Search Results for life cycle
UHF Straight Crimp Plug RG-58 RG-141 Times LMR-195 Non-Constant ...
Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-58, RG-141, Times LMR-195, Times LMR-200-LLPL, Belden 7806A, Belden 8219, Belden 8240, Belden ...
External Antenna 617-960MHz 1427-2690MHz3300-5925MHz
Passive External Antenna, 617-960MHz, 1427-2690MHz,3300-5925MHz WWAN, 4G, 5G, ISM, IoT, V2X, DSRC WWAN, IoT, ISM, NB-IoT 50 Ohms
SMA Panel Mount Jack 2-Hole Flange Solder Cup 50 Ohm
RF Connector SMA Panel Mount Jack 2-Hole Flange Solder Cup 50 Ohm Stainless Steel Passivated
SMA Right Angle Crimp Plug DACAR 302 RTK 031 TFC 302LL 50 Ohm
RF Connector SMA Right Angle Crimp Plug DACAR 302 RTK 031 TFC 302LL 50 Ohm
RP-SMA Right Angle Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 ...
RF Connector RP-SMA Right Angle Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
TNC Cap Plug Chain | 000-78750-RFX - Amphenol RF
TNC Protective Cap Plug With Chain. Back; BNC Adapters; BNC to 1.0-2.3 Adapters; BNC to AMC Adapters; BNC to BNC Adapters
BNC Jack 4-Hole Flange | 112492 - Amphenol RF
RF Connector BNC Jack 4-Hole Flange. Back; BNC Adapters; BNC to 1.0-2.3 Adapters; BNC to AMC Adapters; BNC to BNC Adapters
FAKRA GEN 2 PCB Through Hole Right Angle Plug 50 Ohm C Key Code
RF Connector FAKRA Generation 2 PCB Through Hole Right Angle Plug 50 Ohm C Key Code
SMB Jam Nut | 903-10408-1 - Amphenol RF
SMB Jam Nut, Gold Plated, 100 pc Bulkpack
FAKRA GEN 2 Straight Crimp Plug RG-174 RG-188 RG-316 ... - Amphenol RF
RF Connector FAKRA Generation 2 Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm IP67 A Key Code
FAKRA GEN 4 Right Angle PCB Through Hole Plug 50 Ohm D Key Code
Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Matte Tin: Body Material: Brass: Cable Type (Terminates to) RG-174, RG-188, RG-316, Times LMR-100A, Belden 7805A, Belden 8216, Belden 83269, Belden 83284, Belden 84316, Times RG-174LL, Shikoku 1.5DS-QFB-TA, Sumitomo 1.5DS-GXC-SP, Leoni DACAR 462 ...
BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 75 Ohm ...
RF Connector BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 75 Ohm Surface Mount Contact
FAKRA GEN 4 Single Straight Plug RG-174LL DACAR 462 A Key Code
FAKRA GEN 4 Single Straight Plug RG-174LL DACAR 462 A Key Code FAKRA 2 Compatible
SMA PCB End Launch Straight Jack 50 Ohm | 132372-11 - Amphenol RF
RF Connector SMA PCB End Launch Straight Jack 50 Ohm
BNC Straight Crimp Plug Canare L-5.5CUHD 75 Ohm 12G Optimized
RF Connector BNC Straight Crimp Plug Canare L-5.5CUHD 75 Ohm 12G Optimized
SMA Straight Plug to SMA Straight Plug Tflex 405 50 Ohm 4 inches
SMA Straight Plug to SMA Straight Plug Tflex 405 50 Ohm 4 inches (102 mm)
AUTOMATE Type A Mini-FAKRA Straight Female Contact TFC-302LL Dacar 302 ...
AUTOMATE Type A Mini-FAKRA Straight Female Crimp Contact for TFC-302LL Dacar 302 RTK-031 cable. Supplied on reels of 5000 pcs per reel.
Triax Straight Clamp Plug 75 Ohm | 031-4774-5 - Amphenol RF
RF Connector Triax Straight Clamp Plug 75 Ohm. Body Finish: Silver: Body Material: Brass: Cable Type (Terminates to) Triax Style Group
BNC Straight Crimp Plug RG-179 Belden 179DT 75 Ohm
Body Finish: Nickel: Body Material: Phosphor Bronze: Cable Type (Terminates to) RG-161, RG-179, RG-187, Belden 179DT, Belden 1520A, Belden 1521A, Belden 1522A, Belden 9221
RP-BNC Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
RF Connector RP-BNC Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm