Search Results for lsr2w-200
SMPM Female to SMPM Female 3" Cable Assembly for .047 Cable - SV Microwave
EU RoHS Directive 2011/65/EU Yes, w/ Exemption 6C . These products comply with the substance restrictions of the Restriction on Hazardous Substances Directive 2011/65/EU (RoHS2).
Thermometrics RTS Series - amphenol-sensors.com
Thermometrics RTS Series - amphenol-sensors.com
USB Connectors | Standard/Rugged/Waterproof | Mini, Micro, Type A, Type ...
Amphenol is one of the earliest adopters of USB 3.1 Gen 2 Type C connector and has a comprehensive range of USB 2.0, 3.0, and 3.1 generation connectors that comes in straight, right angle, surface mount and through hole configurations.
10136163-101LF | ExaMAX® | Amphenol
ExaMAX® 56Gb/s High Speed Backplane Connector 85Ohm, 6-Pair, 10 column, 200 position, Right Angle Header, No Guide Pin.
NovaSensor NPC-410 Series Medium Pressure Sensors
NovaSensor NPC-410 Series Medium Pressure Sensors
Validation / Monitoring Solutions to Meet your Needs
Validation / Monitoring Solutions to Meet your Needs
R-Series RP CANbus 551780 - Temposonics
4 Temposonics® RP CANbus TECHNICAL DRAWING Fig. 3: Temposonics® RP with U-magnet (connection type example D54, D62 and HXX/PXX) and magnet slider (connection type example D60) RP-M, example: Connection type D54 (connector outlet) Magnet Ø 5.5 (Ø 0.22) 9 (0.36) 68 (2.68) 2 (0.08) 50 (1.97)
MSS releases new high-temperature vibration sensors - Wilcoxon Sensing ...
MSS releases new high-temperature vibration sensors. April 01, 2014—Germantown, MD - Meggitt’s Wilcoxon Research® HT (high temperature) series of vibration sensors provides reliable, continuous output for condition monitoring applications where temperatures reach 150° C.The high performance sensors are field-tested with mean time before failure (MTBF) of 25 years.
Home - Amphenol Australia
Home - Amphenol Australia
P66 50/200kHz, 600W, Furuno 10-Pin, DT - AIRMAR EMEA
The P66 Multisensor combines depth, and temperature functions in one housing. And it features our 50/200 kHz, dual-frequency, ceramic element. This hydrodynamic housing with its rounded nose reduces the turbulence under the transducer’s acoustic face for clear display images. It is Airmar’s best transom mount for boats up to 8 m (25') long.
FATIGUE RATED LOW PROFILE LOAD CELL Revision: B Optional versions ... - PCB
Mounting Torque 200 lbf-in 23 Nm Deflection at Full Scale Capacity 0.001 in 0.025 mm Electrical Connector PT02E-10-6P PT02E-10-6P All specifications are at room temperature unless otherwise specified. In the interest of constant product improvement, we reserve the right to change specifications without notice.
Amphenol Cables on Demand - Network, Storage and Computer Cables
We would like to show you a description here but the site won’t allow us.
Low Smoke:021232 10/2/2007 1:21 PM Page 3 NAVSEADesigns Low-Smoke,Non ...
10 3 Since the 1940's, MIL-C-17 has been the definitive specification for coaxial, triaxial and other high performance radiofrequencycables.Beginningin1970 ...
Thermometrics NTC Type B Series Glass Coated Bead Thermisors
Thermometrics NTC Type B Series Glass Coated Bead Thermisors
Digital Moisture Meters | Filter Meters by Function or Application
Made for a variety of applications, there’s a Protimeter digital moisture meter that’s just right for you. Browse our wide selection of pinless and pin-type moisture meters by application or function:
SMPS Female to 2.4mm Male Adapter SF1116-6025 - SV Microwave
Available Inventory: 200. SF1116-6007 2.4mm Adapters SF1116-6007 Add to compare list Datasheet. Part # SF1116-6023 SMPS Male to 2.4mm Male Adapter, SB Available Inventory: 27. SF1116-6023 2.4mm Adapters SF1116-6023 Add to compare list Datasheet. Part # SF1116-6024 SMPS Male to 2.4mm Male Adapter, FD ...
www.sgxsensortech.com
We would like to show you a description here but the site won’t allow us.
Active Receiving Antenna for the 1575 MHz NAVSTAR GPS Satellite ...
Survival Wind Speed 200 km/h Ingress Protection IP56 (IP66 on request) GPS4/... Page: 1 of 2 Last edited: 2023/08/01. ORDERING Model Product No. Description GPS 4 112000017 5 V DC (4.5 - 5.5 V) GPS 4/3 V 112000015 3 V DC (3 - 3.5 V) GPS 4/12 V 112000016 SUPPLY VOLTAGE: 12 V DC (9 - 15 V)
SGX Sensortech
We would like to show you a description here but the site won’t allow us.
More Voltage & Power - Amphenol Aerospace
operating in temperatures of more than 200 degrees Celsius. Temper-Grips take advantage of a “napkin-ring” design, first utilized in engine connectors, which prevents the copper tines from “relaxing” at higher temperatures, thus maintaining a greater conductive area in all situations.