Search Results for lsr2w-200
NPA Surface-Mount Pressure Sensors
• Pressure ranges from 2” H2O (0.5 kPa) to 30 psi (200 kPa) • High stability and reliability Silicon MEMS chip with low long-term drift • Gauge, absolute and differential pressure variants • Up to 60 psi proof pressure • Rugged thermoplastic surface-mountable SOIC14 package • Dual barb, manifold and no-port versions available
NPA Surface-Mount Pressure Sensors
• Pressure ranges from 2” H2O (0.5 kPa) to 30 psi (200 kPa) • High stability and reliability Silicon MEMS chip with low long-term drift • Gauge, absolute and differential pressure variants • Up to 60 psi proof pressure • Rugged thermoplastic surface-mountable SOIC14 package • Dual barb, manifold and no-port versions available
LTE 4G/5G Antennas 4240.75-780-T0 - amphenolprocom.com
200 kA According to EN 62305-1 (Test pulse 10/350 μs) Antistatischer Schutz: Alle Metallteile DC-geerdet (Stecker zeigt einen DC-Kurzschluss) Mechanisch DE; Anschlusstyp: 7/16 DIN(f) Materialien: Antenna Base : Aluminium Shroud : GRP tube 53 mm dia. Befestigungsabschnitt: Al. Rohr 63,5 mm Durchmesser x 350 mm lang:
MONOBLOCK ASSEMBLIES - Amphenol-Air LB
Intensité surchage 5 mn. (1) / Rating (1) / 200 A 391 A Ø .1900-32UNF .2500-28UNF .3750-24UNF Couple de serrage maxi / Max. fixing torque 4,5 Nm 7 Nm 22 Nm Référence / Part number : KAYNAR / ALCOA KAYLOCK HW 17-C3 KAYLOCK HW 17-C4 KAYLOCK HW 17-C6 Référence / Part number : SIMMONDS / ALCOA P 7094 C 3 P 7094 C 4 P 7094 C 6
Adjustable Keeper with Mounting Block - amphenol.co.jp
Adjustable Keeper with Mounting Block (P/N 200-105929-101) INTRODUCTION FEATURES BENEFITS Structural anodized aluminum construction •Minimal concerns for galvanic corrosion compared to the to-spec design. Lockwire holes •Allows for use of .032" diameter lock wire to prevent rotation of assembly when LRU is not installed.
Data Sheet EH SSI - temposonics.com
Baud rate 1.0 MBd < 400 kBd < 300 kBd < 200 kBd < 100 kBd Measured value Position Measurement parameters Resolution 20 µm, 50 µm or 100 µm Cycle time Stroke length 300 mm 750 mm 1000 mm 2000 mm Measurement rate 3.7 kHz 3.0 kHz 2.3 kHz 1.2 kHz Linearity1 ≤ ±0.02 % F.S. (minimum ±60 µm) ...
SMPM Male QB Bulkhead to SMA Male 6" Cable Assembly for .047 Cable
SV engineers designed and manufactured the SMPM Male QB Bulkhead to SMA Male 6" Cable Assembly for .047 Cable. Place your order today!
Registration Evaluation Authorisation & Restriction of Chemicals (REACH ...
European Directive Regulation (EC) No. 1907/200 Introduction REACH are the European regulations (1907/2006) which legislate for the Registration, Evaluation, Authorisation and Restriction of Chemicals. The purpose of these regulations is to control the use of chemicals within the EU including the import of chemicals from outside of the EU. ...
NovaSensor NPB 102 Pressure Sensor - amphenol-sensors.com
NovaSensor NPB 102 Pressure Sensor - amphenol-sensors.com
TVP00R CTVP00R BS-C6170 D38999/20 JN1034A Wall mounting ... - Amphenol
200 60 75 88 88 88 300 55 73 88 88 88 400 55 71 87 87 87 800 45 66 85 85 85 1,000 45 65 85 85 85 1,500 - 59 76 69 69 2,000 - 55 70 65 65 3,000 - 52 69 61 61 4,000 - 50 68 58 58 6,000 - 48 66 55 55 10,000 - 45 65 50 50 Specifications Contact Rating (a) MIL-H-5606 (b) M2-V chevroni (c) MIL-T-5624 (grade JP-5)
NPA Surface-Mount Pressure Sensors
• Pressure ranges from 2” H2O (0.5 kPa) to 30 psi (200 kPa) • High stability and reliability Silicon MEMS chip with low long-term drift • Gauge, absolute and differential pressure variants • Up to 60 psi proof pressure • Rugged thermoplastic surface-mountable SOIC14 package • Dual barb, manifold and no-port versions available
Category-8 (Cat-8) Cable Guide: Frequently Asked Questions ... - Amphenol
What Ethernet standards and speeds are supported by Category-8 (CAT-8) Cables? Category 8 Network Patch Cords offer complete backwards compatibility with existing Ethernet over Twisted Pair standards, including Gigabit Ethernet (1000BASE-T) and 10-Gigabit Ethernet (10GBASE-T). The TR43 work-group had the fore-thought to allow scalable Ethernet throughput in the CAT8 standard, by supporting ...
Thermometrics Type MA100 NTC Thermistors - amphenol-sensors.com
Thermometrics Type MA100 NTC Thermistors - amphenol-sensors.com
NPA Surface-Mount Pressure Sensors
• Pressure ranges from 2” H2O (0.5 kPa) to 30 psi (200 kPa) • High stability and reliability Silicon MEMS chip with low long-term drift • Gauge, absolute and differential pressure variants • Up to 60 psi proof pressure • Rugged thermoplastic surface-mountable SOIC14 package • Dual barb, manifold and no-port versions available
Data Sheet EH SSI - temposonics.com
Baud rate 1.0 MBd < 400 kBd < 300 kBd < 200 kBd < 100 kBd Measured value Position Measurement parameters Resolution 20 µm, 50 µm or 100 µm Cycle time Stroke length 300 mm 750 mm 1000 mm 2000 mm Measurement rate 3.7 kHz 3.0 kHz 2.3 kHz 1.2 kHz Linearity1 ≤ ±0.02 % F.S. (minimum ±60 µm) ...
R-Series RP CANbus 551780 - temposonics.com
4 Temposonics® RP CANbus TECHNICAL DRAWING Fig. 3: Temposonics® RP with U-magnet (connection type example D54, D62 and HXX/PXX) and magnet slider (connection type example D60) RP-M, example: Connection type D54 (connector outlet) Magnet Ø 5.5 (Ø 0.22) 9 (0.36) 68 (2.68) 2 (0.08) 50 (1.97)
Mexico - kayeinstruments.com
Kaye offers industry-leading thermal validation system for accurate monitoring and compliance in pharmaceutical and biotech industries. Discover advanced wired and wireless solutions for temperature validation.
ALUMALITE BACKSHELLS - Amphenol PCD
Contact backshellsamphenolpcd.com ALUMALITE Strain Relief EMI/RFI. BML1 S. S K: 10 W
Level Plus - Temposonics
GENERAL INFORMATION MTS PHONE NUMBERS To place orders: 800-457-6620 Application questions: 800-457-6620 Service: 800-457-6620 Fax: 800-943-1145 SHIPPING ADDRESS
NPA Surface-Mount Pressure Sensors
• Pressure ranges from 2” H2O (0.5 kPa) to 30 psi (200 kPa) • High stability and reliability Silicon MEMS chip with low long-term drift • Gauge, absolute and differential pressure variants • Up to 60 psi proof pressure • Rugged thermoplastic surface-mountable SOIC14 package • Dual barb, manifold and no-port versions available