Search Results for lte category test
FAKRA GEN 4 Single Straight Jack TFC-302LL RTK 031 DACAR 302 N Key Code
FAKRA GEN 4 Single Straight Jack TFC-302LL RTK 031 DACAR 302 N Key Code FAKRA 2 Compatible
AT04-12PA-SRGRY 12-Way Receptacle Male Connector with Strain Relief ...
AT04-12PA-SRGRY 12-Way Receptacle Male Connector with Strain Relief Endcap, Standard Seal, Position A. Comparable to PNs# DT04-12PA-E008, 934446612
RT0W61419SNH03SS-K Plug Kit, 19 Position, Female, Shell Siz - Amphenol Sine
RT0W61419SNH03SS-K Plug Kit, 19 Position, Female, Shell Size 14, Silicone Seal, with Machined Contacts, IP 69K
N-Type Straight Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm
Body Finish: White Bronze: Body Material: Brass: Cable Type (Terminates to) RG-55, RG-142, RG-223, RG-400, Belden 83242, Times SF-142B: Contact Finish: Gold
MCX Right Angle PCB Jack Through Hole 50 Ohm Non-Magnetic
Precision Test Cables. Back; Precision Test Cables; N-Type to N-Type Cable Assemblies; N-Type to SMA Cable Assemblies; SMA to N-Type Cable Assemblies; ... Size Category: Microminiature: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Termination Style: PCB - Through Hole:
N-Type Straight Plug to N-Type Straight Plug LMR-400 50 Ohm 72 inches
N-Type Straight Plug to N-Type Straight Plug LMR-400 50 Ohm 72 inches (1829 mm)
Mini-SMB Straight Crimp Plug Belden 1164A Belden 8218 75 Ohm
Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Belden 1164A, Belden 1164B, Belden 1167B, Belden 1263A, Belden 1406B, Belden 1407B, Belden 1417B ...
BNC Straight Crimp Plug AT&T 735 AT&T 735A Belden 735A1 50 Ohm
Precision Test Cables. Back; Precision Test Cables; N-Type to N-Type Cable Assemblies; N-Type to SMA Cable Assemblies; SMA to N-Type Cable Assemblies; ... Size Category: Miniature: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Termination Style: Cable - Crimp: You May also be Interested in.
N-Type Straight Clamp Jack RG-8 RG-213 RG-225 50 Ohm
Body Finish: White Bronze: Body Material: Brass: Cable Type (Terminates to) RG-8, RG-213, RG-225, Times AA-4478, Belden 8267, Belden 9251, Belden 9880, Belden 89880, Belden 8242, Belden 8268
T 3428 551 - M16 Female straight cable connector with black
Female straight cable connector with black cable sleeve. 6 contacts, 4-6mm cable diameter. Bayonet locking outside (mateable with locking inside).
FAKRA Straight Jack to TNC Right Angle Plug LMR-195 50 Ohm 240 Inches Z ...
Armor Option: Without Armor: Cable Assembly Type: Between-Series: Cable Length: 240.00 in (6096 mm) Cable Type: Times LMR-195: Connector 1 Part Number: 3FB1-NZSJ-C04W0
F-Type Straight Twist On Plug RG-59 RG-62 75 Ohm | 222159 - Amphenol RF
RF Connector F-Type Straight Twist On Plug RG-59 RG-62 75 Ohm. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-59, RG-62, Belden 8221, Belden 8241, Belden 9169, Belden 9204, Belden 9228, Canare LV-61S
SMA Straight Plug to SMA Straight Plug RG-174 50 Ohm 1 M
SMA Straight Plug to SMA Straight Plug RG-174 50 Ohm 1 M (39.37 Inches)
SMA Straight Crimp Plug RG-316DS 50 Ohm | 901-9511-12SF - Amphenol RF
Body Finish: Passivated: Body Material: Stainless Steel: Cable Type (Terminates to) RG-316 Double Shield, RD-316, RG-188 Double Shield, RD-188: Contact Finish
AMC Right Angle Plug to RP-SMA St Bkhd Jack IP67 1.13 mm 50 Ohm 300 mm
AMC Right Angle Plug to RP-SMA St Bkhd Jack IP67 1.13 mm 50 Ohm 300 mm (11.8 Inches)
SMB Right Angle Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm
Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) RG-58, RG-141, Times LMR-195, Times LMR-200-LLPL, Belden 7806A, Belden 8219, Belden 8240, Belden ...
SMB Jack to SMB Plug Adapter 50 Ohm Right Angle | 142248 - Amphenol RF
Precision Test Cables. Back; Precision Test Cables; N-Type to N-Type Cable Assemblies; N-Type to SMA Cable Assemblies; SMA to N-Type Cable Assemblies; ... Featured Category. Tools; Crimp Tools; Extraction and Insertion Tools; Spanner Nut Adapters. Applications. Back; Waterproof IP-Rated; Non-Magnetic; QPL Military Approved; 12G SDI; Ruggedized;
SSMB Right Angle Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm ...
RF Connector SSMB Right Angle Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
BNC Straight Crimp Jack RG-8X Times LMR-240 50 Ohm | 112605 - Amphenol RF
Alias: B6121A1-NT3G-8X-50: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-8X, Times LMR-240, Times LMR-240 UltraFlex, Belden 9258
FAKRA Housing D Key Code Claret | 923-40294-D - Amphenol RF
Precision Test Cables; N-Type to N-Type Cable Assemblies; N-Type to SMA Cable Assemblies; SMA to N-Type Cable Assemblies; SMA to SMA Cable Assemblies. Probe Cable Assemblies. Back; ... Size Category: Subminiature: Thread Direction: Standard: You May also be Interested in. FAKRA Housing Z Key Code 923-40294-Z.