Search Results for lte category test
MCX Straight PCB Jack Surface Mount 75 Ohm Tape and Reel
Precision Test Cables. Back; Precision Test Cables; N-Type to N-Type Cable Assemblies; N-Type to SMA Cable Assemblies; SMA to N-Type Cable Assemblies; ... Size Category: Microminiature: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Termination Style: PCB - Surface Mount:
PSMP Straight PCB Limited Detent Jack Surface Mount 50 Ohm
RF Connector PSMP Straight PCB Limited Detent Jack Surface Mount 50 Ohm
N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm
Precision Test Cables; N-Type to N-Type Cable Assemblies; N-Type to SMA Cable Assemblies; SMA to N-Type Cable Assemblies; SMA to SMA Cable Assemblies. Probe Cable Assemblies. Back; ... Size Category: Standard: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Termination Style: Round Post: Thread Direction: Standard:
UG-634/U C-Type Straight Receptacle Jack Solder Cup Bulkhead Rear Mount ...
Precision Test Cables. Back; Precision Test Cables; N-Type to N-Type Cable Assemblies; N-Type to SMA Cable Assemblies; SMA to N-Type Cable Assemblies; ... Size Category: Miniature: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Termination Style: Solder Cup: You May also be Interested in.
V17-001-01-A0 - Amphenol Antenna Solutions
2T2R Lens Antenna, 3300-4000 MHz, 17° Azimuth, 17° Elevation, 299 mm Length
BNC Jack to TNC Jack Adapter 50 Ohm Straight | 242150
BNC Jack to TNC Jack Adapter 50 Ohm Straight
RP-BNC Straight Crimp Plug RG-8X Times LMR-240 50 Ohm
Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-8X, Times LMR-240, Times LMR-240 UltraFlex, Belden 9258: Contact Finish: Gold: Contact Material
FAKRA GEN 4 Single Straight Plug RG-174LL DACAR 462 B Key Code
FAKRA GEN 4 Single Straight Plug RG-174LL DACAR 462 B Key Code FAKRA 2 Compatible
MCX Right Angle Plug to SMA Straight Bulkhead Jack RG-316 50 Ohm 6 ...
MCX Right Angle Plug to SMA Straight Bulkhead Jack RG-316 50 Ohm 6 inches (152 mm)
BNC Straight PCB Jack Through Hole 50 Ohm | 112483 - Amphenol RF
Precision Test Cables; N-Type to N-Type Cable Assemblies; N-Type to SMA Cable Assemblies; SMA to N-Type Cable Assemblies; SMA to SMA Cable Assemblies. Probe Cable Assemblies. Back; ... Size Category: Miniature: Temp (Max Degrees Celsius) 85: Temp (Min Degrees Celsius)-40: Termination Style: PCB - Through Hole: You May also be Interested in.
MCX Straight PCB Jack Through Hole 75 Ohm 12G Optimized
Precision Test Cables. Back; Precision Test Cables; N-Type to N-Type Cable Assemblies; N-Type to SMA Cable Assemblies; SMA to N-Type Cable Assemblies; ... Size Category: Microminiature: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Termination Style: PCB - Through Hole:
Captive accelerometer mounting screw, M6 thread, 1.47″
Model 12105-03 Captive mounting screw for 797 series accelerometers, M6 thread, 1.47" long
AT06-6S-GRN 6-Way Plug, Female Connector, Green - Amphenol Sine
AT04-6P-MM01 6-Way Receptacle, Male Connector with Reduced Diameter Seal (E-Seal) and End Cap, Grey. Comparable to PNs# DT04-6P-CE01, 934444102
RP-TNC Right Angle Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 ...
RF Connector RP-TNC Right Angle Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
Transducer Diagnostic Tester Large Test Block - Gemeco
Large Test Block used for testing larger Airmar Transducers. ... Country of Origin: USA. Prop 65. About Us. About Us. Careers. Our Team. Report a Vulnerability. Product Lines. Brands. Category List. Transducers. Contact Us. 803-693-0777 [email protected] 1141 South Ron McNair Boulevard Lake City, SC 29560 USA . Newsletter. Keep up-to-date on ...
BNC Cable Jack RG-6 4-Hole Flange 75 Ohm | 112727 - Amphenol RF
Precision Test Cables. Back; Precision Test Cables; N-Type to N-Type Cable Assemblies; N-Type to SMA Cable Assemblies; SMA to N-Type Cable Assemblies; ... Size Category: Miniature: Termination Style: Cable - Crimp: You May also be Interested in. BNC Straight Crimp Jack RG-59 RG-62 Bulkhead Rear Mount 75 Ohm 112213.
1.6-5.6 Straight Crimp Plug L910/34 L910/39 75 Ohm
RF Connector 1.6-5.6 Straight Crimp Plug L910/34 L910/39 75 Ohm
SMA Straight Crimp Jack RG-178 Bulkhead 50 Ohm IP67
RF Connector Straight Crimp Jack RG-178 Front Bulkhead 50 Ohm IP67
N-Type Panel Mount 4-Hole Flange Jack RG-55 RG-142 RG-223 ... - Amphenol RF
RF Connector N-Type Panel Mount 4-Hole Flange Jack RG-55 RG-142 RG-223 RG-400 50 Ohm