Search Results for m-aminophenol
Model J356A03 Triaxial, lightweight miniature, ceramic shear ICP ... - PCB
Overload Limit(Shock) ± 5,000 g pk ± 49,050 m/s² pk Temperature Range(Operating) -65 to +250 °F -54 to +121 °C Temperature Response See Graph See Graph [1] Electrical Excitation Voltage 22 to 30 VDC 22 to 30 VDC Constant Current Excitation 2 to 20 mA 2 to 20 mA
18.0 ± 0 - svmicrowave.com
R O H S C O M P L I A N T P R O D U C T D ATA D R AW I N G 18.0 ± 0.2 M AT E R I A L C O N N E C T O R S : 2.92mm Straight Male ( SF1511-60069 ) SMPS Size 16 Pin ( 9921-40001 ) C A B L E : Ø.047 Flexible Coax S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 40 GHz
18.0 ± 0 - svmicrowave.com
R O H S C O M P L I A N T P R O D U C T D ATA D R AW I N G 18.0 ± 0.2 M AT E R I A L C O N N E C T O R S : VITA 67.3 SMPS Female Backplane Contact ( 3821-40024 ) SMPM Size 12 Pin ( 3221-4002 ) C A B L E : Ø.085 Flexible Coax S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 40 GHz
18.0 ± 0 - svmicrowave.com
R O H S C O M P L I A N T P R O D U C T D ATA D R AW I N G 18.0 ± 0.2 M AT E R I A L C O N N E C T O R S : VITA 67.3 SMPS Female Backplane Contact ( 3821-40024 ) SMP Male Bulkhead ( SF1211-6061 ) C A B L E : Ø.085 Flexible Coax S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 26. ...
18.0 ± 0 - svmicrowave.com
R O H S C O M P L I A N T P R O D U C T D ATA D R AW I N G 18.0 ± 0.2 M AT E R I A L C O N N E C T O R S : SMP Straight Female ( 1221-4010 ) 2.92mm Bulkhead Female ( SF1521-60045 ) C A B L E : Ø.047 Flexible Coax S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 40 GHz
TITLE
VALUES:1.9-2.2 N.m THREADED ADAPTER-GREEN Ø38.1 Ø33.8 41.8±0.50 17.2 10.7 50.8±0.50 8.4 1 7/16-12 UN THREAD SIZE 4 CONTACTS (2 PLACES) 6 S 0 - 18 A2 -- REVISE THE VIEWS 1/MAR/23 VITO TOMMY. Machined Contacts, Pins and Sockets Part Number Description Size AWG Type Amps
Temposonics
I 5 I Temposonics® EP2 Analog Datenblatt Alle Maße in mm 3/ Beachten Sie die Montagehinweise des Herstellers beim Anschluss der Gegenstecker GÄNGIGES ZUBEHÖR – Weiteres Zubehör siehe Broschüre 551444 Positionsmagnet Kabelsteckverbinder 3 19,5 1,5 33 14 20,5 14,9
M2 M2E Package Rev A - allsensors.com
15.75 0.620 10.79 0.425 0.425 10.79 0.500 12.70 2.04 0.080 2.14 0.084 0.082 2.10 [9.65] 0.380 (nom) 2.73 0.108 0.020 0.51 0.100 2.54 Port A Port B 9.80 0.386 0.010 0.25 0.025
18.0 ± 0 - svmicrowave.com
R O H S C O M P L I A N T P R O D U C T D ATA D R AW I N G 18.0 ± 0.2 M AT E R I A L C O N N E C T O R S : VITA 67.1/2 SMPM Plug-in Contact ( 3221-40019 ) 2.92mm Bulkhead Female ( SF1521-60045 ) C A B L E : Ø.047 Flexible Coax S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 40 GHz
icro-D june 07 - Amphenol-Air LB
3 TEL:(416)291-4401F AX:(416)292-0647 NAT OLL FREE 1-866-816-6540 E-MAIL:SALES @AMPHENOLCANADA.COM MICRO-D TABLE OF CONTENTS MICROMINIATURE CONNECTORS: GENERAL INFORMATION Why Use Amphenol Precision Stamped and Formed Contacts? p5 Connector / Component Terminology p6 Specifications
18.0 ± 0.2 - svmicrowave.com
R O H S C O M P L I A N T P R O D U C T D ATA D R AW I N G 18.0 ± 0.2 M AT E R I A L C O N N E C T O R S : SMP Straight Female ( 1221-4010 ) VITA 67.3 SMPS Female Backplane Contact ( 3821-40023 ) C A B L E : Ø.047 Flexible Coax S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 40 GHz
550596 B IMPORTANT - Read this before you begin programming! - Temposonics
m 550596 B IMPORTANT - Read this before you begin programming! All Temposonics III position sensors are factory calibrated and should not require cali-bration. However, if your application requires that the zero and span settings output be modified, use the appropriate procedure below.
P58 DST 6PINF 8M NAVMAN NORTHSTAR ADVANSEA SIMRAD
50 kHz with a 45° beamwidth for depth performance to 353 m (1200') 200 kHz with a 11° beamwidth for depth performance to 206 m (700') Sensor can be removed from bracket without tools for easy service or storage; Transom-mount, release bracket protects sensor from frontal impact; Chemical and impact-resistant plastic housing ; Specifications
Application Note - Temposonics
%PDF-1.4 %âãÏÓ 4 0 obj > endobj xref 4 96 0000000016 00000 n 0000002556 00000 n 0000002664 00000 n 0000004112 00000 n 0000004135 00000 n 0000004262 00000 n 0000005801 00000 n 0000007271 00000 n 0000008611 00000 n 0000009041 00000 n 0000010351 00000 n 0000010497 00000 n 0000011084 00000 n 0000011526 00000 n 0000012109 00000 n 0000012279 00000 n 0000013652 00000 n 0000015189 00000 n ...
18.0 ± 0 - svmicrowave.com
R O H S C O M P L I A N T P R O D U C T D ATA D R AW I N G 18.0 ± 0.2 M AT E R I A L C O N N E C T O R S : VITA 67.1/2 SMPM Plug-in Contact ( 3221-40019 ) SMP Straight Female ( 1221-4010 ) C A B L E : Ø.047 Flexible Coax S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 40 GHz
18.0 ± 0.2 - svmicrowave.com
r o h s c o m p l i a n t p r o d u c t d ata d r aw i n g 18.0 ± 0.2 m at e r i a l c o n n e c t o r s : smps size 16 pin ( 9921-40001 ) smps size 16 socket ( sf9911-60001 ) c a b l e : Ø.047 flexible coax s h r i n k t u b i n g : m23053/5 p e r f o r m a n c e i m p e d a n c e : 50 ohms f r e q . r a n g e : dc to 65 ghz
ts ch ta n o C y n D F - SV Microwave
10,000 M Ω 6.0 m Ω 3.0 m Ω 0.5 m Ω 1,000 VRMS 250 VRMS 500 VRMS-(80-freq. GHz) Stainless steel per AMS-5640 Alloy UNS S30300 Type 1 Brass per ASTM B16, Alloy UNS C36000 Beryllium Copper per ASTM B196 Alloy UNS C17300, Td04 PTFE per ASTM D1710, Type 1, Grade 1, Class B Stainless steel per ASTM A313 Type 631 Gold per ASTM B488 Type II, Code C ...
18.0 ± 0 - svmicrowave.com
r o h s c o m p l i a n t p r o d u c t d ata d r aw i n g 18.0 ± 0.2 m at e r i a l c o n n e c t o r s : smps r/a female ( 3822-40001 ) smps size 16 pin ( 9921-40001 ) c a b l e : Ø.047 flexible coax s h r i n k t u b i n g : m23053/5 p e r f o r m a n c e i m p e d a n c e : 50 ohms f r e q . r a n g e : dc to 40 ghz
ts ch ta n o C y n D F - svmicrowave.com
10,000 M Ω 6.0 m Ω 3.0 m Ω 0.5 m Ω 1,000 VRMS 250 VRMS 500 VRMS-(80-freq. GHz) Stainless steel per AMS-5640 Alloy UNS S30300 Type 1 Brass per ASTM B16, Alloy UNS C36000 Beryllium Copper per ASTM B196 Alloy UNS C17300, Td04 PTFE per ASTM D1710, Type 1, Grade 1, Class B Stainless steel per ASTM A313 Type 631 Gold per ASTM B488 Type II, Code C ...
ts ch ta n o C y n D F - svmicrowave.com
10,000 M Ω 6.0 m Ω 3.0 m Ω 0.5 m Ω 1,000 VRMS 250 VRMS 500 VRMS-(80-freq. GHz) Stainless steel per AMS-5640 Alloy UNS S30300 Type 1 Brass per ASTM B16, Alloy UNS C36000 Beryllium Copper per ASTM B196 Alloy UNS C17300, Td04 PTFE per ASTM D1710, Type 1, Grade 1, Class B Stainless steel per ASTM A313 Type 631 Gold per ASTM B488 Type II, Code C ...