Search Results for m-aminophenol
FAQ - ABS2195 cable clamps - Amphenol Air LB
Toggle Nav. Search. Search
Temposonics
Kabellänge < 3 m < 50 m < 100 m < 200 m < 400 m Baudrate 1,0 MBd < 400 kBd < 300 kBd < 200 kBd < 100 kBd Messgröße Position Messwerte Auflösung 20 µm, 50 µm oder 100 µm Zykluszeit Messlänge 300 mm 750 mm 1000 mm 2000 mm Messrate 3,7 kHz 3,0 kHz 2,3 kHz 1,2 kHz Linearität ≤ ±0,02 % F.S. (Minimum ±90 µm)
3 element Yagi 215 - 225 MHz - AMPHENOL PROCOM
H-Plane | 20 M z 7049220 PROCOM A/S reserves the right to amend specifications without prior notice Page: 1 of 1 Last edited: 2022/04/06. Title: 7049220 Created Date:
EBY Electro
%PDF-1.4 %âãÏÓ 6 0 obj > endobj xref 6 14 0000000016 00000 n 0000000741 00000 n 0000000818 00000 n 0000000995 00000 n 0000001054 00000 n 0000008768 00000 n ...
18.0 ± 0 - svmicrowave.com
R O H S C O M P L I A N T P R O D U C T D ATA D R AW I N G 18.0 ± 0.2 M AT E R I A L C O N N E C T O R S : SMA Straight Male ( SF2911-60172 ) SMPS Size 16 Pin ( 9921-40001 ) C A B L E : Ø.047 Flexible Coax S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 18 GHz
18.0 ± 0 - svmicrowave.com
R O H S C O M P L I A N T P R O D U C T D ATA D R AW I N G 18.0 ± 0.2 M AT E R I A L C O N N E C T O R S : 2.4mm Straight Male ( SF1611-60003 ) VITA 67.3 SMPS Female Backplane Contact ( 3821-40024 ) C A B L E : Ø.085 Flexible Coax S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to ...
EP105 - FLEXWELL® Premium Elliptical Waveguide
Standard Hanger Spacing m (ft) 0.6 (2) TEMPERATURE SPECIFICATIONS Installation Temperature °C (°F) -40 to 60 (-40 to 140 ) Storage Temperature °C (°F) -70 to 85 (-94 to 185 ) Operation Temperature °C (°F) -50 to 85 (-58 to 185 ) PRODUCT DATASHEET EP105 FLEXWELL® Premium Elliptical Waveguide
ts ch ta n o C y n D F - SV Microwave
10,000 M Ω 6.0 m Ω 3.0 m Ω 0.5 m Ω 1,000 VRMS 250 VRMS 500 VRMS-(80-freq. GHz) Stainless steel per AMS-5640 Alloy UNS S30300 Type 1 Brass per ASTM B16, Alloy UNS C36000 Beryllium Copper per ASTM B196 Alloy UNS C17300, Td04 PTFE per ASTM D1710, Type 1, Grade 1, Class B Stainless steel per ASTM A313 Type 631 Gold per ASTM B488 Type II, Code C ...
18.0 ± 0 - svmicrowave.com
R O H S C O M P L I A N T P R O D U C T D ATA D R AW I N G 18.0 ± 0.2 M AT E R I A L C O N N E C T O R S : VITA 67.3 SMPS Female Backplane Contact ( 3821-40024 ) VITA 67.3 SMPS Female Backplane Contact ( 3821-40024 ) C A B L E : Ø.085 Flexible Coax S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q .
Whip Antennas ML 1-ZG - amphenolprocom.com
ZGP4-mount with 4 m cable and FME-connector: Add to quote: ML 1-ZG: 130000609: Glassfibre Whip: ZG-mount with FME-system: Add to quote: ML 1-ZGP4: 130000610: Glassfibre Whip: ZGP4-mount with 4 m cable and FME-connector: Add to quote: The whip is compatible with all below mounts. Installation.
Model 034G20 - PCB
Model 034G20 4-conductor, low noise, shielded FEP cable, 20-ft, 4-socket plug to (3) BNC plugs (labeled X Y Z) Installation and Operating Manual
6.0 ± 0 - SV Microwave
R O H S C O M P L I A N T P R O D U C T D ATA D R AW I N G 6.0 ± 0.2 M AT E R I A L C O N N E C T O R S : 2.4mm Straight Male ( SF1611-60001 ) VITA 67.3 SMPS Female Backplane Contact ( 3821-40023 ) C A B L E : Ø.047 Flexible Coax S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to ...
Xpol | 65° Az | 17.5 dBi | 0-10° | 2688 x 253 x 147 mm Single band ...
2.93 x 0.35 x 0.24 m 0.246 m3 | 25 kg Several patents pending regarding this product. Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions. Extreme operational conditions and/or stress on structural supports is beyond our control.
ˆ HIGH VIBRATION PLUG - amphenol.co.jp
A m p hen ol E U /2 0 / 95 / C TVS56RS (Non-Hermetic), Nickel plated: Corrosion resistant steel, (Firewall), 500 hrs. salt spray, EMI shielding -65dB @ 10GHz specification min. *** R o H S A m p hen ol E U /2 0 / 95 / E C TVS56RL Corrosion Resistant Steel: Nickel Plated, (Non-Firewall) 500 hrs. salt spray,-50dB@10GHz R o H S A m p hen ol E U /2 ...
Microphone Preamplifier Power Supply Manual - PCB
I2221.01 Rev H Larson Davis Model 2221 Microphone Preamplifier Power Supply Manual
300-80-083.SLDDRW - SV Microwave
e.m. simulation: stw 02/19/19 stw 02/19/19 jdc 02/19/19 n/a configuration control level: 3 b dcn 48399 02/19 stw rohs compliant.545 .001 gap, using sn96 solder. remove excess solder. step 3: recommend using plug short at interface. insert cable into connector assembly, until it bottoms on insulator. using 60/40 solder, solder cable in place.
Temposonics
Sofern nicht anders angegeben, gelten die Allgemeintoleranzen nach DIN ISO 2768-m D84 M12 A-codiert Pin Funktion 1 2 4 6 8 3 5 7 1 Start (+) 2 Start (−) 3 Stopp (+) 4 Stopp (−) 5 Nicht belegt 6 Nicht belegt 7 +24 VDC (−15 / +20 %) 8 DC Ground (0 V) I 5 I
Temposonics
F M H Flexible MH c Stroke length X X X X M 0500…5000 mm (20 mm increments) e Operating voltage 3 +12 / 24 VDC (8…32 VDC) g Baud rate setting CANopen 0 1000 kbit/s 1 800 kbit/s 2 500 kbit/s 3 250 kbit/s (default) 4 125 kbit/s SAE J1939 3 250 kbit/s (fix setting) f Output C 0 1 CANopen J 0 1 SAE J1939 h Node ID
Miniature Amplified Low Pressure Sensors
a 16035 Vineyard Blvd. Morgan Hill, CA 95037p 408 225 4314 f 408 225 2079 e www.allsensors.com all sensors All Sensors DS-0101 Rev A The Miniature Amplified Output pressure sensors is based upon a proprietary technology to reduce all output offset or common mo de
Temposonics Linear Position Sensors & Liquid Level Transmitters
8:00 a.m. to 6:30 p.m. EST/EDT Friday lication uestions: 919-677-0100 Service: 800-248-0532 Fax: 919-677-0200 MTS PHONE NUMBERS To lace orders: 800-633-7609 or 919-677-0100 . Magnetic field from interrogating pulse 900 apart tion of c fields Waveguide Sensing magnetic field train tape . 24 36 (see 3) b 20 250 FMRC Entity Satety