Search Results for m0.75 metric
BNC Straight Plug to SMA Straight Plug RG-316 50 Ohm 1 M
BNC to Mini-SMB 75 Ohm Cable Assemblies; BNC to MMCX Cable Assemblies; ... (1000 mm) Cable Type: RG-316: Connector 1 Part Number: 112132: Connector 2 Part Number: 132114: Export Control Classification Number: EAR99: ... BNC Straight Plug to SMA Straight Plug RG-316 50 Ohm 500 mm 245101-01-M0.50.
N-Type Straight Plug to N-Type Straight Plug 0.141 Hand Formable 50 Ohm ...
N-Type Straight Plug to N-Type Straight Plug 0.141 Hand Formable 50 Ohm 18 inches (457 mm) N-Type Straight Plug to N-Type Straight Plug 0.141 Hand Formable 50 Ohm 18 inches | 175101-R2-18.00 JavaScript seems to be disabled in your browser.
N-Type Straight Plug to N-Type Straight Plug 0.141 Hand Formable 50 Ohm ...
N-Type Straight Plug to N-Type Straight Plug 0.141 Hand Formable 50 Ohm 11 inches (279 mm) N-Type Straight Plug to N-Type Straight Plug 0.141 Hand Formable 50 Ohm 11 inches | 175101-R2-11.00 JavaScript seems to be disabled in your browser.
Board-Level Connectors | Products - Amphenol
FCI Basics BergStak® product range is expanded to include a 0.50 mm BergStak® FX10 board-to-board connector known for its fast data transmission and high signal quality. This connector is offered in 144 positions and is available in 4.30mm and 6.00mm stack height options. ... DDR3 vertical DIMM sockets are designed to accept 240 position DDR3 ...
Temposonics
max. 0,75 mm2 Kontakteinsatz: CuZn Kabel-Ø: 5…8 mm Anzugsmoment: 0,6 Nm Kabelsets Montageklammer 45,5 26,5M12×1 4 50 12 31,5 M12×1 ce Ø 31 2 68 10 eie e onagelamme M12 (5 pol.) Kabeldose, gerade Artikelnr. 370 673 M12 (5 pol.) Kabeldose, gewinkelt Artikelnr. 370 675 Montageklammer ...
SMA Straight Bulkhead Jack to SMA Straight Plug RG-142 50 Ohm 18 inches ...
SMA Straight Bulkhead Jack to SMA Straight Plug RG-142 50 Ohm 18 inches (457 mm) SMA Straight Bulkhead Jack to SMA Straight Plug RG-142 50 Ohm 18 inches | 135110-07-18.00 JavaScript seems to be disabled in your browser.
SMA Panel Mount Jack 4-Hole Flange Flat Tab 50 Ohm
N-Type Straight Plug to N-Type Straight Plug 0.141 Hand Formable 50 Ohm 250 mm 175101-R2-M0.25 SMA PCB Through Hole Right Angle Plug 50 Ohm 901-9894-RFX SMP Right Angle Plug to SMP Straight Plug 0.047 Hand Formable 50 Ohm 12 inches 095-725-120-012
Model 350D02 | PCB Piezotronics
Model 350D02:Shock, ICP® accel., 0.1 mV/g, 50 kg, 10-ft integral cable, 1/4-28 integral stud mechanically isolated
Amphenol Sine Systems
1) All dimensions are in metric(mm). 2) Tolerances are as follows: 1 PL DEC ±0.30 2 PL DEC ±0.15 QUANTITY SIGNATURES Fractions ±1/64 Angles ±1° APPROVAL: ENGINEER: CHECKED: DRAWN: SCALE: DATE PART NUMBER TYPE DWG NO: REVISION SHEET OF DESCRIPTION ITEM THIS DRAWING IS SUPPLIED FOR INFORMATION ONLY. DESIGN FEATURES, SPECIFICATIONS AND ...
SMB Right Angle Plug to SMB Right Angle Plug RG-316 50 Ohm 6 inches ...
SMB Right Angle Plug to SMB Right Angle Plug RG-316 50 Ohm 500 mm 145104-01-M0.50 SMB Straight Plug to SMB Straight Plug RG-58 50 Ohm 250 mm 095-700-38-M025 SMB Straight Plug to SMB Straight Plug RG-174 50 Ohm 12 inches 095-700-37-012
SMP Right Angle Solder Plug 0.085-inch Conformable 0.086-inch ...
SMA Straight Plug to SMA Straight Plug 0.141 Hand Formable 50 Ohm 500 mm 135101-R2-M0.50 SMP Straight Plug to SMP Straight Plug 0.085 Hand Formable 50 Ohm 11 inches 095-725-108-110 SMPM Right Angle Plug to SMPM Straight Plug 0.085 Hand Formable 50 Ohm 24 inches 095-725-114-240
N06 252 4102 C | Amphenol Global Search | Amphenol
Search Results for n06 252 4104 c CEMM THOME, spol. s.r.o. Sockets, Grommets & Connectors. Sealed sockets for P21W, P21W, W5W, W16W bulbs Unsealed sockets for P21W bulbs Sealed & unsealed bulb sockets for H7 & H1 bulbs ... n06 252 4102 c | Amphenol Global Search | Amphenol BNC Right Angle Crimp Plug RG-179DS RD-179 75 Ohm 031-70015-1000.
SMA Straight Plug to SMA Straight Plug Tflex 405 50 Ohm 24 inches
SMA Straight Bulkhead Jack to SMA Straight Plug RG-174 50 Ohm 500 mm 135110-02-M0.50 SMA Right Angle Plug to SMA Straight Bulkhead Jack RG-58 50 Ohm 18 inches 135111-04-18.00 SMA Right Angle Plug to SMA Right Angle Plug LMR-195 50 Ohm 18 inches 095-902-478-018
ms3106e | Amphenol Global Search | Amphenol
Search Results for ms3106e-24-22s Amphenol R Amphenol MIL-C-5015 Connectors MS3106E(F) Straight Plug ... 20 24, 22 and 20 16 20, 18 and 16 55mV 50mV G eneral Description 2 Amphenol 62IN series miniature circular bayonet-coupled solder connectors meet the most critical application needs. ... 0.75 in x 1.88 in x 0.88 in 19.05 mm x 47.75 mm x 22. ...
SMA Right Angle Plug to SMA Right Angle Plug RG-316DS 50 ... - Amphenol RF
SMA Right Angle Plug to SMA Straight Bulkhead Jack RG-174 50 Ohm 250 mm 135111-02-M0.25 SMA Straight Plug to SMA Straight Plug RG-316 50 Ohm 250 mm 135101-01-M0.25 SMA Straight Jack to SMA Straight Jack 0.085 Hand Formable 50 Ohm 3 inches 135108-R1-03.00
SMA Straight Plug to SMA Straight Plug Tflex 405 50 Ohm 12 inches
SMA Right Angle Plug to SMA Right Angle Plug RG-174 50 Ohm 500 mm 135104-02-M0.50 SMA Straight Plug to SMA Straight Plug RG-316 50 Ohm 48 inches 135101-01-48.00 Contact Us
sma connectors catalog | Amphenol Global Search | Amphenol
Search Results for 26482 series 2 3d inmeta:gsaentity_divisions=amphenol%20aerospace ... 1.00mm, 1.27mm, 1.50mm, and 2.00mm pitch signal connectors in board-to-board complement 2.50mm, 3.00mm, 4.20mm and 5.70mm power/hybrid offerings on wire-to-board that are rated up to 23A per contact.
Cavity Combiners PRO-CAV450-3 - amphenolprocom.com
All cavities are 250 mm dia. Dual isolators fitted as standard. Please specify the frequencies for Tx when ordering. Specifications. Electrical; Model: PRO-CAV450-3: Frequency: 380 - 520 MHz: Max. Input Power: 150 W: Spacing Tx-Tx > 250 kHz: Insertion Loss: 2.8 dB @ Δτx = 450 kHz: Impedance: 50 Ω: Isolation Tx-Tx > 75 dB: VSWR: 1.5:1: No. of ...
RP-SMA Plug to RP-SMA Jack Adapter 50 Ohm Straight
N-Type Straight Plug to N-Type Straight Plug 0.085 Hand Formable 50 Ohm 250 mm 175101-R1-M0.25 SMPM Right Angle Plug to SMPM Straight Plug 0.047 Hand Formable 50 Ohm 8 inches 095-725-115-080 SMA PCB Surface Mount Jack 50 Ohm 132134-10
1.0-2.3 Straight Plug to BNC Straight Plug RG-179 75 Ohm 120 inches
1.0-2.3 Straight Plug to BNC Straight Plug RG-179 75 Ohm 120 inches (3048 mm) Downloads. 095-850-201-XXX PDF Customer Drawing (Size: 388 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Armor Option: Without Armor: Cable Assembly Type: Between-Series: Cable Length: 120.00 in (3048 mm)