Search Results for m30-03e-b-1-t
INSULATOR - PTFE MIL-C-39012 INSPECTION 2. ELECTRICAL: A. IMPEDANCE: 50 ...
T REDRAWN IN PRO-E AND COD SHEET ADDED 10/1/12 49251 KR U MOVED STAMP PER SHT 1 12/10/14 50278 CPM U B REFERENCE DOR 311163-51 MIL-C-39012/56-4007 CONFIGURATION LEVEL: In Work NOTICE - These drawings, specifications, or other data (1) are, and remain the property of Amphenol corp. (2) must be returned upon request; and (3) are
2.92mm Female Solderless PCB Compression Mount Connector, 2 Hole, with ...
These products contain one or more EU REACH Substances of Very High Concern (SVHC) > 0.1% by weight (1000 ppm). Details related to the SVHC are displayed. REACH SVHC: LEAD, CAS #: 7439-92-1, PPM: 4000 . Use personal protective equipment as required. Do not eat, drink or smoke when using this product. Wash thoroughly after handling.
amphenol-ns.com
We would like to show you a description here but the site won’t allow us.
HS Amphe-Lite Series Industrial High Speed Amphe-Lite
• 10/100/1000/10GBASE-T Ethernet • DVI • USB 2.0, 3.0 • Serial Rapid IO (up to 3.125Gbps) • PCI-Express 2.0 • HDMI1.3a Heavy-duty Off-Road Vehicles Industrial Datalink Markets and Applications High Speed Amphe-Lite Series. 54 • Anti-vibration and shock • Scoop proof and
2.92mm Male to 2.92mm Male Waterproof (IP68 Rated) 6" Cable Assembly ...
These products contain one or more EU REACH Substances of Very High Concern (SVHC) > 0.1% by weight (1000 ppm). Details related to the SVHC are displayed. REACH SVHC: LEAD, CAS #: 7439-92-1, PPM: 4000 . Use personal protective equipment as required. Do not eat, drink or smoke when using this product. Wash thoroughly after handling.
T 3435 951 - M16 Full plastic straight Female cable connecto
T 3435 951 - M16 Full plastic straight Female cable connector with internal strain relief and plastic locking ring. 6 contacts, 4-6mm cable diameter C Call Us 1-800-394-7732 My Account
CERTIFICATE OF COMPLIANCE - temposonics.com
QPS Evaluation Services Inc Testing, Certification and Field Evaluation Body Accredited in Canada, the USA, and Internationally Page 2 of 2 File
Model 353B17 ACCELEROMETER KIT Installation and Operating Manual - PCB
Supplied Accessory : Model 080A90 Quick Bonding Gel (1) B - Low bias electronics Output Bias Voltage 4.5 to 7.5 VDC 4.5 to 7.5 VDC Excitation Voltage 12 to 30 VDC 12 to 30 VDC Constant Current Excitation 1 to 20 mA 1 to 20 mA Measurement Range ± 300 g pk ± 2943 m/s² pk J - Ground Isolated
amphenol-ns.com
We would like to show you a description here but the site won’t allow us.
18.0 ± 0 - svmicrowave.com
C A B L E : Ø.047 Flexible Coax S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 40 GHz V S W R : 1.3:1 Max, DC to 18.0 GHz 1.5:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 4.65 dB Max N O T E S 1. See individual data drawings for connector specifications 2. Dimensions shown are ...
Miniature Basic High Pressure Sensors
medium pressure basic high pressure sensors specifi cation notes note 1: all parameters are measured at 4.5 volt excitation and room temperature unless otherwise specified.pressure measurements are with positive pressure applied to port b (the only port for the single port configuration). note 2: shift is relative to 25°c. note 3: measured at one-half full scale rated pressure using best ...
c10-7 | Amphenol Global Search | Amphenol
Search Results for c10-779824-08s ... C10-731162-000(long) 70A C10-729922-000 (for 8AWG) C10-747999-000 (for 10AWG) POWERBLOK™ WTB Product Data 12 www.amphenol-industrial.com. 14 PGY™ Type Example Sizes Rated Current Application Mated Part Above Board (Solder) 3.6mm, 5.7mm 35~120+A Configured to customer applications Above Board HD Version ...
6U VPX 24-Channel Rugged Ethernet Switch - Amphenol Aerospace
Amphenol’s Rugged 24 Channel 6U VPX Ethernet Switch features an integrated high–speed ARM Cortez-A9 processor, embedded Cortex-R5 processor and consists of 16 channels of 1GBase-T, four channels of 10GBase-T, and four channels of 10GBase-KR.
Contact Amphenol Antennas
Get access to global contact information for Amphenol Antennas, including an information request form for sales or general inquiries.
POWERSAFE W - Amphenol Australia
POWERSAFE 2 Focus both on USER SAFETY and on the MIL-DTL-38999 Series III performances First mate/last break: One earth contact linked to the shell Last mate/first break: One pilot contact to be used as a relay of power break before disconnecting the mated pair Socket inserts are IP2X (finger test) In accordance with the new standard for power equipment
UNLESS OTHERWISE SPECIFIED Amphenol THIRD ANGLE PROJECTION
1 30' 15' milimetres t.n 17/07/17 1:1 ax series see p/no. breakdown cable connector a3 marking sleeve 55010255-000-1 1 1 p.m p.m 17/07/17 17/07/17 0.5 0.1 0.05 rev 1 x.x ± ax 3 f b 1 m 018 -au s e r i e s f p r e f i x c o n t a c t l a y o u t g d e r s h e l l i n i s h s l e e v c o l o r m a r k i n g p r i n t n u m b e r c o n t c t p l ...
boeing | Amphenol Global Search | Amphenol
www.amphenolpcd.com Milaero@amphenolpcd.com 1-978-624-3400 72 Cherry Hill Drive Beverly, MA 01915 MIL-T-81714 Series II Junction Modules The high pin count, low weight MIL-T-81714 Series II Socket Junction
REVISIONS - amphenol-sine.com
b at62-12-01xx-lp a1 1 1 sullen.zhang 14/sep/20 orion.li 15/sep/20 tommy.xie 16/sep/20 none a1 - lloose piece release 21/oct/13 drp - b a b a ref: 1062-12-0144, 1062-12-0166 2.5 min. nickel gold at62-12-0166-lp at62-12-0144-lp platingpart number part number chart tin at62-12-0177-lp selective tin over nickel overall in zone plating description a
UNLESS OTHERWISE SPECIFIED Amphenol THIRD ANGLE PROJECTION 1 2 3 4 5 687
1 30' 15' milimetres 55010722000121 see table t.z 10-12-10 2:1 3.5mm stereo see table phone plug customer drawing a4 55010722-000-1 see parts list 1 2 m.h p.m 12-06-12 12-06-12 0.5 0.25 0.1 & table 3 51270077-521 insulate pvc tube clear 1 2 51560089-121/321 stereo insert assy gold/nickel plating 1 1 50440041-300/400 diecast shell nickel/black ...
6.0 ± 0 - svmicrowave.com
C A B L E : Ø.085 Flexible Coax S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 40 GHz V S W R : 1.4:1 Max, DC to 18.0 GHz 1.6:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 1.35 dB Max N O T E S 1. See individual data drawings for connector specifications 2. Dimensions shown are ...