Search Results for m30-05e-b-1-s
micro-d | Amphenol Global Search | Amphenol
d c b a d 5 4 3 2 1 60$ 7 ref. typ. non-cumulative 14 0.05 40$ ref. 6.3 ref. 2.75 ref. 4.56 ref. b 923-10829 b sl99abf01a size sl99abf01 rev amphenol rf ... 1. finish: (plating thickness in micro-inches) nickel pl. 100 min. thick 2. sleeve can be broken off from carrier by 1 cycle of 60$ upward bending and 60$ downward bending in the direction
BMMA Female to SMA Male Adapter SF1114-6006 - SV Microwave
These products contain one or more EU REACH Substances of Very High Concern (SVHC) > 0.1% by weight (1000 ppm). Details related to the SVHC are displayed. REACH SVHC: LEAD, CAS #: 7439-92-1, PPM: 4000
6U4MTSP1X12FAAs4-GPS Archives - Amphenol Antenna Solutions
6U4MTSP1X12FAAs4-GPS Archives - Amphenol Antenna Solutions
TMA -8MS-4FS-00 - Sheet1
b a 3 2 1 procurement sheet of purpose & the recipient agrees by accepting this drawing tma -8ms-4fs-00 _xxxx/ cage code drawing no. sub-directory\file name specification kent, wa 98032 interconnect technologies title scale c size 7m924.xx ±.015.xxx ±.005 2. 1. fraction ± 1/32
www.pctel.com
We would like to show you a description here but the site won’t allow us.
SMPM Female VITA 67.3 to SMPM Female VITA 67.3 12" Cable Assembly for ...
1.5 lbs : Mating Cycles 500 : Insertion Force 2.5 lbs (per contact) Environmental Temperature Rating -65°C to +165°C : Corrosion (salt spray) MIL-STD-202, Method 101, Condition B ...
SMA Female Flange Mount Connector, 2 Hole (Solder Pot)
These products contain one or more EU REACH Substances of Very High Concern (SVHC) > 0.1% by weight (1000 ppm). Details related to the SVHC are displayed. REACH SVHC: LEAD, CAS #: 7439-92-1, PPM: 4000 . Use personal protective equipment as required. Do not eat, drink or smoke when using this product. Wash thoroughly after handling.
Model 625B01 | PCB Piezotronics
Model 625B01:Platinum Stock Products; Ring-style, industrial, ceramic shear ICP® accel, 100 mV/g, 0.2 to 10.5k Hz, side exit, 2-pin conn., frequency s
MA170UX01 - Amphenol Antenna Solutions
MA170UX01 - Amphenol Antenna Solutions ... MA170UX01
18.0 ± 0 - svmicrowave.com
C O N N E C T O R S : SMP Male Bulkhead ( SF1211-6061 ) SMA R/A Male ( 2912-61001 ) C A B L E : Ø.085 Flexible Coax S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 18 GHz V S W R : 1.3:1 Max, DC to 18.0 GHz 1.5:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 1.78 dB Max N O T E S 1.
2.92mm Female Solderless PCB Edge Launch Connector, 2 Hole - SV Microwave
These products contain one or more EU REACH Substances of Very High Concern (SVHC) > 0.1% by weight (1000 ppm). Details related to the SVHC are displayed. REACH SVHC: LEAD, CAS #: 7439-92-1, PPM: 4000 . Use personal protective equipment as required. Do not eat, drink or smoke when using this product. Wash thoroughly after handling.
SMA Male Solderless PCB Compression Mount Connector, 2 Hole (CPW ...
These products contain one or more EU REACH Substances of Very High Concern (SVHC) > 0.1% by weight (1000 ppm). Details related to the SVHC are displayed. REACH SVHC: LEAD, CAS #: 7439-92-1, PPM: 4000 . Use personal protective equipment as required. Do not eat, drink or smoke when using this product. Wash thoroughly after handling.
SMA Female to Female Flange Mount Adapter, 2 Hole, with Screws
These products contain one or more EU REACH Substances of Very High Concern (SVHC) > 0.1% by weight (1000 ppm). Details related to the SVHC are displayed. REACH SVHC: LEAD, CAS #: 7439-92-1, PPM: 4000 . Use personal protective equipment as required. Do not eat, drink or smoke when using this product. Wash thoroughly after handling.
B1 Catalog C-005 Rev. - amphenol.co.jp
See page 1 for details. GSFC S-311-P-4/08 offers two contact engagement test options. Size 22 PosiBand contacts meet the higher 40 gram requirements per 4.2.2.b. Six connector variants include 15, 26, 44, 62, 78, and 104 contacts. Terminations include cable or wire crimp and
ROHS COMPLIANT PRODUCT DATA DRAWING - NRN 34840 07/08 STW - SV Microwave
scale: 16:1 size dwg. no. b material: finish: per asme y14.5m - 1994 3) break corners & edges .005 r. max. 7) remove all burrs unless otherwise specified 95077 3211-40004 cage code within .005 t.i.r. west palm beach, fl 33409 title: proprietary 2400 centrepark west drive, suite 100
Circular Connectors | Products - Amphenol
This series, a commercial MIL-DTL-26482, Series 1 solder contact, general duty or ruggedized harsh environment, metal bayonet coupling, power, and signal connector. With over 60 insert arrangements ranging from 1 to 61 contacts per connector and up to 23 amps possible with a standard operating temperature from -55°C to +125°C.
LL I S T A m p h e n o l
b ahdp04-24-31st-sra a2 11 ian.xiao 11aug20 orion.li 12aug20 tommy.xie 13aug20 none 12.8 1 11/16-18 unef thread 47.6 main polarizing keyway 2.6 Ø43.08±0.12 41.45 +0.2-0 size 16 contact (31 places) 6 Ø40.1 110°ref 110°ref Ø50.8 tommy 42.0 Ø37.7 - 3 1 s t-s r a a a h d p 0 4-2 4 m p h e n o l y y m m d d | ref:hdp24-24-31st smooth ring ...
sensor | Amphenol Global Search | Amphenol
Model Number CS640B93 LOOP POWERED, CURRENT OUTPUT, INDUSTRIAL VIBRATION SENSOR Revision: NR ECN #: 51542 Performance ENGLISH SI Measurement Range 0.0 to 1 in/sec pk 0.0 to 25.4 mm/s pk [1] Output 4-20 mA 4-20 mA Frequency Range(± 3 dB) 180 to 60,000 cpm 3 to 1,000 Hz [2][3]
18.0 ± 0.2 - svmicrowave.com
S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 26.5 GHz V S W R : 1.3:1 Max, DC to 18.0 GHz 1.5:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 4.01 dB Max N O T E S 1. See individual data drawings for connector specifications 2. Dimensions shown are in inches
SMA Male Connector, R/A for .141 Cable - SV Microwave
These products contain one or more EU REACH Substances of Very High Concern (SVHC) > 0.1% by weight (1000 ppm). Details related to the SVHC are displayed. REACH SVHC: LEAD, CAS #: 7439-92-1, PPM: 30000 . Use personal protective equipment as required. Do not eat, drink or smoke when using this product. Wash thoroughly after handling.