Search Results for m30-05e-b-1-s
Model 353B43 High sensitivity, quartz shear ICP® accel., 300 mV/g, 1 to ...
x "b" min. 1 "a" "a" "a" "p" 1 thread pitch shown "x" sensor integral mounting stud 63[1.61] revisions rev description din r changed "b" hole tolerance 53828 2 1 mounting thread see drawing 5-40 a m3 x 0.50 b 10-32 c m5 x 0.80 d 1/4-28 e m6 x 1.00 f 0 8 1-x x x x-9 0 pcb piezotronics inc. claims proprietary rights in
P61 Pressure Sensor - ssi-sensors.com
Output Type 0.5 - 4.5 V 1 - 5 V 4 - 20 mA Supply Voltage 5 ± 0.5 Volts 8 to 30 Volts 8 to 30 Volts Current Draw < 6 mA < 3 mA Not Applicable Output Type 0.45 mA max (sink or source) 0.45 mA max (sink or source) Not Applicable Response Time (Pressure/Output) < 1 ms < 1 ms < 1 ms
More Voltage & Power - Amphenol Aerospace
Contact Brandon Brown • bbrownamphenol-aao.com • www.amphenol-aerospace.com 7 Shell Size & Insert Arrg.: 13-54 15-54 15-58 17-58 17-59 19-59 21-56 23-59
PRODUCT DATA DRAWING - REL. NRN 41754 08/10/17 STW DATE APPROVED
6) dia.’s on common centers to be concentric mil-std-10. sv microwave, inc is prohibited. n/a sheet 1 of 1 without the written permission of 5) surface roughness 63 any reproduction in part or as a whole 3) break corners & edges .005 r. max. is the sole property of sv microwave, inc. 1) all dimensions are in inches [millimeters]
PRODUCT DATA DRAWING DATE REV DESCRIPTION - NRN 47197 12/22 SEE PDM
1/4-36 uns-2b.218 across flats epoxy captivation material: body, coupling nut, lock ring & contact: beryllium copper per astm b196, alloy no. uns c17300, td04 insulator: ptfe per astm d1710, type i, grade 1, class b gasket: silicone rubber per a-a-59588, class 2b, grade 50/60 finish: body,
PRODUCT DATA DRAWING - SV Microwave
1) all dimensions are in inches [millimeters] 2) all dimensions are after plating. 3) break corners & edges .005 r. max. 4) cham. 1st & last threads. 5) surface roughness 63 e mil-std-10. 6) dia.’s on common centers to be concentric within .005 t.i.r. 7) remove all burrs unless otherwise specified 7029-3823-3824 www.svmicrowave.com title ...
PRODUCT DATA DRAWING D DCN 41797 10/15 DAL DESCRIPTION - SV Microwave
per ams-qq-n-290, class 1, .00005" min. performance: impedance: 50 ohms product data drawing 95077 cage code 2400 centrepark west drive, suite 100 is the sole property of sv microwave, inc. 6) dia.’s on common centers to be concentric any reproduction in part or as a whole see notes see notes scale: 6:1 size dwg. no. b material: finish:
2C6U6VT360X12Fwxys5 - Amphenol Antenna Solutions
Canister, 4FT, 28-Port, Omni Pattern, XPOL, (2x) 696-960 | (6x) 1695-2700 | (6x) 3300-4200 MHz, Fixed Tilt
SMA Male Connector for RG-58 Cable SF2900-6001 | SV Microwave
These products contain one or more EU REACH Substances of Very High Concern (SVHC) > 0.1% by weight (1000 ppm). Details related to the SVHC are displayed. REACH SVHC: LEAD, CAS #: 7439-92-1, PPM: 30000 . Use personal protective equipment as required. Do not eat, drink or smoke when using this product. Wash thoroughly after handling.
5005300A(2) - Amphenol Antenna Solutions
5005300A(2) - Amphenol Antenna Solutions
amphenol-ns.com
We would like to show you a description here but the site won’t allow us.
PRODUCT DATA DRAWING DESCRIPTION
6) dia.’s on common centers to be concentric any reproduction in part or as a whole interpret dimensions and tolerances date approved scale: 12:1 surface area: dwg. no. material: finish: per asme y14.5m - 1994 e without the written permission of mil-std-10. 2) all dimensions are after plating. sv microwave, inc is prohibited. n/a sheet 1 of 1 b
SMA Female to Female Bulkhead Adapter SF2990-6005 - SV Microwave
These products contain one or more EU REACH Substances of Very High Concern (SVHC) > 0.1% by weight (1000 ppm). Details related to the SVHC are displayed. REACH SVHC: LEAD, CAS #: 7439-92-1, PPM: 4000 . Use personal protective equipment as required. Do not eat, drink or smoke when using this product. Wash thoroughly after handling.
CABLE ASSEMBLY INSTRUCTIONS
%PDF-1.5 %âãÏÓ 2 0 obj >stream H‰¬WÛn ¹ ý‚ù >ʆE7ïä£,ˆ6+Û±f ,Œ}ÐŽÆöxg4Ž¤ ‘¿ ä rŠ÷žn ›ÄØ‹š5‡u9,V û´xþúR°Ow‹ y#Ù.ÿÝ.>.þº lòÀ:ÉŽéãv]¡ a7雋1 ý0pÇð öÛB{n™ ö¤O1ðÁj¦ n –ƒdjàécµ øÄ ´ ²C§ ´¬ ù3ð€í ¯|Ö‚ Õ¢èÆ"›OèêËjñ¹Fòñ)>EôöOøú ¿`ý N° öá— ]/¼æV0ç ðéÛkðd Ž9£ù0(üX ...
ROHS COMPLIANT PRODUCT DATA DRAWING - SV Microwave
1/64 angular: x 1 0' x x' 7) remove all burrs unless otherwise specified 95077 1222-4006 cage code within .005 t.i.r. west palm beach, fl 33409 title: proprietary 2400 centrepark west drive, suite 100 6) dia.’s on common centers to be concentric mil-std-10. sv microwave, inc is prohibited. third angle projection sheet 1 of 1
4L6U6VX065X12Fwxyc5 - Amphenol Antenna Solutions
Panel, 4FT, 32-Port, 65°, (4x) 617-896 | (6x) 1695-2700 | (6x) 3300-4200 MHz, Fixed Tilt
ms3122e22-55s | Amphenol Global Search | Amphenol
Search Results for ms3122e22-55s Amphenol 5.7mm 22.6 55.1 Ref 30 18 22.5 63 Ref 30.5 20 8.0mm 29 74.5 Ref 38.4 21.6 24.45 72.4 Ref 34.8 21.4 10.3mm 41.2 84.5 Ref 42.5 28 / / / / Product Series Type RADSOK® Size Cable Size Back Shells Sealing Color Keyway SLP P Right Angle 90° A 5.7mm 120A 16 16mm2 B W/ Back Shells S IP67 O Orange NO KEYWAY 25 ...
RUGGED VPX - Amphenol Aerospace
jar s p 07 - 15 • e - vpx media converter module summary cf-020010-57x 57x drawing (9.187) (6.706) see detail a j1 j3 j2 j4 p6 p5 p4 p3 p2 p1 p0 1 8 1 1 1 1 1 1 39 40 2 37 i h g f e d c b a 48
www.ssi-sensors.com
www.ssi-sensors.com
Amphenol-Antenna-Image-APXVAR18_43-C-NA20 - Amphenol Antenna Solutions
Amphenol-Antenna-Image-APXVAR18_43-C-NA20 - Amphenol Antenna Solutions