Search Results for m30-05e-b-1-s
Amphenol Assembletech
Method B. Test between adjacent of mated and unmated connector assemblies. The dielectric shall withstand 500 VAC for 1 minute at sea level. No flashover, no spark over, no excess leakage and no breakdown. 3. Insulation Resistance. Condition: EIA 364-21. Method C. Measure the insulation resistance between the adjacent contacts of mated and ...
18.0 ± 0 - svmicrowave.com
C O N N E C T O R S : VITA 67.1/2 SMPM Plug-in Contact ( 3221-40022 ) SMPM Size 12 Pin ( 3221-4002 ) C A B L E : Ø.085 Flexible Coax S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 40 GHz V S W R : 1.3:1 Max, DC to 18.0 GHz 1.5:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 3.03 ...
4U4MT360X06FAAs4BK-GPS Archives - Amphenol Antenna Solutions
4U4MT360X06FAAs4BK-GPS Archives - Amphenol Antenna Solutions
PRODUCT DATA DRAWING - アンフェノールジャパン株式会社
sheet 1 of 1 4) cham. 1st & last threads. revision history third angle projection b the information contained in this drawing approved unless otherwise specified sf2915-6605 proprietary interpret dimensions and tolerances dwg. no. date finish: 5) surface roughness 63 dimensions are in inches tolerances: fractional: 1/64 angular: x 1 0' x x' 15'
PRODUCT DATA DRAWING DESCRIPTION - アンフェノールジャパン ...
6) dia.’s on common centers to be concentric any reproduction in part or as a whole size dwg. no. date approved revision history see notes scale: 8:1 third angle projection sv microwave, inc is prohibited. b material: finish: per asme y14.5m - 1994 e without the written permission of surface area: mil-std-10. sheet 1 of 1 4) cham. 1st & last ...
www.amphenolrf.com
We would like to show you a description here but the site won’t allow us.
DESCRIPTION L I S T A m p h e n o l - Amphenol Australia
1 1 A3 ATP06-2S-XXX PLUG, 2 SOCKET, ATP SERIES A3 - RELEASE NEW DWG FORMAT 18/OCT/13 DRP - 44724 Morley Drive Clinton Township, MI 48036 Sine Systems - www.amphenol-sine.com Amphenol MATERIALS LIST SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: UNLESS OTHERWISE SPECIFIED 3 PL DEC ±0.08 1) All dimensions are in metric(mm). 2) Tolerances ...
WB3X080X06F260 Archives - Amphenol Antenna Solutions
WB3X080X06F260 Archives - Amphenol Antenna Solutions
REVISION HISTORY REV DESCRIPTION PRODUCT DATA DRAWING 01 PRELIMINARY 09/21
1) all dimensions are in inches [millimeters] 2) all dimensions are after plating. 3) break corners & edges .005 r. max. 4) cham. 1st & last threads. 5) surface roughness 63 e mil-std-10. 6) dia.’s on common centers to be concentric within .005 t.i.r. 7) remove all burrs unless otherwise specified 7032-8544-8545 www.svmicrowave.com title ...
WBX045X20R500 Archives - Amphenol Antenna Solutions
WBX045X20R500 Archives - Amphenol Antenna Solutions
LL I S T A m p h e n o l
1 11/16-18 unef thread 47.6 main polarizing keyway 2.6 Ø43.08±0.12 41.45 +0.2-0 size 16 contact (31 places) 6 Ø40.1 110°ref 110°ref Ø50.8 tommy 42.0 Ø37.7 - 3 1 s t-s r a a a h d p 0 4-2 4 m p h e n o l y y m m d d | ref:hdp24-24-31st smooth ring adapter - gray duramate--recommended panel mounting hole recommended panel thickness:1.6 ...
NTC Thermistors Types RL35/40/45 - amphenol-sensors.com
Type Ro@25°C Material Beta A B d t Number W Systems 25/85 in mm in mm (mW/K) (sec.) RL3504-31.2-73-K 50 D7.3 3468 0.370 9.40 .130 3.30 7.5 45 RL4006-29.7-85-K 50 D8.5 3772 0.430 10.92 .150 3.81 9.0 40 RL4005-116-95-K 200 D9.5 3965 0.430 10.92 .140 3.56 9.0 40 RL4004-175-97-K 300 D9.7A 3972 0.430 10.92 .130 3.30 9.0 40 ...
12.0 ± 0 - svmicrowave.com
V S W R : 1.3:1 Max, DC to 18.0 GHz 1.5:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 2.81 dB Max N O T E S 1. See individual data drawings for connector specifications 2. Dimensions shown are in inches TITLE: SMP Female QB to SMP R/A Female 12" Cable Assembly for Ø.047 Flexible Coax DWG. NO. FQSMP-047-FRSMP-120
ROHS COMPLIANT PRODUCT DATA DRAWING - DCN 36626 03/09 STW
6) dia.’s on common centers to be concentric mil-std-10. sv microwave, inc is prohibited. unless otherwise specified sheet 1 of 1 without the written permission of 5) surface roughness 63 any reproduction in part or as a whole 1) all dimensions are in inches [millimeters] is the sole property of sv microwave, inc. 2) all dimensions are after ...
www.connectpositronic.com
www.connectpositronic.com
PRODUCT DATA DRAWING
%PDF-1.4 %âãÏÓ 4 0 obj > endobj xref 4 46 0000000016 00000 n 0000001437 00000 n 0000001534 00000 n 0000001800 00000 n 0000001926 00000 n 0000002057 00000 n 0000003256 00000 n 0000003392 00000 n 0000004468 00000 n 0000005710 00000 n 0000005842 00000 n 0000007293 00000 n 0000008613 00000 n 0000010139 00000 n 0000011632 00000 n 0000012697 00000 n 0000012766 00000 n 0000012846 00000 n ...
IATF Certificate - ssi-sensors.com
IATF Certificate - ssi-sensors.com
PRO-ISO-PHY-TETRA-S6
The PRO-ISO-PHY-TETRA-S6 combiner provides the possibillity of connecting up to six TETRA radios into one common antenna. All PRO-ISO-PHY units are designed for single carrier signal per port and thus it is not recommended to add a multiple carrier signal on the input ports, as this could potentially create unwanted intermodulation products transmitted on the antenna port and reflected on the ...
5820100 - Amphenol Antenna Solutions
5820100 - Amphenol Antenna Solutions ... 5820100
NTC Thermistors Types RL35/40/45 - amphenol-sensors.com
Type Ro@25°C Material Beta A B d t Number W Systems 25/85 in mm in mm (mW/K) (sec.) RL3504-31.2-73-K 50 D7.3 3468 0.370 9.40 .130 3.30 7.5 45 RL4006-29.7-85-K 50 D8.5 3772 0.430 10.92 .150 3.81 9.0 40 RL4005-116-95-K 200 D9.5 3965 0.430 10.92 .140 3.56 9.0 40 RL4004-175-97-K 300 D9.7A 3972 0.430 10.92 .130 3.30 9.0 40 ...