Search Results for m30-05e-b-1-s
SMPS Male PCB Surface Mount Connector (Glass Seal, Tin Dipped) (.009 ...
SV Microwave introduced the SMPS Male PCB Surface Mount Connector (Glass Seal, Tin Dipped) (.009"), SB 3811-60005-TD with great performing capabilities.
Scoop Proof Junior Trilock Type 1 - amphenol-socapex.com
20 1,20 ± 0,03 5,31 16 1,70 ± 0,03 5,31 12 2,54±.0,05 5,31 ** Please note that the establishment of electrical safety factors is left entirely in the designer’s hands, since he is in the best possible position to know what peak voltage, switching surges, transients, etc., can be expected in a particular circuit. * When using silver plated wire
SMA Female Flange Mount Connector, 4 Hole, for .085 Cable - SV Microwave
These products contain one or more EU REACH Substances of Very High Concern (SVHC) > 0.1% by weight (1000 ppm). Details related to the SVHC are displayed. REACH SVHC: LEAD, CAS #: 7439-92-1, PPM: 4000 . Use personal protective equipment as required. Do not eat, drink or smoke when using this product. Wash thoroughly after handling.
SIM2D44VG - Amphenol Air LB
SIME0128PN Module For crimped contacts Pin With peripheral sealing 1 contact quadrax anti rotate on polarizer opposite side Supplied without contact Polarization N SIME9901PN Module For crimped contacts Pin With peripheral sealing 5 contacts #22 + 6 contacts #16 Supplied without contact Polarization N
ROHS COMPLIANT REV PRODUCT DATA DRAWING A DCN 41797 10/15 DAL
1) all dimensions are in inches [millimeters] 5) surface roughness 63 title: description 6) dia.’s on common centers to be concentric 2) all dimensions are after plating. is the sole property of sv microwave, inc. sv microwave, inc is prohibited. dimensions are in inches tolerances: fractional: 1/64 angular: x 10' x x' 15'
REVISION HISTORY PRODUCT DATA DRAWING - NRN 47980 01/24 SEE PDM
sheet 1 of 1 dimensions are in inches tolerances: fractional: 1/64 angular: x 10' xx' 15' decimal: .x .030.xx .010.xxx .005 interpret dimensions and tolerances per asme y14.5m - 1994 finish: material: b size dwg. no. scale: 16:1 see notes see notes n/a smp female to female adapter see pdm
Data Sheet ER CANopen - Temposonics
1 2 2 1 3 Mounting clamp with: Tt ae 30° 9 (0.35) 6.8 0.03 14 (0.55) Rod end with ¼"-28 UNF thread Part no. 254 235 Mounting clamp Part no. 403 508 Material: Galvanized steel Material: Stainless steel 1.4301 / 1.4305 (AISI 304 / 303) Controlling design dimensions are in millimeters and measurements in ( ) are in inches
HS Amphe-Lite Series Industrial High Speed Amphe-Lite
1. Any size 8 can be replaced by Twinax or Quadrax. Insert Arrangment 17-2 17-22 19-31 21-75 23-6 25-7 Service Rating M Coax M M M NA Number of Contacts 38 1 2 2 2 1 12 4 6 97 2 Contact Size 22D 8 12 Coax 8 8 12 22D 8 8 22D 8 Notice: 1. Any size 8 can be replaced by Twinax or Quadrax.
1.85mm Female Bulkhead Connector for .047 Cable - SV Microwave
These products contain one or more EU REACH Substances of Very High Concern (SVHC) > 0.1% by weight (1000 ppm). Details related to the SVHC are displayed. REACH SVHC: LEAD, CAS #: 7439-92-1, PPM: 4000 . Use personal protective equipment as required. Do not eat, drink or smoke when using this product. Wash thoroughly after handling.
Grip-Seals® Heat & Chemically Resistant Cable Glands
Amphenol TPC ire & Cable S -- Canada -- eico --- tpcire.com eifiations suet to ane For olete seifiations and availaility as your P ales eresentative or all Grip-Seals® Heat & Chemically Resistant Cable Glands Cable Glands Corrosion Resistant Extra Tight Seal Strain Relief Extreme Temperature Ratings Features & Benefits
00111922202 - Amphenol Air LB
In-line junctions 1119 series are available in 1 to 4 contacts versions, for copper or aluminum cable contacts, and also exist in components carrier versions (diodes, resistors or fuses inserted). Fully sealed, compact, thin and easy to use, they are perfectly suited in a cable harness, to easily insert a component and change a signal, or ...
Model 640B01 | PCB Piezotronics
Model 640B01:Platinum Stock Products; Industrial vibration sensor, 4 to 20 mA output, 0 to 1 in/sec pk, 3 to 1k Hz, top exit, 2-pin conn
U10A474300T | SLIM-LINE-SAS | Amphenol
SlimSAS Right angle X8 15µin Gold plating, Latch pin length=1.5mm, 24G, T&R packing
Motor, VFD, Servo and Feedback Cables - Lutze Inc.
For any standard motor supply application where shielding is not required, we recommend the use of LUTZE SILFLEX ® Tray-ER TPE, unshielded cables with PVC/Nylon insulation. These cables are available in sizes up to 4/0 and offer superior flexibility paired with ruggedness due to the premium TPE jacket.
SGX - News - SGX Sensortech
Switzerland, Courtils 1, 2035 Corcelles-Cormondreche +41 (0) 32 732 16 70. contact@sgxsensortech.com Home Search for Sensors About Us Our Locations Legal Information. Do you like cookies? We use cookies to ensure you get the best experience on our website.
PCU-KIT-4-xx - Amphenol Antenna Solutions
Portable control unit kit with USB data cable, 3m AISG cable, 24V power supply, padded transit bag and software CD, North American style
REVISION HISTORY PRODUCT DATA DRAWING A DCN 53322 11/23 SEE PDM
6) dia.’s on common centers to be concentric e within .005 t.i.r. sheet 1 of 1 proprietary third angle projection without the written permission of any reproduction in part or as a whole n/a 5) surface roughness 63 dimensions are in inches tolerances: fractional: 1/64 angular: x 10' x x' 15' decimal: .x .030.xx .010.xxx .005
D-Sub Standard Board Mount Connectors - Amphenol CS
B± 0.1 10.30 C±0.5 4.00 D±0.1 9 9 to 37 contacts 7.20 50 contacts 8.60. www.amphenol-cs.com Disclaimer Please note that the above information is subect to change without notice. ACPADSUBSTDBMT0324EA4 TARGET MARKETS/APPLICATIONS Asymmetric Digital Subscriber Line (ADSL) Base Station Switching Transmission
SMA Male Connector, Lockwire Holes for .085 Cable - SV Microwave
These products contain one or more EU REACH Substances of Very High Concern (SVHC) > 0.1% by weight (1000 ppm). Details related to the SVHC are displayed. REACH SVHC: LEAD, CAS #: 7439-92-1, PPM: 30000 . Use personal protective equipment as required. Do not eat, drink or smoke when using this product. Wash thoroughly after handling.
32405064004 - Amphenol Air LB
Assembly 3240 0.1900-32 UNF (Ø 4,82) - H: 23,8 mm - pitch of 14,5 With wave-washers 6 terminals