Search Results for m30-05m-b-2-s
Thermometrics TSD-10 Turbidity Sensor - amphenol-sensors.com
(Voltage between No #2 pin & Ground) Operating Temperature Range-10°C ~ 90°C Storage Temperature Range-20°C~ 90°C Rated Current Max. 30 mA Insulation Resistance Min 100 MΩ by 500V DC Application Section Detecting the turbidity degree of water Theory of Operation The sensor operates on the principle that when
Please log in - Sachsenkabel pulse
That’s one more reason to register for Sachsenkabel pulse. You’ll get access to your order history, product and quality data. Discover NOW . Options Kit. Using our product designer feature, you can select a multitude of options from our kit. Configure your high-performance product with just a few clicks. And just in case some wish is left ...
75 Ohms Coaxial Contacts - High speed contacts - Amphenol Socapex
Amphenol Socapex offers 75 Ohms Coaxial Contacts, a reliable and efficient solution for connectors used in video applications. These contacts are designed for use with D38999, EN3645, EN4165, 2M, and 387TV connectors and are available in contact sizes 16, 12, 8, and 6. Whether you need to transmit SD-SDI, HD-SDI, or 3G-SDI, the 75 Ohms Coaxial Contacts are a great choice.
Ampehnol All Sensors Produkte
Entdecken Sie die anpassbaren Ultra-Niederdrucklösungen von Amephenol All Sensors nach Familie.
NTC Type JM Thermometrics Resin-Coated Thermistor with PVC Wires
45 4123 2.84 0.73 50 3403 3.04 0.80 55 2823 3.23 0.88 60 2354 3.42 0.95 65 1972 3.61 1.03 70 1660 3.78 1.11 75 1403 3.96 1.19 80 1191 4.13 1.28 85 1016 4.30 1.36 Ordering Information The code number to be ordered may be specified as follows: Code Type JM Resin-Coated Thermistor With PVC Wires
BNC Straight Plug to BNC Straight Plug RG-58 50 Ohm 12 inches | 115101 ...
Connector 2 Part Number: 112116: Export Control Classification Number: EAR99: IP Rating: Not Rated: Impedance (Ohms) 50: Isolated: No: Low PIM: No: Mil Qualified: Not Mil Qualified: Non Magnetic: No: Panel Mounting Feature: Not Applicable: Temp (Max Degrees Celsius) 85: Temp (Min Degrees Celsius)-40: You May also be Interested in.
Declaration of Conformity to RoHS - SV Microwave
GENERATED: 2/27/2023 This declaration of conformity is issued under the sole responsibility of SV Microwave. This document is to certify that the parts/products listed below are in conformance with the UK SI 2012 No. 3032, The Restriction of the Use of Certain Hazardous Substances in Electrical and Electronic Equipment Regulations.
amphenol-ns.com
We would like to show you a description here but the site won’t allow us.
Telaire CO2 Module Selection Guide - Single or Dual Channel?
2 OEM Flow thru 0-50000 PPM 0-50,000 ppm Dual T6615-5K CO 2 Dual Channel Module 0-5000 PPM 0-5,000 ppm Dual T6615-5KF OEM CO 2 Flow Thru Module 0-5000 PPM 0-5,000 ppm Dual T6615-F OEM CO 2 module flow thru 0-2000 PPM 0-2,000ppm Dual T6615-R12 T6615 0-2K module with 12 second sample rate 0-2,000ppm Dual Note: * All T6615 sensors have the ...
Buy Genuine Amphenol Coaxial Cables Online | Cables on Demand | Page 5
Buy Amphenol Coaxial Cables from the Global Leader in RF Interconnects for any application. Get lengths up to 200 feet with both 50 Ohm & 75 Ohm configurations.
N-Type Straight Solder Jack RG-402 0.141-inch Conformable ... - Amphenol RF
RF Connector N-Type Straight Solder Jack RG-402 0.141-inch Conformable Times Tflex 402 50 Ohm
销售产品和服务的条款和条件 - kayeinstruments.com
1 销售产品和服务的条款和条件. Terms and Conditions for Sale of Products and Services. 注意事项: 产品或服务的销售,明确以买方同意本条款和条件为前提。对卖方要约的承诺明确包括接受本条款和条件,卖方明确拒绝任何额外的或不同的条款和条件。
PROTIMETER Timbermaster - amphenol-sensors.com
2.1 Automatically Temperature Corrected (ATC) Readings Switch the Timbermaster ON and select the appropriate wood calibra-tion scale as detailed in sections 1.1 or 1.2. Using either a Hammer Elec-trode, or a hammer and nail of nomi-nal 2 mm diameter, make a hole in the wood to be tested. Remove the Ham-mer Electrode or nail and push the
main | Si-Tex Marine | Speed/Temp
Si-Tex Marine irmar Technology's speed and temperature transducers are a game-changer for any vessel. Their revolutionary technology provides accurate and reliable measurements, even in harsh marine environments. With a wide range of models to choose from, you can find the perfect transducer for your boat's specific needs.
CM275 Low-High Wide Chirp, 1kW, Navico 9-Pin Y-Cable, DT - AIRMAR EMEA
Get more coverage under your boat with Airmar’s unique wide-beam, low and high-frequency, Chirp-ready CM275LHW. The high band operates across a frequency range of 150 to 250 kHz and has a fixed 25° beam for all frequencies which results in superior resolution. The constantly wide beam provides twice the coverage and clear fish arches on the ...
Directional Coupler
Such conditions may result in damage to thi s product. Improvements to products may be made without notice. REV113017CC www.amphenol-antennas.com 1 of 2 † Low VSWR † Low PIM † Low insertion loss † High power capacity † Performance stability Features This model was previously released
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
EEE, which is in the scope of RoHS 2 must meet the substance restrictions according to Art. 4 but do not need CE marking. Product compliance assessments are based on Amphenol-specific data and Material Declarations received from our suppliers. It is not our standard practice to perform confirmatory analysis on supplied materials, nor assume ...
Pipe Clip Temperature Sensors
temperature, time constant 0.8-2.0 seconds by design. • Accurate temperature measurement, ±1.0°C (3% on resistance) at a specified reference temperature. • Application robust: 250,000 thermal cycles between 25 & 85 °C equating to 15 years life expectancy for a typical boiler.