Search Results for m30-05m-b-2-s
EU Declaration of Conformity - amphenolprocom.com
Radio Equipment Regulations 2017 (S.I. 2017 No. 1206) Article 6.1.a. Health and safety: EN 62368-1:2014 EN 62368-1:2014/AC:2015 Audio/video, information and communication technology equipment – Part 1: Safety requirements Article 6.1.b. Electromagnetic compatibility: EN 301 489-1 v1.9.2 ElectroMagnetic Compatibility (EMC) standard for radio
EBY Electro - EB1212 Series - 3.50mm Spacing - RISING CLAMP BLOCKS ...
Maximum number of positions: 24 Centerline Spacing: 3.50mm Spacing (0.138") See DIMENSIONAL DRAWINGS. ELECTRICAL: Voltage Rating: 300 VAC Current Rating: 10 Amps Wire Range Min / Max: 16-24AWG MECHANICAL:
main | Maretron | Adapter Micro female to 12-Pin, 2m
Maretron Adapter Micro female to 12-Pin, 2m. Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W
MCX Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
RF Connector MCX Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
Amphenol
Speedy to ensure the sample falls into the cap cavity and prop or hold the Speedy in this position for 1-2 minutes. 8. Take the reading: Hold the Speedy horizontally and at eye level and take the moisture content reading directly from the pressure gauge. 9. Release the pressure:
C146 ハウジング C146 10N010 806 2 - amphenol.co.jp
DIN EN 60512-2-1, Test 2a / IEC 60512-2-1, Test 2a : 0 mΩ: 耐候性: 使用温度範囲 - 40 °C / + 100 °C : 最高気温 + 100 °C / 1000 h : 最低気温 - 40 °C / 16 h : 機械的特性: 耐久性 (標準) IEC 60512-5; Test 9 a : 材料: ガスケット : NBR : ロック : 1 ロックレバー用 : 絶縁材料 : 特殊表面仕上げ
DESCRIPTION L I S T A m p h e n o l
2. specifications: 2.1 current rating: 86 amps max. 2.2 voltage rating: 630 v ac/dc 2.3 operating temperature: -40°c to +125°c 2.4 dielectric withstanding voltage: less than 2 milliamps current leakage @ 5000 volts ac 2.5 degree of protection: ip67 (mated condition) 2.6 degree of pollution: 3 per ul840 2.7 overvoltage category: iii per ul840
B285 Medium Chirp, 1kW, w/ FB, Raymarine 11-Pin, DT
Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W; Mix and Match CHIRP Cables; Transducer Identification. B744V/VL Newer Version
Model 378A21 | PCB Piezotronics
Nominal Microphone Diameter: 1/2" Frequency Response Characteristic: Random Incidence; Frequency Range: (±2dB)4 to 25000 Hz; Dynamic Range: 150 dB re 20 µPa; Specification Notes [1] Typical. [2] TEDS Capable Digital Communication, compliant with IEEE 1451.4 [3] re 250 Hz [1] Typical. [3] re 250 Hz [4] Prepolarized ...
EU RoHS II CoC - amphenol-aerospace.com
EU RoHS II Certificate of Conformance June 28, 2022 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace
TRIAXIAL ICP® ACCELEROMETER Revision: H - PCB
Constant Current Excitation 2 to 20 mA 2 to 20 mA Output Impedance ≤ 200 Ohm ≤ 200 Ohm Output Bias Voltage(Room Temperature) 7 to 12 VDC 7 to 12 VDC Discharge Time Constant 0.6 to 2 sec 0.6 to 2 sec Settling Time(within 10% of bias) <3 sec <3 sec Spectral Noise(1 Hz) 1700 µg/ √Hz 16,660 (µm/sec2)/ Hz [1]
Base Station Antennas - AMPHENOL PROCOM
Amphenol Procom’s world-leading antenna, DAS, and combiner and filter solutions are the only way to meet your customers’ uncompromising standards for reliable network performance. If you need help. Denmark: dksales@amphenolprocom.com UK: uksales@amphenolprocom.com . Find distributor ...
ANYTEK terminal block screw Machined Pins IC sockets spring Pins and ...
Product description: YK771: 9.525: 2*2P-2*15P: YK771xx1xx00G: Please refer to the pdf file. The website drawing is for reference only. For details, please contact sales.
2082-6526-dB - Model
2 scale date date date b size 3ht76 cage code 150 dow street, manchester, nh 03101 phone: 603-222-2256 fax: 603-222-2259 title 1 drawing number of rev a do not scale print material: drawing practices per ansi-y-14.5 mil-std-100 & 1000 4 3 2 1 revisions part - as a basis for the copied nor used - in whole or in and shall not be reproduced, of ...
Pulse-Lok 107265-01 | Medical Connector Manufacturer ⚕️
The Pulse-Lok® series of products offer field-proven interconnect & cable assembly design solutions for your needs. Shop our Medical Connector 107265-01!
Model 081A96 | PCB Piezotronics
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
Model 4104-02A | PCB Piezotronics
Model 4104-02A:PCB L&T Torque Sensor, Rotary Transformer, Shaft to Shaft, 1k in-lb Capacity FS, 15k RPM Max., MS Conn.
R-VPX VITA 46 Connector System | R-VPX Evolution | Rectangular ...
Amphenol R-VPX VITA 46 Connector System exceeds VITA 47 and offers modularity, flexibility, and low mating force. Ideal in C4ISR systems, defense applications
1 MHz 17mm Ultrasonic Transducer - Airmar
The 1 MHz delivers unparalleled ultrasonic sensing performance with in-pipe and open-channel flow and velocity measurement applications. Its robust, low-profile PEEK housing with minimal side lobes makes it suitable for harsh and chemically aggressive environments.
Model 422E01 | PCB Piezotronics
Model 422E01:In-line charge converter, 100 mV/pC, +/-2.5V output, -5% frequency 0.5 Hz