Search Results for m30-05p-b-1-r
Marine CXL 1090-1LW - AMPHENOL PROCOM
CXL 1090-1LW is a 0 dBd, vertically polarized, omnidirectional base station and marine antenna, which covers the 1090 MHz band. Provided with the sturdy “LW” mast mount – a lightweight, multipurpose, epoxy-coated mounting bracket made of non-corrosive aluminium.
SMA Female PCB Thru-Hole Connector, R/A - SV Microwave
These products contain one or more EU REACH Substances of Very High Concern (SVHC) > 0.1% by weight (1000 ppm). Details related to the SVHC are displayed. REACH SVHC: LEAD, CAS #: 7439-92-1, PPM: 30000 . Use personal protective equipment as required. Do not eat, drink or smoke when using this product. Wash thoroughly after handling.
38999 CONNECTORS WITH POWER CONTACTS - Amphenol Aerospace
17-2 38 1 17-22 2 2 17-25 22 2 17-52 2 17-60 8 2 19-AD 16 1 19-18 14 4 19-31 12 1 2 21-75 4 21-79 17 2 23-6 6 23-63 49 4 4 25-7 97 2 25-8 8 25-17 36 6 25-20 10 13 4 3 25-26 16 5 4 25-41 22 3 11 2 3 25-46 40 4 2 25-90 40 4 2 25-AT 31 12 13 2 2 2 PDS - 305 FEATURES & BENEFITS • Ensure reliability of contact system with Temper-Grip,
3355-5858-012 | Amphenol Global Search | Amphenol
4 Temposonics® R-Series V RH5 PROFINET IO RT IRT See TECHNICAL DRAWING Fig. 3: Temposonics® RH5 with ring magnet RH5-M/S-A/-V – RH5 with threaded fl ange M18×1.5-6g or ¾"-16 UNF-3A, example: Connection type D58 (connector output) SER NSRN 1 4 5 2 1 4 5 2 a 17 (0.67) Sensor eecronics osin 68 (2.68)
RP-TNC Right Angle Plug 1.37 mm Micro-cable 50 Ohm
RP-TNC Right Angle Plug 1.37 mm Micro-cable 50 Ohm JavaScript seems to be disabled in your browser. For the best experience on our site, be sure to turn on Javascript in your browser.
Model 350D12
%PDF-1.4 %âãÏÓ 16 0 obj > endobj 170 0 obj >/Font >/ProcSet[/PDF/Text]>> endobj 162 0 obj >stream H‰¼WË®íH Ÿ¯È $Ôûñ -!1€ "F ! ~Ÿµü¨J² - ºÑ½Ê±w\ —½¼ìºbìÇ% Ôûñ» ¾âñë# … Ûñ¯#†ã7Çïÿp„ãO_¿úáÇxüùŸ0ùËñõ X ü‹GkõjåÈ3\µ ü»üü÷¯3‡+ òøÛ× Ë:^£ g,\²mK»f:J¿ByX_%Á8_aÜŒ[¼ò8ôy7 0MW¿›¦põvà9ÒÔ Äž ...
QWLD thermocouple contact availability - Amphenol Aerospace
50 QWLD thermocouple arrangements Shell Size and Arrg. Similar to MS Arrg. Total Contacts Contact Size Pin Insert Rotation CW Contact Material 12 16 20-64 20-27 14 14 None A = AI.;
SND SERIES P D-sub connectpositronic
See page 1 for details. GSFC S-311-P-4/10 offers two contact engagement test options. Size 20 PosiBand contacts meet the higher 40 gram requirements per 4.2.2.b. Five connector variants include 9, 15, 25, 37, and 50 contacts. Terminations include cable or wire crimp and
B RT00188S*H* B1 - Amphenol Sine
1 1 b1 rt00188s*h* eco-mate,receptacle,size 18,8pos, socket. b1 - released drawing nov-23-2014 ben see part number chart materials list size process specifications: material specifications: unless otherwise specified 3 pl dec ±0.08 1) all dimensions are in metric(mm). 2) tolerances are as follows: 1 pl dec ±0.30 2 pl dec ±0.15 quantity ...
SIM2B25N120CE - Amphenol Air LB
SIME0128PN Module For crimped contacts Pin With peripheral sealing 1 contact quadrax anti rotate on polarizer opposite side Supplied without contact Polarization N SIME9901PN Module For crimped contacts Pin With peripheral sealing 5 contacts #22 + 6 contacts #16 Supplied without contact Polarization N
PRODUCT DATA DRAWING REV DESCRIPTION - DCN48417 6/24 SEE PDM
table 1 sv p/n oal 7032-10044 12.000 [304.80] 7032-10043 6.000 [152.40] date approved revision history rev description third angle projection 1) all dimensions are in inches [millimeters] 2) all dimensions are after plating. 3) break corners & edges .005 r. max. 4) cham. 1st & last threads. 5) surface roughness 63 e mil-std-10.
type | Amphenol Global Search | Amphenol
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
Data Sheet R-Series V RH5 Profinet 551962 - Temposonics
4 Temposonics® R-Series V RH5 PROFINET IO RT IRT See TECHNICAL DRAWING Fig. 3: Temposonics® RH5 with ring magnet RH5-M/S-A/-V – RH5 with threaded fl ange M18×1.5-6g or ¾"-16 UNF-3A, example: Connection type D58 (connector output) SER NSRN 1 4 5 2 1 4 5 2 a 17 (0.67) Sensor eecronics osin 68 (2.68)
3653-04 4W ETO W/SC Installation Guide
T&R DROP, J1–B Access toward office equipment Blue LOOP Complete the path when sealing cur-rent is supplied from far end of loop. T1&R1 LINE, J2–A Access toward chan-nel unit Blue EXT When customer supplies external current to pins 41 & 46, or to turn OFF li t h T1&R1 DROP, J2–B Access toward office
BNC CRIMP PLUG TO BNC CRIMP PLUG, USING RG 174 CO-AXIAL ... - Amphenol RF
product, process or design, patented or otherwise, that may in any way b e related to UNLESS OTHERWISE SPECIFIED, DIMENSIO NS ARE IN INCHES AND TOLERANCES ARE: property of Amphenol Corp. (2) must be returned upon request; and (3) ar e or disclosed by said drawings, speci fications, or other data. # .015 (0,381 mm)
B RT00144P*H B1 - Amphenol Sine
1 1 B1 RT00144P*H ECO-MATE,RECEPTACLE,SIZE 14,4POS, PIN. B1 - RELEASED DRAWING JUN-23-2014 BEN SEE PART NUMBER CHART MATERIALS LIST SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: UNLESS OTHERWISE SPECIFIED 3 PL DEC ±0.08 1) All dimensions are in metric(mm). 2) Tolerances are as follows: 1 PL DEC ±0.30 2 PL DEC ±0.15 QUANTITY ...
RECOMMENDED CABLE STRIPPING DIMENSIONS - Amphenol RF
hari r 27-apr-11 r/a pcb cable termination for 0.085", 0.086" cable hari r 27-apr-11 task-621 root folder:/pcb terminal/142360 a a release to mfg. 27-apr-11 -- hr no. description material finish qty 1 body brass gold 1 recommended cable stripping dimensions recommended mounting hole section a-a scale 12.000 ...
fs1-r38-20a2-11 | Amphenol Global Search | Amphenol
アンフェノールジャパン株式会社は、80年以上の歴史を持つ世界最大のコネクタメーカーであるアンフェノール社の100%出資日本法人として、幅広い製品群を持ち、世界に広がるネットワーク、優れた技術開発力、優れたコスト競争力を確立した企業です。
Mentions légales | Amphenol Socapex
Capital social: 1 536 800 Euros Numéro de TVA intracommunautaire: FR59035650167 (EC-VAT-ID) Numéro d'inscription: RCS ANNECY B 035 650 167 (numéro d'inscription et lieu) Numéro d'identification individuel (SIRET): Téléphone: +33 (0) 4 50 89 28 00 Email: contact@amphenol-socapex.fr Adresse: 948 promenade de l'arve, BP29, 74311 Thyez Cedex