Search Results for m30-05p-b-1-r
REVISION HISTORY PRODUCT DATA DRAWING - DCN 46496 06/17 GPF - SV Microwave
1) all dimensions are in inches [millimeters] 2) all dimensions are after plating. 3) break corners & edges .005 r. max. 4) cham. 1st & last threads. 5) surface roughness 63 e mil-std-10. 6) dia.’s on common centers to be concentric within .005 t.i.r. 7) remove all burrs unless otherwise specified 95077 7032-7162-7163-7164 cage code
MMCX to SMA Adapters - RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of MMCX to SMA Adapters designed for radio frequency applications. MMCX to SMA Adapters feature all industry standard connector interfaces in between-series and in-series designs.
EXCEL|MATE - Amphenol PCD
r r e n t HVSL 25mm² Crimp HVSL 16mm² Crimp 0 A 5 A 10 A 15 A 20 A 25 A 30 A 0 ℃ 25 ℃ 50 ℃ 75 ℃ 100 ℃ 125 ℃ Derating acc.DIN EN 60512-5-2:2003-01 Connector: HVSL28 Ambient Temperature C u r r e n t HVSL 4mm² Crimp A 0 Remark: tests carried out on the complete connector. HVSLS 600 | Temperature Rise HVSLS 600 | Derating Curve
F:DWGCONNEXZ413 Model (1)
Title: F:DWGCONNEXZ413 Model (1) Author: kj-42 Created Date: 10/20/2010 4:48:09 PM
Temposonics
6 Temposonics® GB-Series Analog Operation Manual 3.2 Nameplate (example) 3.3 Approvals CE certification 4. Product description and commissioning 3.4 Scope of delivery
SIM2B85KG - Amphenol Air LB
SIME0128PN Module For crimped contacts Pin With peripheral sealing 1 contact quadrax anti rotate on polarizer opposite side Supplied without contact Polarization N SIME9901PN Module For crimped contacts Pin With peripheral sealing 5 contacts #22 + 6 contacts #16 Supplied without contact Polarization N
SIM2B84KG - Amphenol Air LB
SIME0128PN Module For crimped contacts Pin With peripheral sealing 1 contact quadrax anti rotate on polarizer opposite side Supplied without contact Polarization N SIME9901PN Module For crimped contacts Pin With peripheral sealing 5 contacts #22 + 6 contacts #16 Supplied without contact Polarization N
IN-BUILDING - amphenol-antennas.com
across the world. around the corner. mimo mimo idas antennas model number 7834400 description 2-port microcell panel antenna configuration mimo frequency range 695-2700 mhz frequency sub-range 695-806 806-960 1710-2700 polarization ±45°
Data Sheet R-Series V RH5 EtherCAT - temposonics.com
4 Temposonics V R-Series V RH5 EtherCAT V t Sheet TECHNICAL DRAWING Fig. 3: Temposonics® RH5 with ring magnet Controlling design dimensions are in millimeters and measurements in ( ) are in inches RH5-M/S-A/-V – RH5 with threaded flange M18×1.5 or ¾"-16 UNF-3A, example: Connector outlet D58
RP SMA Straight Crimp Jack Bulkhead 1.32 mm Micro-cable 50 Ohm
1 (Single Port) Size Category: Subminiature: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Termination Style: Cable - Crimp: Thread Direction: Standard: You May also be Interested in. SMA Straight Round Post Jack 50 Ohm 901-9856. SMA Straight Jack Front Mount Bulkhead 1.37 mm Micro-cable 50 Ohm 901-10756.
SMA Female Flange Mount Connector, 4 Hole (Candlestick) - SV Microwave
These products contain one or more EU REACH Substances of Very High Concern (SVHC) > 0.1% by weight (1000 ppm). Details related to the SVHC are displayed. REACH SVHC: LEAD, CAS #: 7439-92-1, PPM: 4000 . Use personal protective equipment as required. Do not eat, drink or smoke when using this product. Wash thoroughly after handling.
ASRN7A11S - Amphenol Air LB
Plug ASR Metallized 10 socket contacts size 22 (A1) Polarizing 1. Toggle Nav. Search. Search. Advanced Search . Search. Skip to Content . Language. en. fr; Sign in Create an account. Menu . Products. Quick connection junction modules. 1750 modules. 1750 modules for crimped contacts ...
7038-0253-0254 - SV Microwave
%PDF-1.6 %âãÏÓ 4 0 obj > endobj xref 4 42 0000000016 00000 n 0000001356 00000 n 0000001453 00000 n 0000001737 00000 n 0000001863 00000 n 0000003409 00000 n 0000004507 00000 n 0000005505 00000 n 0000005637 00000 n 0000006509 00000 n 0000007514 00000 n 0000007641 00000 n 0000008720 00000 n 0000009906 00000 n 0000010954 00000 n 0000011023 00000 n 0000011121 00000 n 0000045536 00000 n ...
cover | Amphenol Global Search | Amphenol
Overview. WaveTrax four-inch Slotted Duct is a vertical cable management solution that provides access in and out of the trough. The kit comes with everything needed to install the slotted duct, including a six-foot slotted trough, a six-foot cover for the trough, two coupling kits and brackets for mounting onto network equipment racks.
Sales Channels, Representatives, Distributors, Value-Added Resellers
AFSI is pleased to have partnerships with a global network of sales representatives, distributors and value-added resellers
FloatCombo™ 0.50mm Floating Board-to-Board Connectors with Power Pin
FEATURES BENEFITS; High Floating allowance up to ±0.80mm; Capable of absorb accumulated system tolerances, suitable for automatically assembly; High speed performance up to PCIe 4.0 with 16Gb/s
00111920102 - Amphenol Air LB
In-line junctions 1119 series are available in 1 to 4 contacts versions, for copper or aluminum cable contacts, and also exist in components carrier versions (diodes, resistors or fuses inserted). Fully sealed, compact, thin and easy to use, they are perfectly suited in a cable harness, to easily insert a component and change a signal, or ...
PRODUCT DATA DRAWING REV DESCRIPTION REVISION HISTORY - SV Microwave
1-72 screws rp.3759.53.2506.35 a 2x 1-16" allen key.01220.31 internal pin.0080.20 board pin.0280.71 body i.d. detail a scale 12 : 1 material: body: stainless steel per ams-5640, alloy uns s30300, type 1; or astm a582 type 303, cond. a contact: beryllium copper per astm b196, alloy no. uns c17300, td04