Search Results for m39029
TV µCom-10Gb+ - Amphenol PCD
performances according to the inercontact of M39029/77-429#16 M39029/76-425#16 38999 contact - Contacts are crimped with standard crimping tool M22520/2-01 + Amphenol µCom positioner - Crimp contact : AWG 24 to 28 - Solder contact : max AWG24 DATA TRANSMISSION - Exceeds 10Gb/s Ethernet following IEEE 802.3an-2006 : 10GBase-T
Shielded coaxial contact - High speed contacts - Amphenol Socapex
The Amphenol Socapex Shielded Coaxial Contact is designed for high frequency interconnection in a range of applications, including battlefield communication, aerospace, and telecom. Available in contact sizes 16, 12, and 8, the shielded coaxial contact is qualified to AS39029 coax standards and available in both crimp and PC Tails versions. It can be used in MIL-DTL-38999, EN3645, EN4165, and ...
Split Pair Quadrax Contacts - High speed contacts - Amphenol Socapex
Split Pair Quadrax Contacts are designed to provide better crosstalk performance, enabling a higher data rate than Cat 5E. These contacts are available in contact sizes 8 and are compatible with MIL-DTL-38999, EN3645, EN4165, and ARINC600 connectors. They are available in crimp and PC Tails versions and require modification of cavities Size 8 to accommodate keyed contacts.
Amphenol
Amphenol® 97 Series Connectors are UL recognized and CSA recognized. AMPHENOL CORPORATION Amphenol Industrial Phone: 888-364-9011 191 Delaware Avenue
CUSTOMER OUTLINE DRAWING - Amphenol
third angle proj. rev description date revisions eco appr cad file dwg size rev unless otherwise specified, dimensio ns are in inches and tolerances are:
EU RoHS II CoC - amphenol-aerospace.com
M39029/49‐332 YES CONTACT, SOCKET 6(c) Per review of the materials & processes utilized in the manufacture of the above-listed part number, Amphenol Aerospace Operations (AAO) and Commercial Air Division (ACAD) hereby acknowledge the referenced product is in conformity with the following: Directive 2011/65/EU (as amended)
HIGH DENSITY INTERCONNECTS - Amphenol Aerospace
Size 23 Sockets 10-597330-735 (M39029/17-172) Size 23 Pins 10-597331-735 (M39029/18-177) Sealing Plugs 10-405996-222 (MS27488-22-2) *Amphenol may use other contacts not listed above TOOLS: Crimp Tool: Daniels M22520/2-01 Positioner: Daniels M22520/2-16 Socket Daniels M22520/2-13 Pin Insertion Tool: Daniels DAK225-22
330291 | Amphenol Global Search | Amphenol
SV Microwave offers DC to 65 GHz high frequency size 8, 12 and 16 coaxial contacts for the D38999 Series III housing and standard inserts. These contacts allow any application to continue to use the D38999 connector and be able to expand the use to include the microwave transmission lines. M39029 /58-360. MS27493-22D. 10-597261-721. M39029 /56-348.
High Density 38999 Style Connectors - Amphenol Aerospace
The HD38999 family of connectors has over 30% more contact density than the highest density Mil-Spec 38999 connectors of similar size. This series of connectors was designed to utilize mil-specified 38999 components with the exception of the insert arrangements.
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
M39029/4-113 YES CONTACT, PIN 6(c) Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with the following: ...
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
m39029/30-218 yes contact, socket n/a Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with the following:
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
m39029/57-358 yes contact, socket 6(c) Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with the following:
m85049 | Amphenol Global Search | Amphenol
Inserts are qualified to MIL-DTL-38999 Series III and accept standard M39029-56/58 series contacts in either size 22D or size 20 contact arrangements. Trim, rugged shell will accommodate standard M85049/38 series backshells and are easily adapted for lanyard release applications.
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
M39029/31-229 YES CONTACT, PIN 6(c) Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with the following:
High Current Pin Contacts - Products | Amphenol Aerospace
Fully interchangable with M39029 pins; Available in any Amphenol connector series; 10%-20% improved ampacity; Technical Information Documents Videos Complementary Products Request Quote. Heat Rise Testing Data. HCP Contact Data Sheet High Current Pins to get your connections closer to uncut wire than ever before View ...
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
m39029/57-359 yes contact, socket 6(c) Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with the following:
Amphenol Connector Reference Guide - Volume 1
Standard 500 cycle and 1500 cycle, M39029 type power and signal contacts; Crimp contacts for front or rear release connector applications; Solder type, fixed contacts with cup or eyelet termination; Thermocouple contacts; RADSOK® sockets for high amperage power contacts; Spring-loaded and push-pull types
T-Line Push-Pull Connectors - Amphenol Aerospace
Inserts are qualified to MIL-DTL-38999 Series III and accept standard M39029-56/58 series contacts in either size 22D or size 20 contact arrangements. Trim, rugged shell will accommodate standard M85049/38 series backshells and are easily adapted for lanyard release applications. The T-Line Series of connectors are designed to reduce the size ...
Series Five FAQ's - Amphenol Aerospace
However, wherever possible it uses mil-qualified components, for example, all Series Five connectors utilize M39029 contact part numbers. Will Series Five ever be a mil-spec product? Amphenol Aerospace has consistently proven itself to be a supporter of open standards, having provided the IP necessary for the U.S. government and others to ...
Amphenol Pcd
M39029/64-369 20, 22, 24 0.5, 0.3, 0.25 0.550 13.97 0.044 1.12 0.066 1.68 Female Contact (Closed Entry) Design Material: Copper Alloy Plating: Gold flash over nickel or 0.000050 inch (1.25) gold over copper for military specification contacts Color Code: Orange/Blue/Grey for military specification contacts