Search Results for m39029
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
m39029/92-536 yes socket, electrical contact Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Comm ercial Air Division hereby acknowledges the referenced product is in conformity with the following:
D38999 Series II - JT PCB Connectors - Amphenol Aerospace
Amphenol provides 38999 Series I and II type connectors with PC Tail contacts, which are ideal for printed circuit board applications, either with rigid attachment or flex print assembly attachments.
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
m39029/77-428 yes contact, socket, coaxial 6(c) Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with the following:
m85049 | Amphenol Global Search | Amphenol
Inserts are qualified to MIL-DTL-38999 Series III and accept standard M39029-56/58 series contacts in either size 22D or size 20 contact arrangements. Trim, rugged shell will accommodate standard M85049/38 series backshells and are easily adapted for lanyard release applications.
EU RoHS II Certificate of Conformance - Amphenol Aerospace
M39029/106-620 YES CONTACT, PIN 6(c) Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with the following: Directive 2011/65/EU (as amended)
T-Line Push-Pull Connectors - Amphenol Aerospace
Inserts are qualified to MIL-DTL-38999 Series III and accept standard M39029-56/58 series contacts in either size 22D or size 20 contact arrangements. Trim, rugged shell will accommodate standard M85049/38 series backshells and are easily adapted for lanyard release applications. The T-Line Series of connectors are designed to reduce the size ...
EU RoHS II Certificate of Conformance - Amphenol Aerospace
M39029/106-616 YES CONTACT, SOCKET 6(c) Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with the following: Directive 2011/65/EU (as amended)
µCom & TVµCom - amphenol-socapex.com
• Machined gold plated crimp and solder contacts design for performances according to the inercontact of M39029/77-429 #16 M39029/76-425#16 38999 contact • Contacts are crimped with standard crimping tool M22520/2-01 + Amphenol µCom positioner • Solder contact: max AWG24 • Crimp contact: AWG 24 to 28
Series 3 - Amphenol In
M39029/58-360. MS27493-22D. 10-597261-721. M39029/56-348. MS27490-22D. Above part numbers include standard 500 cycle finish designation - gold plating over suitable underplate in accordance with MIL-C-39029. For other finish variations, consult Amphenol. * For use with RG180B/U and RG195A/U cable. For other size 8 coax or optional sizes 12 and ...
High Current Pin Contacts | Power Products | 38999 Plus | Circular ...
Push the current carrying capability past the limits of a Mil-Spec contact, or simply improve the efficiency of your system while reducing the heat dissipated
High Current Pin Contacts | Temper-Grip | Electric Mobility | Markets ...
Fully interchangable with M39029 pins; Available in any Amphenol connector series; 10%-20% improved ampacity; Technical Information Documents Videos Complementary Products Request Quote. Heat Rise Testing Data. HCP Contact Data Sheet High Current Pins to get your connections closer to uncut wire than ever before View ...
EU RoHS II CoC - amphenol-aerospace.com
M39029/29‐213 YES CONTACT, PIN 6(c) Per review of the materials & processes utilized in the manufacture of the above-listed part number, Amphenol Aerospace Operations (AAO) and Commercial Air Division (ACAD) hereby acknowledge the referenced product is in conformity with the following: Directive 2011/65/EU (as amended)
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
m39029/56-351 yes contact, socket 6(c) Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with the following:
Amphenol Pcd
M39029/64-369 20, 22, 24 0.5, 0.3, 0.25 0.550 13.97 0.044 1.12 0.066 1.68 Female Contact (Closed Entry) Design Material: Copper Alloy Plating: Gold flash over nickel or 0.000050 inch (1.25) gold over copper for military specification contacts Color Code: Orange/Blue/Grey for military specification contacts
EU RoHS II Certificate of Conformance - Amphenol Aerospace
M39029/91-530 YES CONTACT, SOCKET, TWINAX 6(c) Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with the following: Directive 2011/65/EU (as amended)
Supply Chain - Amphenol
We continually evaluate our suppliers to confirm that they are acting to ensure the sustainability of our world while behaving as responsible global citizens. We work to promote fair labor practices throughout our supply chain and prohibit the use of forced, bonded, child and indentured labor.
TV µCom-10Gb+ - Amphenol PCD
performances according to the inercontact of M39029/77-429#16 M39029/76-425#16 38999 contact - Contacts are crimped with standard crimping tool M22520/2-01 + Amphenol µCom positioner - Crimp contact : AWG 24 to 28 - Solder contact : max AWG24 DATA TRANSMISSION - Exceeds 10Gb/s Ethernet following IEEE 802.3an-2006 : 10GBase-T
EU RoHS II CoC - amphenol-aerospace.com
M39029/103‐559 YES CONTACT ASSEMBLY, COAXIAL 6(c) Per review of the materials & processes utilized in the manufacture of the above-listed part number, Amphenol Aerospace Operations (AAO) and Commercial Air Division (ACAD) hereby acknowledge the referenced product is in conformity with the following: Directive 2011/65/EU (as amended)
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
m39029/56-348 yes contact, socket 6(c) Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with the following:
High Current Pin Contacts | Temper-Grip | High Power Contacts | Power ...
Fully interchangable with M39029 pins; Available in any Amphenol connector series; 10%-20% improved ampacity; Technical Information Documents Videos Complementary Products Request Quote. Heat Rise Testing Data. HCP Contact Data Sheet High Current Pins to get your connections closer to uncut wire than ever before View ...