Search Results for m39029
T-Line Push-Pull Connectors - Amphenol Aerospace
Inserts are qualified to MIL-DTL-38999 Series III and accept standard M39029-56/58 series contacts in either size 22D or size 20 contact arrangements. Trim, rugged shell will accommodate standard M85049/38 series backshells and are easily adapted for lanyard release applications. The T-Line Series of connectors are designed to reduce the size ...
Amphenol 348 Series High Density Connectors - Amphenol Aerospace
2 348 Series specifications Materials and Finishes: pin contact (standard) - copper base alloy, gold plated per 50 micro inches min. per MIL-G-45204 over suitable underplate. socket contact (standard) - copper base alloy, gold plated per MIL-G-45204 over suitable underplate.
EU RoHS II Certificate of Conformance - Amphenol Aerospace
M39029/106-620 YES CONTACT, PIN 6(c) Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with the following: Directive 2011/65/EU (as amended)
Board Mount Socket Junctions - amphenol.co.jp
SJP022000 20 22/22 M39029/22-191 A APCD P/N Contact P/N Board Mount Socket Junction Modules Series II Size 12,16, 20, 22 Module Configurations Board Mount Socket Junctions QTY Size Config. Materials Module Body: Polytherimide per ASTM-D5205 Grommet: Silicone Blend Elastomer per A-A-59588 Contact Retainers: Stainless Steel Socket Contacts:
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
m39029/56-350 yes socket contact assembly 6(c) Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Comm ercial Air Division hereby acknowledges the referenced product is in conformity with the following:
PEGASUS - Amphenol-Air LB
SJS840411P 4 16 M39029/57-358 SJS840740P SJS840440P None 8 B Green SJS840440P SJS840450P SJS840441P 4 16 M39029/57-358 4 Position, Size 16 Inline Plug APCD P/N # of Contacts Contact Size Contact P/N Shell Size Key Color P/N Marking Mating SJSB104110P None 11 - Black SJSB104110P SJS104120P SJSB104111P 4 16 M39029/56-352 INLINE PLUG
Concentric Twinax Contacts - Amphenol Aerospace
Gold plated full crimp termination contacts qualified to M39029/90 & /91; Integral part of the MIL-STD-1760 interconnection system; Also available in modified, intermateable versions for termination to a host of cables; Technical Information
TV µCom-10Gb+ - Amphenol PCD
performances according to the inercontact of M39029/77-429#16 M39029/76-425#16 38999 contact - Contacts are crimped with standard crimping tool M22520/2-01 + Amphenol µCom positioner - Crimp contact : AWG 24 to 28 - Solder contact : max AWG24 DATA TRANSMISSION - Exceeds 10Gb/s Ethernet following IEEE 802.3an-2006 : 10GBase-T
µCom & TVµCom - amphenol-socapex.com
• Machined gold plated crimp and solder contacts design for performances according to the inercontact of M39029/77-429 #16 M39029/76-425#16 38999 contact • Contacts are crimped with standard crimping tool M22520/2-01 + Amphenol µCom positioner • Solder contact: max AWG24 • Crimp contact: AWG 24 to 28
EU RoHS II CoC - amphenol-aerospace.com
(8 5r+6 ,, &huwlilfdwh ri &rqirupdqfh $sulo 'hdu &xvwrphu ,q uhvsrqvh wr \rxu frpsoldqfh vwdwxv lqtxlu\ uhjduglqj wkh iroorzlqj surgxfw $pskhqro $hurvsdfh
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
m39029/92-536 yes socket, electrical contact Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Comm ercial Air Division hereby acknowledges the referenced product is in conformity with the following:
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
m39029/58-360 yes contact, pin 6(c) Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with the following:
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
m39029/57-358 yes contact, socket 6(c) Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with the following:
mil-dtl-26482 | Amphenol Global Search | Amphenol
MIL-DTL-38999, MIL-C-26482 and MIL-5015, with a wide range of contact arrangements and options Amphenol Corporation Amphenol Aerospace 40-60 Delaware Avenue, Sidney, New York 13838-1395 Phone: 800-678-0141 or 607-563-5011 Fax: 607-563-5157 www.amphenol-aerospace.com This catalog has been specifically designed to assist in the critical process
Socket Junction Modules Stud Mount Series II Size 16, 20, 22
Socket Junction Modules Amphenol Pcd www.amphenolpcd.com Milaero@amphenolpcd.com 1-978-624-3400 72 Cherry Hill Drive Beverly, MA 01915 M81714/63 Socket Ground Modules
µCom & TVµCom
• Machined gold plated crimp and solder contacts design for performances according to the inercontact of M39029/77-429 #16 M39029/76-425#16 38999 contact • Contacts are crimped with standard crimping tool M22520/2-01 + Amphenol µCom positioner • Solder contact: max AWG24 • Crimp contact: AWG 24 to 28
MIL-DTL-22992, Class ‘L’ - amphenol.co.jp
M39029/48 Socket M39029/49 A, B, C 6 -317 -329 N, G 6N -318 -329 Shell Size 28, 40 amp rating AN C B G Cable: 28-12 IPCEA, type G, round, four #8 conductors 28-13 CO-04 HDF, (4-6-4/12R) 1090 per MIL-DTL-3432 28-12, 28-13 Three phase AC, 4 wire, grounding Contacts: Position Size Pin M39029/48 Socket M39029/49 A 4 -320 -331 N 4N -321 -331 G1, G2 ...
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
m39029/22-192 yes contact, socket n/a Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with the following:
m85049 | Amphenol Global Search | Amphenol
Inserts are qualified to MIL-DTL-38999 Series III and accept standard M39029-56/58 series contacts in either size 22D or size 20 contact arrangements. Trim, rugged shell will accommodate standard M85049/38 series backshells and are easily adapted for lanyard release applications.
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
M39029/4-113 YES CONTACT, PIN 6(c) Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with the following: ...