Search Results for m39029
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
m39029/76-429 yes contact, socket, coaxial 6(c) Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with the following:
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
m39029/5-115 yes contact, pin 6(c) Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with the following:
Amphenol Aerospace MIL-DTL-26500 Type – 48 Series Wire Splice Connect
• Uses standard M39029/31-229 pin and M39029/32-248 socket contacts • Incorporates environmental sealing grommet Metal collet retention • Uses standard MIL-DTL-26500 contact removable tools • Low cost • Weight savings design • Space savings design • Color coded connector halves - red or blue Receptacle Wire Splice Amphenol 48 Series
EU RoHS II CoC - amphenol-aerospace.com
(8 5r+6 ,, &huwlilfdwh ri &rqirupdqfh $xjxvw 'hdu &xvwrphu ,q uhvsrqvh wr \rxu frpsoldqfh vwdwxv lqtxlu\ uhjduglqj wkh iroorzlqj surgxfw $pskhqro $hurvsdfh
Commercial Aerospace | Markets - Amphenol
Series I Terminal Junction Modules and Series II Socket Junction Modules are robust, reliable, and perform to M81714 electrical and mechanical standards. Series I uses standard M39029/1 pin contacts. Series II uses M39029/22 socket contacts. Both accommodate 12-26 AWG wires.
Commercial Aerospace | Markets - Amphenol
Series I Terminal Junction Modules and Series II Socket Junction Modules are robust, reliable, and perform to M81714 electrical and mechanical standards. Series I uses standard M39029/1 pin contacts. Series II uses M39029/22 socket contacts. Both accommodate 12-26 AWG wires.
sae j1772 | Amphenol Global Search | Amphenol
Single and Dual Wire Splices meet MIL-T-81714/11 &12 requirements and are highly resistant to temperature and fluids. Features & Benefits: Performs to M81714 electrical and mechanical standards M39029/1 Contacts: Meets Mil-C-39029 standards Integral Socket/Bus Bar: Assures electrical and mechanical integrity over long product life.
pt00se 20-41s | Amphenol Global Search | Amphenol
SJ5704111 4 20 M39029/57-357 INLINE PLUG. 10 ontact producedamphenolpcd.com LS 5 Position, Size 22 Inline Plug APCD P/N # of Contacts Contact Size Contact P/N Shell Size Key Color P/N Marking Mating SJS860510 None 8 - White SJS860510 SJS860500 SJS860520 SJS860511 5 22 M39029/57-354 SJS805730 ... Search Results for pt00se 20-41s Amphenol ...
M28840
Standard Duty Electrical Socket Contact (M39029/84) MIL Ref. No. Receptacle Connector With Straight EMI/RFI Backshell (M28840/20) 12-13 Page Contents. Amphenol is a leading manufacturer of connectors now offers complete line of M28840 circular connectors according to MIL-DLT -28840. These shipboard application connectors are precision-machined ...
193-2821-016 | Amphenol Global Search | Amphenol
Search Results for 62 in 16 inmeta:gsaentity_divisions=amphenol%20tuchel 62IN - Amphenol In Amphenol 62IN series connectors are general purpose, environment resistant , miniature circular connectors with three- ... 18-11 62 119 241 340 20-41 45 126 225 - 22-21 16 135 175 349 22-55 30 142 226 314 20-29 63 144 252 333 I nsert Orientations 60 155
T-Line Push-Pull Connectors - Amphenol Aerospace
Inserts are qualified to MIL-DTL-38999 Series III and accept standard M39029-56/58 series contacts in either size 22D or size 20 contact arrangements. Trim, rugged shell will accommodate standard M85049/38 series backshells and are easily adapted for lanyard release applications. The T-Line Series of connectors are designed to reduce the size ...
Concentric Twinax Contacts - Amphenol Aerospace
Gold plated full crimp termination contacts qualified to M39029/90 & /91; Integral part of the MIL-STD-1760 interconnection system; Also available in modified, intermateable versions for termination to a host of cables; Technical Information
ms27488-22-2 | Amphenol Global Search | Amphenol
2 Accessories 38999 icro-Terrapin es Contact Amphenol Aerospace for more information at 800-678-0141 • www.amphenol-aerospace.com H 38999 High Density Contact Part Numbers: Size 23 Sockets 10-597330-735 (M39029/17-172) Size 23 Pins 10-597331-735 (M39029/18-177) Sealing Plugs 10-405996-222 (MS27488-22-2) Electrical: 22 AWG: 5.0 AMPS
hv connectors | Amphenol Global Search | Amphenol
6 Contact Amphenol Aerospace for more information at 800-678-0141 www.amphenol-aerospace.com HIGH POWER CONTACTS • Fully interchangable with M39029 pins • Available in any Amphenol connector series* • 10%-20% improved ampacity FEATURES AND BENEFITS:
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
m39029/76-424 yes contact, pin, coaxial 6(c) Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with the following:
SOLARIS, RECTANGULAR CONNECTORS - Amphenol PCD
per M39029/58, /57 Temperature Range -65 oC to 175C Mil-Std-1322 Method 1003, Condition A Temperature Life 500 hours @ 85C EIA-364, Test procedure 17B Insulation Resistance 5000 M Min. @ 500 VDC Mil-Std-1344, Method 3003 EIA-364, Test Procedure 20D Dielectric Withstanding 1500 VAC, 60Hz @ Sea Level, 5ma 300 VAC, 60 Hz @70,000 ft, 2ma
Amphenol Aerospace
Created Date: 3/14/2001 4:29:16 PM
Amphenol Aerospace M83723/66 & /67– MIL-DTL-83723, Series III Quick ...
12 14-12 2-3 M39029/5-118 M39029/4-113 CONTACT CURRENT RATING AND RETENTION Contact Size* Current Rating Contact Retention Amperes Max. Voltage Drop Millivolts Axial Load lb. N 207.5 35 89.0 16 13.0 25 25 111.2 12 23.0 25 30 133.4 * Organize individual circuits to maintain heat rise within operating temperature requirements.
pt06se-10-6s | Amphenol Global Search | Amphenol
6 Contact Amphenol Aerospace for more information at 800-678-0141 www.amphenol-aerospace.com HIGH POWER CONTACTS • Fully interchangable with M39029 pins • Available in any Amphenol connector series* • 10%-20% improved ampacity FEATURES AND BENEFITS:
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
m39029/92-536 yes socket, electrical contact Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Comm ercial Air Division hereby acknowledges the referenced product is in conformity with the following: