Search Results for m39029
00170430102 - Amphenol Air LB
Standard Part Number: M39029/57-16 . Description. This contact is part of the contact range to be used with Amphenol Air LB products. to be quoted. Add to Wishlist. Markets. Commercial Aerospace | Defense | Rail & Mass Transit | Marine. Applications.
EU RoHS II Certificate of Conformance - Amphenol Aerospace
M39029/90-529 YES CONTACT, PIN 6(c) Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with the following: Directive 2011/65/EU (as amended)
sim card | Amphenol Global Search | Amphenol
A push-pull mating connector, the T-Line incorporates a retention spring in the receptacle and a full-mating indicator band on the plug. Inserts are qualified to MIL-DTL-38999 Series III and accept standard M39029-56/58 series contacts in either size 22D or size 20 contact arrangements.
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
m39029/57-354 yes contact, socket 6(c) Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with the following:
TVP00R CTVP00R BS-C6170 D38999/20 JN1034A Wall mounting ... - Amphenol
according to M39029 Standard 803 803 803 605 539 462 N/A Tested using silver plated wire. 5 Insert availability and identification JT LJT TV SJT Status Crimp Hermetics Service Total Contact Size Class€Class Rating Contacts 22D 22M 22 20 16 12 8 8 == 10 12 H Y* (Coax) (Twinax)(Power) Coax 8-2 B #P M 2 2 8-3 B #P M 3 3 9-3 B # 8-6 C X M 6 6
date | Amphenol Global Search | Amphenol
M39029/56-348 | Amphenol Global Search | Amphenol Find various products and information related to M39029/56-348, a push-pull connector with retention spring and mating indicator band. See specifications, data sheets, catalogs, and compliance documents from Amphenol and its divisions.
58-533725-26s | Amphenol Global Search | Amphenol
58-533725-26s | Amphenol Global Search | Amphenol Series I Terminal Junction Modules and Series II Socket Junction Modules are robust, reliable, and perform to M81714 electrical and mechanical standards. Series I uses standard M39029/1 pin contacts. Series II uses M39029/22 socket contacts.
Connectors | Products - Amphenol
A push-pull mating connector, the T-Line incorporates a retention spring in the receptacle and a full-mating indicator band on the plug. Inserts are qualified to MIL-DTL-38999 Series III and accept standard M39029-56/58 series contacts in either size 22D or size 20 contact arrangements.
ms27488-22-2 | Amphenol Global Search | Amphenol
2 Accessories 38999 icro-Terrapin es Contact Amphenol Aerospace for more information at 800-678-0141 • www.amphenol-aerospace.com H 38999 High Density Contact Part Numbers: Size 23 Sockets 10-597330-735 (M39029/17-172) Size 23 Pins 10-597331-735 (M39029/18-177) Sealing Plugs 10-405996-222 (MS27488-22-2) Electrical: 22 AWG: 5.0 AMPS
窒素ボンベ G-11 | Amphenol Global Search | Amphenol
2024.11.27 技術情報 「hcp - m39029と代替可能な高電流ピンコンタクト」を追加 2024.11.20 お知らせ 冬季休業のお知らせ 2024.11.20 お知らせ 採用情報を更新しました 2024.10.23 展示会 2024国際航空宇宙展(ja2024) 出展のご報告 2024.10.11 カタログ 航空宇宙・防衛 インター ...
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
m39029/75-416 yes contact, socket 6(c) Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with the following:
pt06se-10-6s | Amphenol Global Search | Amphenol
6 Contact Amphenol Aerospace for more information at 800-678-0141 www.amphenol-aerospace.com HIGH POWER CONTACTS • Fully interchangable with M39029 pins • Available in any Amphenol connector series* • 10%-20% improved ampacity FEATURES AND BENEFITS:
MILITARY QUALITY D S - アンフェノールジャパン株式会社
*M39029/57-354 22 / 24 / 26 / 28 [0.3/0.25/0.12/0.08] Positronic is qualified to supply the legacy design, as well as, the PosiBand design. If the requirement is for the PosiBand design exclusively, notify sales at time of quotation for order placement when requesting M39029 contacts. Note: Connectors can be kitted with all
Amphenol Aerospace
Created Date: 12/11/2000 9:22:48 AM
M81714/4, /9 Series I Size 12 Class D Terminal Junction Modules
www.amphenolpcd.com Milaero@amphenolpcd.com 1-978-624-3400 72 Cherry Hill Drive Beverly, MA 01915 M81714/4-DA1 M81714/4-DB1 M81714/4-DB2 M81714/4-DC1
W RU WV OW X DF QW &R - SV Microwave
E-Mail: sales@svmicro.com • Website: www.svmicrowave.com 2400 Centrepark West Drive, Suite 100, West Palm Beach, FL 33409 6 Coax High Frequency D38999, ARINC and HDB3 Contacts
Commercial Aerospace | Markets | Amphenol
Series I Terminal Junction Modules and Series II Socket Junction Modules are robust, reliable, and perform to M81714 electrical and mechanical standards. Series I uses standard M39029/1 pin contacts. Series II uses M39029/22 socket contacts. Both accommodate 12-26 AWG wires.
µCom-10Gb - アンフェノールジャパン株式会社
performances according to the inercontact of M39029/77-429#16 M39029/76-425#16 38999 contact - Contacts are crimped with standard crimping tool M22520/2-01 + Amphenol µCom positioner - Crimp contact : AWG 24 to 28 - Solder contact : max AWG24 DATA TRANSMISSION - Exceeds 10Gb/s Ethernet following IEEE 802.3an-2006 : 10GBase-T
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
m39029/5-116 yes contact, socket 6(c) Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with the following:
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
m39029/92-536 yes socket, electrical contact Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Comm ercial Air Division hereby acknowledges the referenced product is in conformity with the following: