Search Results for m39029
Defense | Markets - Amphenol
Series I Terminal Junction Modules and Series II Socket Junction Modules are robust, reliable, and perform to M81714 electrical and mechanical standards. Series I uses standard M39029/1 pin contacts. Series II uses M39029/22 socket contacts. Both accommodate 12-26 AWG wires.
EU RoHS II Certificate of Conformance - amphenol-aerospace.com
M39029/64-369 YES CONTACT, PIN 6(c) Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with the following: Directive 2011/65/EU (as amended)
catalog | Amphenol Global Search | Amphenol
6 Contact Amphenol Aerospace for more information at 800-678-0141 www.amphenol-aerospace.com HIGH POWER CONTACTS • Fully interchangable with M39029 pins • Available in any Amphenol connector series* • 10%-20% improved ampacity FEATURES AND BENEFITS:
MIL規格丸型コネクタのガイドブック
・ m39029適合電源・信号コンタクトは標準500回/1500 回嵌合保証 ・ 圧着コンタクトはフロントリリースとリアリリースの両方 に対応 ・ 半田コンタクトは、ソルダカップとアイレット結線タイプ あり ・ サーモカップル(熱電対)コンタクト
AmphenolAerospace HD38999 High Density
48 Contact Amphenol Aerospace for more information at 800-678-0141 • www.amphenol-aerospace.com Dualo Size 23 Pins III ST 38999 PCB HD I Removal Tool: Daniels DRK225-22 II A ccessories HermSeal A uacon Fiber Optics Contacts Connectors Cables HIG H SP 26482 Matri 2 Environmental: 83723 III 515 2650 P yle 22992 Class 6 ac- Shells Options
Product Data Sheet - アンフェノールジャパン株式会社
ground while insulated M39029 signal or power contacts are also included for compact packaging. Ground Plane Connector with all contacts grounded to a single metallic insert. Concentric Twinax Contacts qualified to M39029/990 and /91 RCT ( Reduced Component Twinax) Contacts * Patent 6,386,914 Meet MIL-C-39020/90 and /91
M81714/4, /9 Series I Size 12 Class D Terminal Junction Modules
www.amphenolpcd.com Milaero@amphenolpcd.com 1-978-624-3400 72 Cherry Hill Drive Beverly, MA 01915 M81714/4-DA1 M81714/4-DB1 M81714/4-DB2 M81714/4-DC1
アンフェノールジャパン株式会社
Created Date: 3/14/2001 4:29:16 PM
Amphenol Aerospace
21-33121-541 M39029/27-402 Contact, Socket, Coaxial Type JT-R, Crimp (MIL-DTL-38999 Series II) Installation Instructions See table on reverse side for coaxial cable recommended, type assembly instructions code, stripping dimensions, tool selector settings, crimping tool, positioner and insertion/removal tool information. Type Assembly
AmphenolAmphenol Line Replaceable Module (LRM) - Amphenol Aerospace
Size 16 M39029/79 & /80 shielded contacts • Size 12 coax for DC-2 GHz; size 8 coax for DC-32 GHz • SMPM coax contacts* • LRM Power Supply Modules • Custom designs of LRMs have been developed with 270VDC sections which are capable of providing corona-free operation at 100,000 feet. They utilize size 22D contacts
EU RoHS II Certificate of Conformance - amphenol-aerospace.com
M39029/106-620 YES CONTACT, PIN 6(c) Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with the following: Directive 2011/65/EU (as amended)
TVP00R CTVP00R BS-C6170 D38999/20 JN1034A Wall mounting ... - Amphenol
according to M39029 Standard 803 803 803 605 539 462 N/A Tested using silver plated wire. 5 Insert availability and identification JT LJT TV SJT Status Crimp Hermetics Service Total Contact Size Class€Class Rating Contacts 22D 22M 22 20 16 12 8 8 == 10 12 H Y* (Coax) (Twinax)(Power) Coax 8-2 B #P M 2 2 8-3 B #P M 3 3 9-3 B # 8-6 C X M 6 6
Amphenol Connector Reference Guide - Volume 1
Standard 500 cycle and 1500 cycle, M39029 type power and signal contacts; Crimp contacts for front or rear release connector applications; Solder type, fixed contacts with cup or eyelet termination; Thermocouple contacts; RADSOK® sockets for high amperage power contacts; Spring-loaded and push-pull types
High Density Interconnects - Amphenol-Air LB
Size 23 Sockets 10-597330-735 (M39029/17-172) Size 23 Pins 10-597331-735 (M39029/18-177) Sealing Plugs 10-405996-222 (MS27488-22-2) Electrical: 22 AWG: 5.0 AMPS 24 AWG: 3.0 AMPSSolid metal to metal coupling, EMI grounding fingers and 26 AWG: 2.0 AMPS 28 AWG: 1.5 AMPS Insulation Resistance: 5000 megohms min.@500 VDC 25C
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
m39029/92-536 yes socket, electrical contact Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Comm ercial Air Division hereby acknowledges the referenced product is in conformity with the following:
EU RoHS II Certificate of Conformance - Amphenol Aerospace
M39029/90-529 YES CONTACT, PIN 6(c) Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with the following: Directive 2011/65/EU (as amended)
26482 | Amphenol Global Search | Amphenol
26482 Matri 2 Environmental: 83723 III 515 2650 P yle 22992 Class 6 ac- Shells Options 70 Others E M I Filter Transient Crimp Rear Release Matri Matri P yle Amphenol Aerospace Contact Part Numbers: Size 23 Sockets 10-597330-735 (M39029/17-172) High Density 10-597331-735 (M39029/18-177)
Octax Ultra High-Speed Interconnect Solutions Oc
» Uses standard M39029 crimp contacts » Optimized for use with CarlisleIT’s Gigabit series cables » Compatible with both 24 and 26 AWG conductor cables » Patented Test Scope Per Specification Notes Vibration - Random, Sine and Gunfire EIA-364-28, M IL-STD-202, M IL-STD-810 Shock EIA-364-27 300G Acceleration MIL-STD-1344, M IL-STD-202 50 G
High POWER - アンフェノールジャパン株式会社
6 Contact Amphenol Aerospace for more information at 800-678-0141 www.amphenol-aerospace.com HIGH POWER CONTACTS • Fully interchangable with M39029 pins • Available in any Amphenol connector series* • 10%-20% improved ampacity FEATURES AND BENEFITS:
sim card | Amphenol Global Search | Amphenol
A push-pull mating connector, the T-Line incorporates a retention spring in the receptacle and a full-mating indicator band on the plug. Inserts are qualified to MIL-DTL-38999 Series III and accept standard M39029-56/58 series contacts in either size 22D or size 20 contact arrangements.