Search Results for m39029
Mil-Spec Contacts | Products | Amphenol Aerospace
MIL-DTL-38999 Series III, II, I Contacts 38999 Application Tools 38999 Assembly Instructions 26482 Contact Information 26482 Assembly Tools 83723 Contact Information 83723 Assembly Tools MIL-DTL-83723 (Pyle) Contacts and Tools Class L Contact Information Class L Installation Instructions
m39029 | Amphenol Global Search | Amphenol
22D M39029/58-360 27493-22D T3-4022-36LD M39029/56-348 27490-22D T3-4122-36LD 20 M39029/58-363 27493-20 T3-4020-36LD M39029/56-351 27490-20 T3-4120-36LD T-Line® Series Contact Information, Optional Crimp Sheild Adapter Contact Size Crimp Well Data Wire Size (AWG) Finished wire outside dimensions Sealing Plugs Well Diameter Minimum Well Depth ...
MIL-DTL-5015, Matrix - Amphenol Aerospace
MIL-DTL-5015, Matrix CRIMP REAR RELEASE SERIES AMPHENOL CORPORATION 40-60 Delaware Avenue, Sidney, NY 13838-1395 • 800-678-0141 www.amphenol-aerospace.com • www.amphenolmao.com
m39029 | Amphenol Global Search | Amphenol
M39029/49‐332 YES CONTACT, SOCKET 6(c) Per review of the materials & processes utilized in the manufacture of the above-listed part number, Amphenol Aerospace Operations (AAO) and Commercial Air Division (ACAD) hereby acknowledge the referenced product is in conformity with the following: Directive 2011/65/EU (as amended) ...
m39029 | Amphenol Global Search | Amphenol
per M39029/58, /57 Temperature Range -65 oC to 175C Mil-Std-1322 Method 1003, Condition A Temperature Life 500 hours @ 85C EIA-364, Test procedure 17B Insulation Resistance 5000 M Min. @ 500 VDC Mil-Std-1344, Method 3003 EIA-364, Test Procedure 20D Dielectric Withstanding 1500 VAC, 60Hz @ Sea Level, 5ma 300 VAC, 60 Hz @70,000 ft, 2ma ...
AS39029, PCB, High Speed, & High Power Contacts - Amphenol Aerospace
Amphenol Aerospace designs and manufactures millions of contacts each month, from the industry-standard AS39029 Contacts to the most complex, High Speed Contacts and High Power Contacts.We cover a broad range of wire gauges from the large size 0 down to the smallest size 23 and smaller contacts.
M39012/26-0503 TNC Straight Crimp Plug RG-58 RG-142 RG ... - Amphenol RF
M39012/26-0503 RF Connector TNC Straight Crimp Plug RG-58 RG-142 RG-223 RG-400 50 Ohm QPL Approved
Configurator - Amphenol Aerospace
Develop your part number and download 2D drawings and 3D models. The part builder enables you to construct 2D drawings and 3D models of a part and pinpoint the precise Amphenol Aerospace product you need.
Series I Terminal Junction Modules - Amphenol PCD
M39029/1 Contacts: Meets Mil-C-39029 standards. Integral Socket/Bus Bar: Assures electrical and mechanical integrity over long product life. Integral Contacts: High conductivity allow for optimum electrical performance. Split socket design: Provides peripheral surface wipe and contact, uses the maximum mating surfaces of pin and contact
Concentric Twinax Contacts | Products | Amphenol Aerospace
Gold plated full crimp termination contacts qualified to M39029/90 & /91; Integral part of the MIL-STD-1760 interconnection system; Also available in modified, intermateable versions for termination to a host of cables; Technical Information
L-1107-A.fm - Amphenol Aerospace
M39029/60-367 (SUPERSEDES MS27536) BAND 1 ORANGE 2 BLUE 3 VIOLET M17/095-RG-180 or RG-195A/U 1 M22520/2-01 M22520/2-31 M22520/5-01 M22520/10-01 M22520/5-05 M22520/10-07 B B MIL-I-81969/14-12 or DANIELS DRK-264-8 or AMPHENOL 11-9170 CONTACT REMOVAL FROM THE CONNECTOR Remove wire sealing member from grommet (piggyback grommet seal). Position
Series II Lightweight Ground Modules - Amphenol PCD
Series II Socket Junction Modules are robust, reliable and perform to M81714 electrical and mechanical standards. Ground Modules are available in both center stud and mountaing flange versions with Gold or Tin plating. M39029/22 contacts meet Mil-C-39029.
T-Line Push-Pull Connectors - Amphenol Aerospace | Products
Inserts are qualified to MIL-DTL-38999 Series III and accept standard M39029-56/58 series contacts in either size 22D or size 20 contact arrangements. Trim, rugged shell will accommodate standard M85049/38 series backshells and are easily adapted for lanyard release applications. The T-Line Series of connectors are designed to reduce the size ...
Leading the Evolution of RF/Microwave Technology on a Global Scale | SV ...
Part # SF1521-60070-1S 2.92mm Female Solderless PCB Compression Mount Connector, 2 Hole, with 4.76mm Screws (CPW / Microstrip) Available Inventory: 634
amphenol m39029 datasheet | Amphenol Global Search | Amphenol
Search Results for lp-597331-735 m39029%2f56-348 | Amphenol Global Search | Amphenol m39029/56-348 yes contact, socket 6(c) Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity
m39029 | Amphenol Global Search | Amphenol
m39029/92-535 yes socket, electrical contact Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Comm ercial Air Division hereby acknowledges the referenced product is in conformity with the following:
m39029%2f56-348 | Amphenol Global Search | Amphenol
Find various products and information related to M39029/56-348, a push-pull connector with retention spring and mating indicator band. See specifications, data sheets, catalogs, and compliance documents from Amphenol and its divisions. Search Results for m39029%2f56-348 Amphenol Amphenol® 97 Series Connectors are UL recognized and CSA recognized.
m39029 | Amphenol Global Search | Amphenol
m39029%2f56-348 | Amphenol Global Search | Amphenol A push-pull mating connector, the T-Line incorporates a retention spring in the receptacle and a full-mating indicator band on the plug. Inserts are qualified to MIL-DTL-38999 Series III and accept standard M39029-56/58 series contacts in either size 22D or size 20 contact arrangements.
High Current Pin Contacts | Products | Amphenol Aerospace
Fully interchangable with M39029 pins; Available in any Amphenol connector series; 10%-20% improved ampacity; Technical Information Documents Videos Complementary Products Request Quote. Heat Rise Testing Data. HCP Contact Data Sheet High Current Pins to get your connections closer to uncut wire than ever before View ...
m39029 | Amphenol Global Search | Amphenol
per m39029/57 and m39029/58 for signal and power per m39029/102 and 103 for coax fibre-optic contacts available contact terminations: crimp, pcb, compliant materials: shell: aluminum alloy insert: thermoplastic per mil-p-46185 hardware: cres contact retention: becu available shell finishes: electroless nickel, od chromate over cadmium zinc ...