Search Results for m39029
L-1107-A.fm - Amphenol Aerospace
M39029/60-367 (SUPERSEDES MS27536) BAND 1 ORANGE 2 BLUE 3 VIOLET M17/095-RG-180 or RG-195A/U 1 M22520/2-01 M22520/2-31 M22520/5-01 M22520/10-01 M22520/5-05 M22520/10-07 B B MIL-I-81969/14-12 or DANIELS DRK-264-8 or AMPHENOL 11-9170 CONTACT REMOVAL FROM THE CONNECTOR Remove wire sealing member from grommet (piggyback grommet seal). Position
SOLARIS, RECTANGULAR CONNECTORS - Amphenol PCD
per M39029/58, /57 Temperature Range -65 oC to 175C Mil-Std-1322 Method 1003, Condition A Temperature Life 500 hours @ 85C EIA-364, Test procedure 17B Insulation Resistance 5000 M Min. @ 500 VDC Mil-Std-1344, Method 3003 EIA-364, Test Procedure 20D Dielectric Withstanding 1500 VAC, 60Hz @ Sea Level, 5ma 300 VAC, 60 Hz @70,000 ft, 2ma
Mil-Spec Contacts | Products | Amphenol Aerospace
MIL-DTL-38999 Series III, II, I Contacts 38999 Application Tools 38999 Assembly Instructions 26482 Contact Information 26482 Assembly Tools 83723 Contact Information 83723 Assembly Tools MIL-DTL-83723 (Pyle) Contacts and Tools Class L Contact Information Class L Installation Instructions
Amphenol Aerospace
Amphenol Aerospace designs and manufactures QPL Mil-spec and custom circular and rectangular electrical and electronic connectors for the military and aerospace industries. We also specialize in designing and building high-speed cable assemblies, media converters and Ethernet switches, fiber optic connectors and cable assemblies, high power and high voltage connectors, EMI/EMP filter ...
「PT シリーズ」カタログ変更情報
16 20~16 0.5~1.3 1.7~2.8 m39029/31-228 m39029/32-247 10-257982-16f 20 24 ~ 20 0.2 ~ 0.5 1.2 ~ 2.1 M39029/31-240 M39029/32-259 10-597820-355 * グロメットを使用する時はケーブルのシールの為に表中寸法のケーブルをご使用ください。
MIL-DTL-22992, Class ‘L’ - Amphenol Aerospace
M39029/48 Socket M39029/49 A, B, C 6 -317 -329 N, G 6N -318 -329 Shell Size 28, 40 amp rating AN C B G Cable: 28-12 IPCEA, type G, round, four #8 conductors 28-13 CO-04 HDF, (4-6-4/12R) 1090 per MIL-DTL-3432 28-12, 28-13 Three phase AC, 4 wire, grounding Contacts: Position Size Pin M39029/48 Socket M39029/49 A 4 -320 -331 N 4N -321 -331 G1, G2 ...
Rugged Ethernet, USB & Display connectors - Amphenol Socapex
The machined and gold-plated solder and crimp contacts are designed and perform according to the inner contact of M39029/77-429#16 M39029/76-425#16 38999 coaxial contact. The contacts are crimped with standard crimping tool M22520/2-01 plus the Amphenol mCom positioner. The contact module of these connectors is machined brass and can ...
Socket Junction Splices SJS Series II Single and Double
M81714/65-16-2 M39029/22-193 M81714/65-20-2 M39029/22-192 M81714/65-22-2 M39029/22-191 Product Description Splice Dimensions Size 16 Size 20 Size 22 1.452 Max 1.434 Max 1.310 Max Wire Size Dimension L Size 16 Size 20 Size 22 1.428 Max 1.428 Max 1.322 Max Wire Size Dimension L 58
Mil-Spec Contacts - Products | Amphenol Aerospace
MIL-DTL-38999 Series III, II, I Contacts 38999 Application Tools 38999 Assembly Instructions 26482 Contact Information 26482 Assembly Tools 83723 Contact Information 83723 Assembly Tools MIL-DTL-83723 (Pyle) Contacts and Tools Class L Contact Information Class L Installation Instructions
Socket Junction Systems MIL-T-81714 Series II, Class D
Military P/N APCD P/N QTY* Size1 P/N M39029 Bussing Configurations M81714/60-12-01 M81714/60-12-02 M81714/60-12-03 SJM012100 SJM012200 SJM012300 6 6 6 12/12 12/12 12/12 /22-605 /22-605 /22-605 Part Numbers 1.020.672 1.047 MAX *Quantity figure denotes number of contacts accommodated by module. Modules are supplied with one additional spare ...
m39029 | Amphenol Global Search | Amphenol
M39029/103‐559 YES CONTACT ASSEMBLY, COAXIAL 6(c) Per review of the materials & processes utilized in the manufacture of the above-listed part number, Amphenol Aerospace Operations (AAO) and Commercial Air Division (ACAD) hereby acknowledge the referenced product is in conformity with the following: Directive 2011/65/EU (as amended)
Quadrax Contacts - High speed contacts | Amphenol Socapex
Quadrax Contacts from Amphenol Socapex are designed to provide high data transfer rates with low power consumption, making them an ideal choice for various applications such as Ethernet, AFDX (Avionics Full Duplex Switched Ethernet), cockpit displays, and in-flight entertainment. These contacts are available in contact size 8 and qualified further to EN3155-074 and 075.
J T ・ L J T ・ T V ・ C T V ・HDTV タ イ プ コ ネ ク タ ー の 結 線 方 法
ljt,tv,ctv s 橙 緑 茶 10-597808-355 m39029/56-351 jt,ljt p 橙 青 赤 10-251415-225 m39029/58-362 jt s 橙 緑 青 10-251416-225 m39029/57-356 ljt s 橙 緑 黒 10-407035-225 m39029/56-350 jt,ljt p 橙 青 茶 10-251415-235 m39029/58-361 jt s 橙 緑 緑 10-251416-235 m39029/57-355
Series II Junction Modules - Amphenol PCD
Series II Inline Splices/Electronic Splices . Supplied with a wide variety of diodes, resistors, capacitors, and fuses and allow customers to incorporate system modifications into a wire bundle.
LP-597331-735 | Amphenol Global Search | Amphenol
Search Results for lp-597331-735 m39029%2f56-348 | Amphenol Global Search | Amphenol m39029/56-348 yes contact, socket 6(c) Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity
AMPHENOL /PYLE-NATIONAL
22D M39029/58-360 27493-22D T3-4022-36LD M39029/56-348 27490-22D T3-4122-36LD 20 M39029/58-363 27493-20 T3-4020-36LD M39029/56-351 27490-20 T3-4120-36LD T-Line® Series Contact Information, Optional Crimp Sheild Adapter Contact Size Crimp Well Data Wire Size (AWG) Finished wire outside dimensions Sealing Plugs Well Diameter Minimum Well Depth
m39029 | Amphenol Global Search | Amphenol
M39029/64-369 YES CONTACT, PIN 6(c) Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with the following: Directive 2011/65/EU (as amended)
HCP CONTACTS - Amphenol Aerospace
• Fully interchangable with M39029 pins • Available in any Amphenol connector series* • 15%-25% improved ampacity FEATURES AND BENEFITS: *Contact factory for part numbers/quote Temper-Grip + HCP Gain benefit by changing out only the pin side of your connector system! (Size 22D to 12) For high power applications contact us for more information
Selection Guide - アンフェノールジャパン株式会社
M39029/32 - 257 016-1212-087A Skt 12 12 C/A TC-KN Contacts Per AS39029 Selection Guide . Spec/Sheet Number Bin Code Tri-Star Part Number Style Contact Size Wire Barrel Size Type/Class Application Contacts Per AS39029 Spec/Sheet Number Bin Code Tri-Star Part Number Style Contact Size Wire Barrel Size
M28840 SHIPBOARD CONNECTORS - Amphenol PCD
20 20-24 AWG M39029/83-508 M39029/84-509 M22520/34-01 M22520/34-02 M81969/33-01 M81969/34-01. M28840 SHIPBOARD CONNECTORS M28840 Availability Contact circular@amphenolpcd.com Military Spec Reference Description Type M28840/10 Receptacle Wall Mount Connector M28840/11 Receptacle Cable Mount