Search Results for marlin 30-30 suppressor
5761400-3 - Amphenol Antenna Solutions
(3x) Penta Band, 30-Port, Tri-Sector Antenna, 65°, (2x) 698-960 | (3x) 1427-2690 MHz, 3047 mm
MMS 2 Moisture Measurement System - protimeter.com
HygroMaster L Specifications Gross Weight 8 oz (277 gms) Dimensions (LxWxH) 7 in x 3.2 in x 1.5 in (178 mm x 81 mm x 38 mm) Display 2” TFT display, 176 x 220, 256K
IECEx - pcb.com
JJF 4/30/21YHK. 6 8 9 3 5. PCB Piezotronics Inc. claims proprietary rights in the information disclosed hereon. Neither it nor any reproduction thereof will be disclosed to others without the written consent of PCB Piezotronics Inc. REVISIONS. REV DESCRIPTION DIN B CHANGED PINOUTS 51726.25 [6.4] CUBE .39 [9.9] "Y"
REACH - Registration, Evaluation and Authorisation of Chemicals - Amphenol
Registered in London no. 0784278 Registered Office: Amphenol Ltd, Thanet Way, Whitstable, Kent, CT5 3JF, England Tel 01227 773200 www.amphenol.co.uk
Model 102A05 | PCB Piezotronics
Model 102A05:High resolution ICP® pressure sensor, 100 psi, 50 mV/psi, 3/8-24 mtg thd, accel. comp., ground isolated
SOFTWARE/APPS - Airmar
WeatherStation data may be custom configured using the advanced setup menu. Firmware in an Airmar sensor may also be updated using the flash update program within the advanced setup menu. Click on the link below to download the WeatherCaster PC software. The download (113MB) could take up to 30 minutes depending on your internet connection.
Cavity Combiners PRO-CAV130-3 - AMPHENOL PROCOM
-30 °C to +60 °C: Frequency Stability: Approx. 0.8 ppm / °C: Ordering Designations. Model Product No. PRO-CAV130-3: 210001412: Add to quote: Related products. Accessories. Explore all Accessories. Compact Combiners. View all Amphenol Procom hybrid Tx/Rx Compact combiners for VHF & UHF. To be used e.g. in mobile TETRA/PMR/LMR control stations.
Model 357B03 | PCB Piezotronics
Model 357B03:Platinum Stock Products; High temp., ceramic shear, charge output accel., 10 pC/g, 9k Hz, 10-32 side conn.(-95 F to +500 F)
Premier Marine Electronics & Accessories Supplier | Gemeco
Contact our Sales team with any questions at 803-693-0777 or [email protected] (Mon-Fri, 8:30 AM - 5:00 PM EST) Explore available brands. Explore Our Featured Brands Gemeco proudly represents many of the most innovative and exclusive brands in the industry. Skip to full brand list. View All Brands. About Us. About Us.
LTR-90 Ultra Cool Dry Block Calibrator - KAYE
The Kaye LTR-90 is an ultra-cool dry well calibrator designed for portability and ease of operation. The dry well calibrator operates from -90°C to +140°C and delivers fast response, high stability, and automated sensor calibration for ultra-low temperature applications.
Model 622B01 | PCB Piezotronics
Model 622B01:Platinum Stock Products; General purpose, industrial, ceramic shear ICP® accel, 100 mV/g, 0.2 to 15k Hz, top exit, 2-pin conn., frequency
4X - pcb.com
30.5m ≤ LENGTH = +30.5cm/ - 0 350M88A 7 5 5 9 5 PCB Piezotronics Inc. claims proprietary rights in the information disclosed hereon. Neither it nor any reproduction thereof will be disclosed to others without the written consent of PCB Piezotronics Inc. 1.08 .03 ...
Model M320C20 | PCB Piezotronics
Model M320C20:ESS (6.5 gm) quartz shear ICP® accel, 10 mV/g, 2 Hz to 10 kHz, 10-32 top conn.
SMA Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead 50 ...
External Antenna 2400-2500MHz 5150-5850MHz 5850-7125MHz ST1228-30-501-A External Antenna 2400-2500 MHz 5150-5825 MHz ST0228-30-003-A Stick Antenna 698-960 1710-2690 3400-3800 MHz RP-SMA ST0457-20-501-A
Band-Pass Filters for the 130 MHz Band - AMPHENOL PROCOM
4.92 x 16.73 x 30.12 in. Weight Approx. 3.4 kg / 7.50 lb. Approx. 7 kg / 15.43 lb. Approx. 10.5 kg / 23.15 lb. Environmental Operating temperature range -30 °C to +60 °C Frequency Stability Approx. 1.5 ppm / °C ORDERING Model Product No. BPF 3/1-125 200000974 BPF 3/2-125 200000968 BPF 3/3-125 200000596
Amphe-PDTM Mini 5.7mm Plug Connector Crimp Type
30 40506070 80 9010010 20 30 405060 70 80 10 20 30 405060 80 90300 10 30 40 60 70 80 90 100 10 30 40 50 60 SO 90 20010 30 40 50 60 70 50 60 70 90 20 30 40 50 50 ELE rs-82 EAT . Title: amphe-pd-mini-plug-connector-crimp-assembly-instructions-amphenol-industrial Created Date:
Model 646B00 | PCB Piezotronics
Model 646B00:Industrial vibration sensor, 4 to 20 mA output, 0 to 10 g's RMS, 3 to 1k Hz, top exit, 2-pin conn.
Ampehnol All Sensors Produkte
Entdecken Sie die anpassbaren Ultra-Niederdrucklösungen von Amephenol All Sensors nach Familie.
ICP® PRESSURE SENSOR - PCB
Excitation Voltage 22 to 30 VDC 22 to 30 VDC Constant Current Excitation 2 to 20 mA 2 to 20 mA Output Impedance < 100 Ohm < 100 Ohm Output Bias Voltage 8 to 14 VDC 8 to 14 VDC Physical Sensing Geometry Compression Compression Sensing Element Quartz Quartz Housing Material 17-4 Stainless Steel 17-4 Stainless Steel Diaphragm Invar Invar
MA100PQ01 - Amphenol Antenna Solutions
35 30 25 20 15 10 5-90-120 -60-150 -30 180 0 150 120 90 60 30 35 30 25 20 15 10 5-90-120 -60-150 -30 180 0 150 120 90 60 30 35 30 25 20 15 10 5-90-120 -60-150 -30 180 0 150 120 90 60 30 Horizontal Vertical | Metal Surface Vertical | Non-Metallic Surface This model is available in the iBwave In-Building Network Components Database - www ...