Search Results for marport extract data
BDO Fiber Interconnect Pedestals - Charles Industries, LLC
The BDO Interconnect Pedestal is ideal for multi-tenant cell site, campus or strip mall environments where the customer requires high-capacity fiber bandwidth for wireless backhaul, private networks or data and video broadband services.
M28876 Fiber Optic Connectors - Amphenol Fiber Systems International (AFSI)
Amphenol Fiber Systems International 5 www.fibersystems.com MIL-PRF-28876 Product Specifications Specification Measurement/Detail Mating Durability 500 cycles per EIA/TIA-455-21
GH2183 Heading & GPS - Airmar
Only recreational heading sensor that uses a three-axis rate gyro for rate-of-turn data; Three-axis accelerometer for best-in-class pitch and roll information; Compass calibration can be done easily on any display or PC; WAAS GPS provides latitude, longitude, COG, SOG, time and date, and magnetic variation data
main | iKonvert 2000-0183 Gateway Converter with USB
iKonvert 2000-0183 Gateway Converter with USB. Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W
Enabling Connector Innovations through Plating - Amphenol CS
PCIe® Gen 7.0 Doubles Data Rate to 128 GT/s For Data-Intensive Markets Feb 6, 2025. Amphenol Partners with Keysight and MultiLane for Demos Jan 28, 2025. Amphenol Communications Solutions Pioneers Innovation: Launches Two Made-in-India Tech Solutions at Bharat Mobility Global Expo 2025 Jan 22, 2025.
8-Port Antenna
ARRAY LAYOUT ARRAY FREQUENCY CONNECTOR CONNECTOR TYPE R1 696-960 1-2 7/16-DIN Female R2 696-960 3-4 7/16-DIN Female 8-Port Antenna 696-960 | 696-960 | 1695-2400 | 1695-2400 MHz
ST800 Smart™ Sensor Bronze Thru-hull NMEA 2000® - Airmar
The ST800 speed and temperature sensor processes digital signals inside the thru-hull housing. Then this Smart™ Sensor sends data to a chart plotter, radar screen, or digital display in NMEA 2000 ® format. These low-profile units are nearly flush, minimizing drag with only 5 mm (3/16") extending outside of the hull.
14-Port Antenna - Amphenol Antenna Solutions
14-Port Antenna 698-960 698-960 1427-2690 1427-2690 1427-2690 1427-2690 1427-2690 MHz 5 Rea 5 7 mm 5780500 5780500 5780500D x Hepta an -ort 5 OL anel Antenna ariale Tilt 7 mm
38999 Connector Savers - Amphenol Aerospace | Products
- Extends the service life of cable assemblies - Provides an interface for mismatched cable issues - Corrosion Resistance : Several shell finishes capable of withstanding 500 hours of salt spray - Environmentally Sealed : Environmentally sealed when mated with Mil-Spec plug - Gender Availability : Available in a variety of gender options tailored to your application needs
Agriculture - Airmar
Explore Airmar's solutions for the agriculture market. Discover innovative and reliable technologies designed to optimize agricultural operations. Airmar offers a range of high-quality products, including weather sensors, ultrasonic transducers, and data collection systems, tailored to the unique needs of the agriculture industry. Browse our offerings now and harness the power of Airmar's ...
Contact Us - Airmar
Technical Data Catalog (pdf) AIRMAR ISO Certification (PDF Download) Supplier Change Notification (PDF Download) Supplier Corrective Action Request (PDF Download) Supplier Quality Support Manual (PDF) DISCOVER. Videos. What is XID? AIRMAR Certified Installers. Installer Finder. WeatherStationWX.com
M563 Chirp-ready - Airmar
This version of Airmar’s M563 offers excellent sensitivity and Broadband Performance throughout low and high-frequency bands. This performance allows crisp waveforms at discrete frequencies or allows Broadband Chirp or coded waveforms.
ST850 Smart™ Sensor SST Thru-hull NMEA 2000® - Airmar
Speed and Temperature. The ST850 is a low-profile, retractable, thru-hull sensor that computes accurate speed and temperature data and sends it to any NMEA 2000 ® network. These low-profile units are nearly flush, minimizing drag with only 5 mm (3/16") extending outside of the hull.
DT800 Smart™ Sensor Plastic Thru-hull NMEA 0183 - Airmar
The DT800 is a low-profile, retractable, thru-hull sensor that accurately computes depth and temperature data and sends it to any NMEA 0183 display. Airmar's Smart™ Sensors have embedded microelectronics—the transducer element and signal processor are only millimeters apart. The signal from the depth transducer is processed right inside the ...
Ocean Monitoring/Unmanned Surface Vessels - Airmar
Explore Airmar's solutions for ocean monitoring and unmanned surface vessels (USVs). Discover advanced technologies designed to enhance oceanographic research and monitoring capabilities. Airmar offers a range of high-quality sensors, transducers, and communication systems tailored for integration with unmanned surface vessels. From environmental sensing to data collection and communication ...
Absolute, Non-Contact Position Sensors Technical Data ... - Temposonics
Proprietary data DIN ISO 16016 beachten: MTS Sensor Technologie Auf dem Sch: üffel 9 D-58513 L üdenscheid: Projektionsmethode A3: C-Serie: MB-H Einfachwirkender Zylinder mit MB-H c: MTS Sensor Technologie: Remove burrs and sharp edges Do not sca le print Machined surface finish min. Ra3,2 µ m Free of oil and grease:
R109LHW Wide-beam Chirp-ready Thru-hull External Mount - Airmar
2 kW. Get more coverage under your boat with Airmar’s unique wide-beam, low and high-frequency, Chirp-ready R109LHW. The high band operates across a frequency range of 150 to 250 kHz and has a fixed 25° beam for all frequencies which results in superior resolution.
Star-Line, Star-Line EX, Rig-Power - アンフェノールジャパン ...
systems as well as offshore petroleum production for power distribution and data acquisition. Ample margins of safety and reliability have been designed into the Star-Line connectors to maintain capability levels which make them ideally suited for the broad spectrum of demands placed on them by industry.
DST800L 235kHz, 100W, Smart™ Sensor, Bronze Long-Stem, NMEA ... - Airmar
The DST800L is a Smart ™ Triducer ® Multisensor that offers depth, speed, and temperature functions in one thru-hull fitting. The long-stemmed transducer is designed for use in thick-hulled, wooden boats or vessels with a steep deadrise. The optional high-performance fairing vertically orients the beam for strong return echoes, resulting in optimal performance even at higher speeds.
ARES Reels - Amphenol Fiber Systems International (AFSI)
To order or to obtain a price quote on our ARES Fiber Optic Reels, call toll free (US only) at 800.472.4225, international calls please use 1-214-547-2400 or