Search Results for material of whipple shield
Shielded Connectors for Industrial Applications - Amphenol CS
The shielded design of these connectors provides superior EMC performance and significantly reduces coupling inductance leading to excellent electromagnetic compatibility. These connectors also come with a Scoop-proof housing to prevent mismating and a high flammability rating using UL94V-0 material.
Interconnects and Accessories for Harsh Environments - Amphenol PCD
Amphenol PCD offers the most comprehensive interconnects and accessories for harsh environments, complimented by industry leading cable assembly engineering capabilities.
Learn All About Shielding Electro Magnetic Interferences (EMI)
The shield absorbs the transmitted interference and channels it to a ground connection, or a virtual ground plane. The protected clean signal reaches the circuit, maximizing the performance of the connectors. The material of the EMI shield, size, and thickness determine the effectiveness of EMI shielding.
PRE-SHIELD ADAPTER BACKSHELLS - amphenolpcd.com
SHIELD FINISH FINISH: ENTRY SIZE: SHIELD LENGTH D: Drain : 109: Straight Hole 111: 90°-:Spin: S:Self-Lock Table A (Material: Copper) K: Nickel T: Tin N: Electroless Nickel: W: Cadmium Olive Drab Z: Black Zinc Nickel Table A & B 6 inches min. 18 inches max. 1 inch increments TABLE-A Accessory:
D-Sub Connectors & Cables | Amphenol
Amphenol offers a wide range of D-subminiature connectors and cables in standard and high-density form factors. In addition, rugged and IP67 sealed versions for harsh environments, and electrically filtered D-subs for overall EMI shielding are available.
AMPHENOL /PYLE-NATIONAL - Amphenol Aerospace
• Accepts T9-R-5309-10( ) crimp shield adapter FEATURES & BENEFITS: • Satinless steel or aluminum shells • Various plating options • MIL-C-38999 Series Inserts • M39029-56/-58 Series Contacts • Space-Saving size
16617 MIL-DTL-26482, Series 2, Matrix - Amphenol Aerospace
26482 4 Contact Amphenol Aerospace for more information at 800-678-0141 • www.amphenol-aerospace.com MATRI 2 J Insert Arrangements Insert Arrangement 8-33 8-98 10-06 12-03 12-08 12-10 14-04 14-05 Service Rating I I I II I I I II Number of Contacts 3 3 6 3 8 10 4 5
ABS Coaxial Cable Product Type: T6Q60/40-FE Black
Bonded APA Laminate Shield 60% Aluminum Braid APA Laminate Shield 40% Aluminum Braid Underground Floodant Black Polyethylene Jacket Cable Ordering Information Part Number Description NEC / CSA Listing 006Q64E00BK0610000R1 T6Q60/40-FE Black None Characteristics Material Detail inches mm Inner Conductor Copper Clad Steel 0.0403 1.02
ABS Coaxial Cable Product Type: TX15AT77-FE Black
Bonded APA Laminate Shield 77% Aluminum Braid APA Laminate Shield Underground Floodant Black Polyethylene Jacket Cable Ordering Information Part Number Description NEC / CSA Listing 015T77E00BK2910000R1 TX15AT77-FE Black None Characteristics Material Detail inches mm Inner Conductor Copper Clad Aluminum 0.109 2.77
PRE-SHIELD ADAPTER BACKSHELLS - amphenolpcd.com
PRE-SHIELD ADAPTER STRAIGHT; 90°; SPIN COUPLING; SELF-LOCK W/ SHIELD ... ENTRY SIZE SHIELD LENGTH: D: Drain 112: Straight: Hole 114: 90°-:Spin S:Self-Lock: Table A (Material: Copper) K: Nickel T: Tin N: Electroless Nickel W: Cadmium Olive Drab: Z: Black Zinc Nickel Table A & B: 6 inches min. 18 inches max. 1 inch increments TABLE-A: Accessory ...
RJE07 - Amphenol CS
SHIELD WITH SMT Analysis Equipment OVERVIEW This product specification defines the general use and performance parameters for Amphenol’s RJE07 series of modular jacks. Availability: Single port available with shielding options. The RJE07 series of modular jacks supports Ethernet Protocols. Shielding available for increased EMI
Accessories and Other | Products - Amphenol
Amphenol designs and builds a broad range of accessories to complement our connector and cable assembly portfolio including backshells and cable clamps as well as other wire and cable management products.
Backshells Archives - Amphenol PCDAmphenol PCD
Strain relief, environmental protection and EMI/RFI shielding at the termination area of any connector. Support most applications with a full line of Military (MIL) specification, commercial, and custom solutions options. 100% Aluminum up to 50% weight saving. Offers superior EMI performance vs other light weight backshells.
Shielded vs Unshielded Industrial Cables - TPC Wire
Shielding: Shielded cables have an additional layer of shielding material, such as aluminum foil or copper braid, which helps protect the cable from electromagnetic interference (EMI) caused by nearby electrical equipment. Unshielded cables do not have this additional layer of shielding.
26482 | Amphenol Global Search | Amphenol
Learn about the features, benefits, and technical information of MIL-DTL- 26482 Hermetic connectors, a small and compact military and commercial aerospace connectors with an airtight glass-to-metal seal. Find out how to customize, order, and test these connectors for your application.
RJE03 - Amphenol CS
MATERIAL REQUIREMENTS RJE03 connectors are RoHS compliant. Unless otherwise specified, the materials for each component shall be: Insulator Engineering thermoplastic. Complies with UL 94V-0 Contacts -Phosphor Bronze hard temper with gold thickness options (6µ”,
Defense | Markets - Amphenol
Featuring benefits such as a locking feature, butterfly stacking, weight savings, durable PEEK polymer band material, and multiple cushion material options that are non-conductive and non-corrosive, a versatile solution for anyone looking to reduce weight and installation time.
PRE-SHIELD ADAPTER ASHELLS - amphenolpcd.com
STRAIGHT; 90°; SPIN COUPLING; SELF-LOCK W/ SHIELD Connector Group L D38999 Series III & IV M85049 /115 - 11 T W 03 -6 D SERIES SLASH # COUPLING ACCESSORY SHELL SIZE SHIELD FINISH FINISH ENTRY SIZE SHIELD LENGTH D: Drain Hole 115: Straight 117: 90°-:Spin S: Self-Lock Table A (Material: Copper) K: Nickel T: Tin N: Electroless Nickel W: Cadmium ...
STRAIN RELIEF CLAMP BACKSHELLS - amphenolpcd.com
SLASH # COUPLING ACCESSORY SHELL SIZE MATERIAL/FINISH 38: Straight 39: 90° S: Self Lock-: Spin Table A A: Aluminum Alloy/Hard Anodized Black N: Aluminum Alloy/ Electroless Nickel W: Aluminum Alloy/ Cadmium Olive Drab S: Stainless Steel/Passivate BACKSHELLS Connector Group L 98 Contact backshells@amphenolpcd.com
OCTISTM OUTDOOR I/O SYSTEM ACCESSORIES - Amphenol CS
tubing, shield cages to receptacle bulkhead coding with seals. They enhance the usability and protection of OCTIS™ Outdoor I/O System. Protects the panel cut out area from direct exposure to dust prior to the mating of plug assembly with the board connector. Material: NBR Insulates equipment from EMI and also from dust prior to the mating of plug