Search Results for material of whipple shield
Bus/Data ire and Cable Trex-Onics Shielded Horizontal CAT6 Cable - TPC Wire
features Ultra-Shield construction, which includes a heavy-duty combination of tinned copper braid, foil shield, and tinned drain wire providing 100% protection from electromagnetic and radio frequency interference. The jacket is a halogen-free, flame-retardant material that provides protection from environmental abuse
m85049 backshell catalog | Amphenol Global Search | Amphenol
Browse different versions, features, applications and specifications of m85049 backshells from various sources and links. Circular Backshells › Lamp Thread Adaptor - BP1; Lamp Thread Adaptor - BP1. Strain relief thread adaptor for easy shield termination. Key features. ...
Charles Universal Broadband Enclosure CUBE-SC3NN12HN5 General ...
SOLAR SHIELD PASS-THRU KNOCKOUTS FOR POWER SUPPLY CABLES AC LOAD CENTER AC SURGE SUPPRESSOR MOUNTING BRACKE T FOR ERICSSON 8863 OR ... unpack the unit, and dispose of the packaging material. -INSPECTION NOTE- Visually inspect the unit for damages prior to installation. If the equipment was damaged in transit, immediately report the extent of ...
Harsh Environment Connector Material Selection Guide
material available in Amphenol’s SMPTE304 broadcast connector and Mil-ST connector. Due to both raw material and increased machining costs, 303 CRES is approximately 3-4 times more expensive than comparable aluminum parts. • 304 and 316 CRES are special order materials for especially harsh
A full spectrum of custom cables - Wilcoxon Sensing Technologies
Braided electrical shield of stainless steel wrapped along the outside of a cable. A stainless steel overbraid protects the cable from sharp objects and can act as an additional signal shield. For underwater applications, the braid protects the outer insulation from foreign objects and does not trap water. Environmental resistance
Products - Amphenol
Our wide array of electrical and electronic connectors come in multiple form factors and are designed to meet the latest market needs, including high power requirements, higher speeds, size and weight reduction, EMI shielding, hermeticity, high pressure, and improved board retention.
Cable assemblies according to Allen-Bradley standard 2090 - Lutze
shield • Overall shield: Braid shield, Tinned copper wires, optical cover approx. 85% • Jacket material: TPE • Surface: matt, adhesion-free • Jacket color: orange RAL 2003 Rated voltage UN 1000 V Flexible Motor Supply 1000 V WTTC 600 V UL TC 600 V UL MTW 600 V UL AWM 105 °C Test voltage 4000 V Insulation resistance at 20 °C 500 M ×km
Termination Bands - Amphenol PCDAmphenol PCD
M85049-148-Individual-Shield. View; Download; You are leaving the Amphenol PCD website. Continue to External Site. AMPHENOL PCD. Products; Drawing & Models; Careers; Distributors; NEWS. 02/25/2025 APCD Distribution Manager attends Amphenol APAC Distribution Summit; 11/17/2023 Change of CAGE CODE – Amphenol India;
Cr Ferrule RG-316DS Gold | FRL-SMA-316DBGL - Amphenol RF
Crimp Ferrule RG-316DS Cable Gold
termination-instructions-sae-circular-gt-series-amphenol-industrial
a. Provide for sufficient wire slack to permit easy installation of the connector. Using Table 1 as a guide, cut the wires to length and strip the insulation the appropriate distance from the end.
PRE-SHIELD ADAPTER BACKSHELLS - amphenolpcd.com
SHIELD FINISH FINISH: ENTRY SIZE: SHIELD LENGTH D: Drain : 109: Straight Hole 111: 90°-:Spin: S:Self-Lock Table A (Material: Copper) K: Nickel T: Tin N: Electroless Nickel: W: Cadmium Olive Drab Z: Black Zinc Nickel Table A & B 6 inches min. 18 inches max. 1 inch increments TABLE-A Accessory:
Model 522 6-conductor, shielded, black polyurethane jacket cable ... - PCB
Shield Type Over Bundle Braid: 90% Minimum Coverage Braid: 90% Minimum Coverage Shield Material Over Bundle Tin Plated Copper Tin Plated Copper Shield Wire Diameter Over Bundle(Each Strand 36 AWG) 0.19 in 4.7 mm [1] Drain Wire Material Tin Plated Copper Tin Plated Copper Bend Radius(minimum) 2.5 in 63.5 mm Weight 1 oz/ft 97 gm/m [1] ROHS ...
PRE-SHIELD ADAPTER ASHELLS - amphenolpcd.com
PRE-SHIELD ADAPTER STRAIGHT; 90°; SPIN COUPLING; SELF-LOCK W/ SHIELD Connector Group K D38999 Series I & II M85049 /109 S 10 T W 03 -6 D ... ENTRY SIZE SHIELD LENGTH D: Drain 109: Straight Hole 111: 90°-:Spin S:Self-Lock Table A (Material: Copper) K: Nickel T: Tin N: Electroless Nickel W: Cadmium Olive Drab Z: Black Zinc Nickel Table A & B 6 ...
Introduction to Piezoelectric Industrial Accelerometers - PCB
Material Selection. Accelerometers are piezoelectric devices, that is, the primary sensing element is a piezoelectric element constructed in such a way that when stressed by vibratory forces, a proportional electrical signal is produced. ... Typically the shield of a two conductor shielded cable is left open or not connected at the sensor end ...
GS-12-003 PRODUCT SPECIFICATION - amphenol-cs.com
The material for each part shall be as specified herein or equivalent. 5.2.1 MINI PV Contact Body. Shall be 1/4 hard CuNi alloy, UNS C72500, in accordance with ... The ground terminal to shield contact resistan ce shall not exceed 8 milliohms (14 milliohms after environmental exposure) when measured in acco rdance with MIL-STD-1344A, Method ...
PCB Terminations - RF Connectors - Amphenol RF
Amphenol RF offers a broad range of radio frequency PCB Terminations including industry standard designs and highly engineered Amphenol RF proprietary interfaces. Check product specs & datasheets for a wide selection of PCB Terminations at Amphenol RF online.
Standard Medical Cable Connector | Pulse-Lok Connector 360041
Housing Material. Cable Type. Jack Type. Housing Style. RJ45 Shield. ... Pack Type. Part # Housing Style Cable Type Jack Type RJ45 Shield Nut Type Strain Relief Type Housing Color Coupler Color Pack Type; Pulse-Lok® 361040: Plug Kit : Solid : no : Flex : Black : Black
Model 078 | PCB Piezotronics
Insulation Material Over Conductor(s) Extruded PTFE: Extruded PTFE: Shield Type Over Conductor(s) Braid: 90% Minimum Coverage: Braid: 90% Minimum Coverage: Shield Material Over Conductor(s) Silver Plated Wire: Silver Plated Wire: Shield Wire Diameter Over Conductor(s) (Each Strand 40 AWG) 0.063 in: 1.60 mm [1] Bend Radius (minimum) 1.2 in: 30.5 mm
Benefits of IEPE accelerometer isolation design
shield is attached around the core to limit the influence of radio frequency (RF) signals. The pellet assembly is inserted into the accelerometer body with the only attachment point being the base. An isolation material is used between the base of the accelerometer and the pellet assembly, providing between 100 and 500 volts of protection.
MHDR Series Rugged HDMI Connectors - Amphenol CS
MATERIAL § External Shell: Die Cast Zinc, Nickel Plated ... Rear Shield and Thread Options. 3 #4-40 UNC Unified Thread ; M. M3 x 0.5 Metric Thread; MHDR. A. X. 1; 1. X; 0. X. Title: MHDR Series Rugged HDMI Connectors Author: Amphenol ICC Subject: Amphenol s MHDR series HDMI Connectors serve many markets and applications across the globe ...