Search Results for matlab function input type
Universal Transmitter - PCB
Model 682A06 is a DIN rail mounted, general purpose, universal transmitter for industrial monitoring, control, and alarm require-ments. It accepts a variety of sensor input signals and provides exci- tation voltage for two-wire, loop-powered sensors and transmitters.
Technical Information | PCB Piezotronics
Download technical information on PCB's products. PCB ® manufactures sensors used by design engineers and predictive maintenance professionals to test and measure vibration, pressure, force, acoustics, load, and shock in research and development as well as industrial applications.. Divisions of PCB
Miniature Electrodynamic Shakers | PCB Piezotronics
Provide an excitation signal from a dynamic signal analyzer or function generator directly into the BNC input on the SmartShaker to initiate testing, whether it be using the shaker with a stinger for modal testing or by mounting a small part to the shaker for general vibration screening needs.
Equal Trace TR Multicoax Series - Amphenol Ardent Concepts
Largely a function of PCB design. 2. Measurement includes 6” of cable. 3. Consult factory or additional cable options. ... (Form Factor) Pitch (mm) Cable Length & Connector Type: 20, 40, 70 ET Straight Mount (SM) 16 (16X1) 3.60 mm 6” (06), 12” (12), 24” (24) 2.92 mm Male or Female (KM or KF 1.85 mm Male or Female (VM or VF) ...
PS SERIES PSMATPLDCU140P500-X - Amphenol Socapex
Functions and Signals INHIBIT The INHIBIT signal turns the Outputs of the power supply ON and OFF. OPEN (I < 0.03 mA @ V = 6.2 V) – Output power available. SHORT (V < 2 V @ I = 2 mA) to VOUT RTN – Output power is inhibited. BIT (Built-In Test) Isolated open-collector transistor (Optocoupler secondary side).
Electrodynamic Shaker Kits | PCB Piezotronics
For many modal test applications, an electrodynamic shaker system is best suited for creating an appropriate input forcing function. Distributing adequate input force energy across the test structure and obtaining accurate and reliable input force measurements is critical for successful modal and structural testing.
Minitek® 2.00mm – A Solution to Meet All Your Design Requirements
With a 2.00mm pitch, Minitek ® is compatible with all types of connections between cables, wires, and PCBs. This design has helped to save up to 38% space compared with the conventional 2.54mm design.
DESCRIPTION FEATURES - Amphenol Aerospace
• 18 to 50VDC Standard Input version • For extended input version 12 to 100VDC operation • High efficiency – up to 90% (depending on output voltage). • Full galvanic isolation between Input, Chassis and Outputs • External Inhibit (On/Off) • Conduction cooled via the baseplate • For standard Input version No damage due
Electronic Standard Relay - ESR10 ISO Maxi
By combining two functions in one component the ESR10 Maxi helps to minimise the number of plug-in connections in a circuit and thus reduces the risk of a failure.
D25S13A6PA00LF | D-Subminiature | Amphenol
Amphenol is one of the leading manufacturers of Input Output Connectors. Contact us today for more details of D-Subminiature Delta D Part Number D25S13A6PA00LF.
2060E MODAL TESTING 60 LBF MODAL - PCB
enhancing input levels at low frequencies and useful frequency range beyond 6 kHz, the 2060E is suitable for structural testing and experimental modal analysis applications, including single and multiple inputs (SIMO and MIMO) using random, burst random, sine dwell or chirp excitation signals.
8-Port Antenna
MET and RET versions, 3GPP/AISG2.0, in multiple single RET (multiple device type1) or in Multi-RET (device type 17, with firmware above MD3.10). Our patented, RET module controlling all tilt angles, fully inserted inside the antenna (field replaceable).
Understanding Current Output Signals - PCB
A 4-20 mA transmitter converts an accelerometer-type voltage output into a current output through the use of a multi - part electronics process. During the AC to DC voltage conversion portion of the process, all frequency data is eliminated from the signal.
ORDERING OPTIONS Select from the different options listed below
to the corresponding connector color. The manual tilt 'override' function is always available with no need to remove the physical RET motor. Remote Electrical Tilt (RET) Control The remote control of the electrical tilt is managed by a Multi-Device Control Unit (MDCU) or a Multi-Device Dual Unit (MDDU) inserted in the bottom of the antenna.
Model 628F61 Precision Quartz Industrial ICP® Accelerometer ...
input voltage. Also, the diode can be changed to supply higher currents for driving long cable lengths. Constant current diodes, as shown in Figure 3, should be used in ICP® signal conditioners. (The correct orientation of the diode within the circuit is critical for proper operation.) Except for special models, standard ICP® sensors require
MRJR5480MF | Harsh Connector | Amphenol
Harsh IP67 Hood Assembly, Input Output Connector, for Harsh USB Type A and Harsh RJ
Model 357B14 High temp., miniature (2 gm), ceramic shear, charge output ...
Model 357B14 High temp., miniature (2 gm), ceramic shear, charge output accel., 3 pC/g, 12k Hz, 10-32 top conn. (-95 F to +500 F) Installation and Operating Manual
Model EX686B01 | PCB Piezotronics
The 686B01 Smart Vibration Switch is a low cost versatile and fully USB Programmable electronic vibration switch that replaces unreliable mechanical vibration switches. It is also a significantly lower cost alternative for many electronic vibration switch applications. For current version, see: Model 686C01.
PCB Product Finder for Force / Strain Sensors (en)
PCB Product Finder allows you to easily find, select, configure, compare, request a quote or buy sensors, electronics, cables and accessories online.
Model 682A10 Enclosure, 16x14x6, for housing DIN rail mount modules ...
Cable Input(36) PGME07 PGME07 Cable Output(1) PGME13 PGME13 Housing Material Fiberglass Fiberglass Size (Height x Width x Depth) 8.47 in x 14.55 in x 16.95 in 215.1 mm x 369.6 mm x 430.5 mm Weight(No Barriers) 15 lb 6.8 kg All specifications are at room temperature unless otherwise specified.