Search Results for matlab function input type
C-AT13-2P-BMXX REV A2 - Amphenol Sine
Title: C:\Users\jhead\Desktop\BoardLock Deutsch Crosses\AT13\C-AT13-2P-BMXX_REV_A2.dwg Author: JHead Created Date: 7/10/2020 4:53:40 PM
PRODUCT DATA DRAWING - SV Microwave
contact: gold per astm b488, type ii, code c, class 1.27, over nickel per ams 2404, .00005" min. performance: impedance: 50 ohms freq. range: dc to 50.0 ghz vswr: 1.25:1 max. dc to 50.0 ghz product data drawing date approved revision history rev description third angle projection 1) all dimensions are in inches [millimeters] ...
HN0201600051 Stamped contacts on reel for crimp machines (fe
HN0201600051 Stamped contacts on reel for crimp machines (feeds right). Socket, 1.6mm contact diameter, silver plated.
SIZE B C- - Amphenol Sine
4. mating part: ahdp06-24-27p* ( * = seal type ) 5. all dimensions are for reference use only. 6 contact size and wire range: 7. receptacle is supplied with dust cap. ahdp04-24-27sr-sra a1 release new drawing 12may20 sullen of: sh: rev: dwg no: title: rev description date revisions eco by appr 1 1 a2 ahdp04-24-27sr-sra recept.,size 24,27-socket ...
C:Users orceDesktopC-MB1LLN0800 REV B3 - Amphenol Sine
type dwg no: revision sheet of description item this drawing is supplied for information only. design features, specifications and performance data shown hereon are the property of the amphenol corporation. no rights of reproduction are implied. all dimensions are subject to normal manufacturing variations. customer: next ass'y:
C-AT15-2P-BMXX REV A2 - Amphenol Sine
Title: C:\Users\jhead\Desktop\BoardLock Deutsch Crosses\AT13\C-AT15-2P-BMXX_REV_A2.dwg Author: JHead Created Date: 7/28/2020 2:19:58 PM
C-AT15-4P-BMXX REV A2 - Amphenol Sine
Title: C:\Users\jhead\Desktop\BoardLock Deutsch Crosses\AT13\C-AT15-4P-BMXX_REV_A2.dwg Author: JHead Created Date: 7/28/2020 2:46:14 PM
DCD-08AMFM-RL8F01: RBL Connector | Amphenol LTW
DCD-08AMFM-RL8F01, Amphenol LTW RBL series connectors featuring a push lock with latch mechanism for intuitive mating with audible and tactile feedback. With this quick lock design, RBL series contributes time-saving installations and assures a secure connection.
PRODUCT DATA DRAWING REV DESCRIPTION REVISION HISTORY - SV Microwave
contact: gold per astm b488, type ii, code c, class 1.27, over nickel per ams 2404, .00005" min. performance: impedance: 50 ohms freq. range: dc to 50.0 ghz vswr: 1.25:1 max. dc to 50.0 ghz product data drawing notes: 1. for a footprint recommendation specific to your pcb, please contact ...
G:EngineeringacadUsers working folderJim HeadAT Series IssuesAT Panel ...
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
Pyle MIL-DTL-83723 Circular Connectors - Amphenol Aerospace
Class K types meet fireproof test per MIL-DTL-83723 2000°F (1093°C) High-Temperature Series: Operates at 500°F (260°C) Altitude: Sea Level to 110,000 feet: Voltage Breakdown Rating: Service Rating I Sea Level : 1,500 50,000 ft : 500 70,000 ft : 375 110,000 ft : 200. Contact Rating: Size 20 contacts : 7.5 amperes max. Size 16 contacts : 13.0 ...
UNIT: mm Installation instructions - amphenol-fuyang.com
Amphenol Fuyang Tel: +86‐519‐86520303 www.amphenol‐fuyang.com No.6 Fengqi Road, Hi‐Tech, District, Wujin, Changzhou, Jiangsu, PRC 213164
Mil-Spec Contacts | SJT Connectors - Amphenol Aerospace
MIL-DTL-38999 Series III, II, I Contacts 38999 Application Tools 38999 Assembly Instructions 26482 Contact Information 26482 Assembly Tools 83723 Contact Information 83723 Assembly Tools MIL-DTL-83723 (Pyle) Contacts and Tools Class L Contact Information Class L Installation Instructions
AP-93 1000 Hour Salt Spray RoHS Plating | Matrix 38999 | High Power ...
AP-93 is a conductive REACH/RoHS compliant finish that outperforms Cadmium. AP-93 exceeds Olive-Drab Cadmium plating (Class W) by meeting 1000 hours of dynamic salt spray, 500 mating cycles, and meets the millivolt drop shell-to-shell conductivity of nickel (Class F).
VITA 66.1 and 66.4 - Products | Amphenol Aerospace
Amphenol’s VITA 66 family of fiber optic connector products are ruggedized blind-mate optical MT m odule/ backplane connector systems designed to meet the VITA 66.1 and 66. 4 open architecture specifications. These products can be utilized in VPX systems as defined per VITA 46 or as standalone blind-mate optical connector solutions. Amphenol’s connector systems provide reliable high-speed ...
High Power 5015 Connectors with Advanced Contacts
High Power 5015 connectors are based off of MGT-5015 and Matrix 5015 while utilizing Radsok and Temper-Grip high current & high temperature socket contacts
Matrix MIL-DTL-5015 High Power Connector - Amphenol Aerospace
The Matrix MIL-DTL-5015 is a crimp, rear-release high power connector that provides an improved alternative to the older MIL-C-5015 solder type. It bridges the gap between an old connector standard and the need for environmental and high-performance standards in current technologies.