Search Results for matlab high dpi
Products - kayeinstruments.com
The pharmaceutical industry constantly faces the challenge of meeting stringent regulatory requirements and high-quality standards. One of the essential tasks is the qualification of critical process equipment. ... LED w/0.01°C resolution: Computer Interface: RS232: Dimensions: 343 mm x 198 mm x 318 mm: Weight: 13.6 kg: Power: 115 VAC 60 Hz, 3 ...
Tech Tips - Specmanship 101 | PCB Piezotronics
In actuality, the sensor had greater than 10% deviation before its specified high frequency limit. The deviation at 600,000 cpm was almost 80%, producing a 180 mV/g sensitivity. If you have any questions on any sensor specification, please contact one of IMI Sensors’ Application Engineers. It is important to know what the specifications mean ...
M9547 Series - amphenol-aerospace.com
WP - active high input signal. When left high-z NVRAM will be write protected. if pulled to DGND , NVRAM will be write enabled. DCI – pulling to DGND will trigger a macro. Macro can enable or disable selected outputs. Each output can turn on or off in delay from previous output.
R-Series RH CANbus 551779 - Temposonics
Temposonics® RH is a robust, high-performance rod-style sensor for installation into a hydraulic cylinder. The sensor is suitable for ... Resolution Protocol CANopen CANbasic Position 5 µm 2 µm 5 µm 2 µm Velocity 0.5 mm/s 0.2 mm/s 1.0 mm/s 0.1 mm/s Cycle time Stroke length < 2400 mm < 4800 mm < 7620 mm
5.5 dBd colinear 150 - 158 MHz 7073154 - amphenolprocom.com
These antennas are housed inside a high-strength, glassfibre shroud and manufactured to the highest quality standards insuring long term, reliable operation. Former Jaybeam brand product. SPECIFICATIONS Electrical Model 7073154 Frequency 150 - 158 MHz Max. Input Power 200 W Polarisation Vertical 3 dB Beamwidth, E-Plane 18° ±1°
TM185 High Wide Chirp, 1kW, Humminbird 14-Pin, DT - AIRMAR EMEA
The high wide is the ideal choice for both inshore and pelagic fishing, where resolution and maximum coverage are essential down to 152 m (500'). Features. Depth and fast-response water-temperature sensing; 1 kW of power; High frequency: 150 to 250 kHz; Constant 25° beamwidth;
Vibration transmitter, acceleration, RMS, 20 g, dynamic vibration output
Vibration transmitter, 4-20mA output proportional to RMS acceleration, 20 g full-scale measurement range, dynamic vibration output in terms of acceleration, 100 mV/g sensitivity, top exit 3-pin MIL-C-5015-style connector
Data Sheet Level Plus CHAMBERED - Temposonics
2 Level Plus ® CHAMBERED Data Sheet 4 5 3 1 Measurement cycle 1 Current pulse generates magnetic fi eld 2 Interaction with position magnet fi eld generates torsional strain pulse 3 Torsional strain pulse propagates 4 Strain pulse detected by converter 5 Time-of-fl ight converted into distance Sensing element (Waveguide)
B744VL TRIDUCER® Multisensor/CW Thru-hull - Airmar
600 W. The B744VL is a TRIDUCER ® Multisensor featuring depth, speed, and temperature in a single housing. The 50/200 kHz, dual-frequency, single, ceramic element provides great target detail in shallow water at 200 kHz and good deep-water bottom tracking at 50 kHz.
Manufacturing | Industry - PCTEL
This high-performance omnidirectional antenna series is designed to cover frequencies from 617 – 5925 MHz for broadband access applications. Industrial IoT Devices. Industrial IoT devices and components purpose-built to withstand the harsh environments fo und in manufacturing applications
NANO PEGASUS - Amphenol PCD
the full operating temperature and environmental conditions. Shells are a high grade polyethermide construction, providing a temperature range of -65C to +175C, and high mating cycles, making Nano-Luminus suitable for man/ machine interfaces. Nano-Pegasus adds a copper & nickel overplate, providing 40db to 60db EMI shielding.
B175 High Wide Chirp, 1kW, 0° Tilt, Humminbird 21, DT
The high wide is the ideal choice for both inshore and pelagic fishing, where resolution and maximum coverage under the boat are essential down to 152 m (500'). Tilted Element ™ transducers have the element fixed at either a 20°, 12°, or 0° angle within the housing. Because the transducer is installed almost flush to the hull, the tilt ...
M285 High Wide Chirp, 1kW, Furuno 10-Pin, DO - airmar-emea.com
The high wide is the ideal choice for both inshore and pelagic fishing, where resolution and maximum coverage are essential down to 152 m (500'). The M285HW includes a plastic mounting base which is aligned to the centerline and secured inside the hull. Then it is filled with non-toxic antifreeze.
USMC begins testing Advanced Reconnaissance Vehicle prototypes
The Marine Corps has begun assessing prototypes from General Dynamics Land Systems and Textron for its Advanced Reconnaissance Vehicle (ARV) program.
10114830-11102LF | 1.25mm Wire to board | Amphenol
Amphenol is one of the leading manufacturers of MINITEK® WTB 1.25MM. Contact us today for more details of MINITEK®, part number 10114830-11102LF.
Centaur High Bandwidth 38999 Connectors - amphenol-aerospace.com
In order to meet the demand for 38999-style connectors capable of high bandwidth data transmission, Amphenol's Centaur interconnect utilizes the advantages of our extensive legacy of Mil-Spec connectors and the latest in high-speed contact and connector technology. The Centaur interconnect provides both a durable and high-bandwidth system ...
High-Speed Voice and Data Link Access Multiplexer - Charles Industries
High-Speed Voice and Data Link (HVDL) Access Multiplexer (AMUX) Section HVD-381-202 1. GENERAL 1.1 Document Purpose This document provides a general description, application and installation information for the High-Speed Voice and Data Link (HVDL) Access Multiplexer (AMUX). This document covers model number 91-HVDL381.
NovaSensor Filtration Air Restriction (FAR) Sensor
Resolution 0.12% FSO Compensated Temp Range 0°C to 80°C Proof Pressure 2X FSP Burst Pressure 3X FSP Ingress Protection IP66 Operating Temp Range -40°C to 125°C Storage Temp Range -55°C to 150°C Start-Up Time 10 ms Response Time < 2 ms Repeatability 1.5% FSO Intended Media Clean Dry Air Clamp Limits Upper/Lower 92.5% to 7.5%
UNDERSTANDING SOUND POWER AND MICROPHONE RESPONSE - PCB
how humans perceive high amplitude sound pressure levels. Z-weight is a linear or unweighted representation of sound pressure levels. Noise Dose is the measured Sound Exposure Level . normalized to an 8-hour work day. Exposure to sound . pressure is regulated.