Search Results for matlab high dpi
D09P33E4GV00LF | D-Subminiature | Amphenol
D-Sub Standard Board Mount Connector, Input Output Connectors, Signal 9 way Pin Right Angle, Solder US standard, 200 cycles, Harpoons + Female Screw UNC 4 - 40 + Elec cont., 1.6mm PCB thickness.
RJS-GMC with Expanded Beam Technology - Amphenol Socapex
The Amphenol Socapex Fiber Media Converter RJS-GMC with Expanded Beam Technology is a high-quality Ethernet media converter that provides reliable and robust communication in rugged environments. The device features STANAG 4290, CTOS Expanded beam technology that delivers high-speed and reliable data transmission over fiber optic cables.
Mini-SMB PCB Through Hole Right Angle Jack 75 Ohm | 142144-75 - Amphenol RF
RF Connector Mini-SMB PCB Through Hole Right Angle Jack 75 Ohm
Centaur ExaMAX for Military 92 ohms - Amphenol Aerospace
Centaur ExaMAX® backplane connector system meets industry specifications requiring higher bandwidth applications from 25Gb/s to 56Gb/s. The optimized connector design delivers superior signal integrity performance resulting in low crosstalk noise and low insertion loss while minimizing channel performance variation for every differential pair.
Resistance Temperature Detection Sensors - PCB
With IMI Sensors' low-cost resistance temperature detection accelerometers, high-performance platinum RTD elements meet our most trusted ICP® vibration sensors in one low-profile, hermetic, stainless steel housing. The result is easy installation and unparalleled accuracy for early temperature and vibration detection, allowing you to catch ...
PERFORMANCE SPECIFICATION ACCELEROMETER 75-XXX-YY
high-acceleration shock measurements in three mutually perpendicular axes. This family uses three sensors that are packaged in a mutually orthogonal arrangement in a leadless chip carrier (LCC) package that supports mounting by surface mount technology (SMT) re-flow soldering (with epoxy underfill) or adhesive mounting (with hand soldering).
Model TLD333B30 Auto modal kit - (7) TLD333B30, (1) 086C03, (7 ... - PCB
Model TLD333B30 Auto modal kit - (7) TLD333B30, (1) 086C03, (7) 003C10, (1) 012A10, (2) 080A90 Installation and Operating Manual For assistance with the operation of this product,
Model 356M210 Triaxial, lightweight (4.0 gm) ceramic shear ICP® accel ...
high voltage may be present. Use standard safety precautions to avoid personal contact with this voltage. ... Broadband Resolution(1 to 10,000 Hz) 0.003 g rms 0.03 m/s² rms [1] Non-Linearity ≤ 1 % ≤ 1 % [2] Transverse Sensitivity ≤ 5 % ≤ 5 % Environmental ...
Temposonics
Resolution Analog Cycle time < 2.5 ms Linearity < ±0.02 % F.S. (minimum ±50 µm) Repeatability < ±0.001 % F.S. (minimum ±2.5 µm) Hysteresis < 4 µm Operating conditions Operating temperature −40…+75 °C Humidity 90 % relative humidity, no condensation Ingress protection M16 connector: IP67 (if mating connectors are correctly fitted)
eHPCE Enhanced High Power Card Edge Connectors - Amphenol CS
wwwahenoiccco Disclaimer Pease note that the aove inoration is sect to change withot notice eHPCE® Enhanced High Power Card Edge Connectors MATERIAL §§Housing: High Temperature Thermoplastic, UL 94 V-0, Blue §§Terminal: High Conductivity Copper Alloy §§Contact Area §§Power: GCS® plating over Nickel §§Signal: GXT® plating over Nickel ...
Telaire T3000 Series CO2 Sensors for Harsh Environments
Resolution Minimum 10bit or analog equivalent Accuracy Single Wavelength (0~2,000 ppm as example) • 400-1250 ppm ±30 ppm or 3% of reading, whichever is greater*,** • 1250-2000 ppm ±5% of reading + 30ppm *, ** Dual Wavelength 0~2,000ppm range • 75 ppm or 10% of reading (whichever is greater)
Technical Information | PCB Piezotronics
Download technical information on PCB's products. PCB ® manufactures sensors used by design engineers and predictive maintenance professionals to test and measure vibration, pressure, force, acoustics, load, and shock in research and development as well as industrial applications.. Divisions of PCB
Absolute, Non-Contact Position Sensors Data Sheet C-Serie OEM-Sensor ...
Resolution: depends on control Linearity: ± 0.15 mm by means of magnet 401842, between 5 % and 95 % of stroke length Zero tolerance: ± 1 mm Hysteresis: ± 25 µm Repeatability: ± 25 µm ... The target in customer solutions is a high degree of efficiency and synergy to the product. During the design phase measurements need to be taken which
Compact Switches with Intelligent Energy Management
Press contact LUTZE Inc. 13330 South Ridge Drive Charlotte, North Carolina 28273 USA info (at) lutze.com Tel 704-504-0222 Fax 704-504-0223. Tweet
Special Purpose Accelerometers | PCB Piezotronics
PCB accelerometers for special purposes multiple uses. ICP® Mechanical Impedance Sensor. Model 288D01 Mechanical Impedance Sensor simultaneously measures an applied, driving-point force and response acceleration of a test structure for determining parameters such as mechanical mobility and mechanical impedance. The unit consists of a precision, shear mode accelerometer and a quartz force ...
Centaur ExaMAX for Military | Centaur High Bandwidth 38999 - Solder ...
Centaur ExaMAX® I/O products can deliver high speed performance of 25 Gb/s per channel with a path to 40 Gb/s and higher. The Centaur ExaMAX® I/O system delivers superior linear board signal density and meets the performance requirements of the OIF-CEI25G-LR industry standard.
Filtered & Thermally Stable Accelerometers - Amphenol Sensors
We believe that making sustainable choices in the way we conduct our business creates short-term and long-term value for our stakeholders. We do not create long-term value by merely complying with regulations, but we go beyond compliance to find ways to green our operations and our products to ensure continuity of the material and human resources that we need to operate the business.
01 DNA Instrument Manual.f - PCB
User Manual. Larson Davis 1681 West 820 North, Provo, UT 84601-1341. Phone: (801) 375-0177, FAX: (801) 375-0182 www.larsondavis.com. IDNA.01 Rev. F
Model TLD356M132 Low Outgassing, Triaxial, high sensitivity, ceramic ...
Low Outgassing, Triaxial, high sensitivity, ceramic shear ICP® accel., 500 mV/g, 0.5 to 3k Hz, titanium hsg, 4-pin conn. Installation and Operating Manual For assistance with the operation of this product, contact the PCB Piezotronics, Inc. Toll-free: 716-684-0001 24-hour SensorLine: 716-684-0001 Fax: 716-684-0987 E-mail: info@pcb.com Web: www ...
Model 727-2K-10-120 | PCB Piezotronics
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840