Search Results for matlab x log scale
Amphenol PCD Shenzhen
Specifications, product pictures or information stated in the website are for reference only, please double check with us. 粤A1-123456789 深圳网站建设 深圳联雅 深圳网站建设 深圳联雅
CTF-5G-24TXRX 24 Channel GbE Converter
CTF-5G-24TXRX DRAWING Call 045-473-9219 or visit us at www.amphenol.co.pmilitary 2 CONTACT US: Koji Shinozaki E-mail: shinozaki@amphenol.co.jp Phone: 045-473-9219
UHF Straight Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm
RF Connector UHF Straight Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm
PRO-LNAHP-4-3-2 - AMPHENOL PROCOM
Model Product No. PRO-LNAHP-4-3-2-12V-N: 210000175: Add to quote: PRO-LNAHP-4-3-2-24V-N: 210002296: Add to quote
Model 138A02 Tourmaline ICP® underwater blast sensor, 4.71 ... - PCB
Model 138A02 Tourmaline ICP® underwater blast sensor, 4.71" length, 1000 psi, 5 mV/psi Installation and Operating Manual For assistance with the operation of this product,
SMA Straight Plug to SMA Straight Plug RG-316 50 Ohm 250 mm
SMA Straight Plug to SMA Straight Plug RG-316 50 Ohm 250 mm (9.84 Inches)
SMA Male Low Profile to SMPM Female 12" Cable Assembly for .085 Cable
SV Microwave presents the SMA Male Low Profile to SMPM Female 12" Cable Assembly for .085 Cable 7029-3640. Access the design resources to learn more.
Amphenol PCD Shenzhen
BIG DATA SERVER. POSITIONS Search All
Miniature Low Pressure data sheet - allsensors.com
note 1: a ll parameters are measured at 12.0 volt excitation, for the nominal full scale pressure and room temperature unless otherwise specified. pressure measurements are with positive pressure applied to the b-port configuration. note 2: shift is relative to 25°c. note 3: shift is within the first hour of excitation applied to the device.
T EMPOSONICS® T empoGuard EXPLOSION-PROOF HOUSING
T EMPOSONICS® T empoGuard™ HOUSING Protection type: Approved by Factory Mutual Research for: Class I, Division 1, Groups B, C, & D Class II/III, Division 1, Groups E, F, & G Material/Finish: Copper-free Aluminum Alloy/Silver Powder Epoxy Paint Conduit openings: 3/4 in. - 14 NPT Ingress Protection: NEMA 4/IP66 ROD
AMC Right Angle Plug to RP-TNC Straight Bulkhead Jack Rear Mount IP67 1 ...
AMC Right Angle Plug to RP-TNC Straight Bulkhead Jack Rear Mount IP67 1.13 mm 50 Ohm 200 mm (7.87 Inches)
BA6012-0 - Amphenol Antenna Solutions
Packing Dimensions HxWxD mm (in) 1480 x 60 x 60 (58.3 x 2.4 x 2.4) Shipping Dimensions of Accessory HxWxD m (ft) 0.2 x 0.11 x 0.08 (0.66 x 0.36 x 0.26) Shipping Comment--- N275F mounting bracket packed in second box (0.7 kg / 1.5 lbs) 1-Port Omnidirectional Fiberglass Antenna 406-512 MHz 2.1 dBi N Female
CUSTOMER OUTLINE DRAWING - Amphenol RF
scale 2.000 recommended cable stripping dimensions interface per mil-std-138 series: bnc plug 75 ohms insulator disc ferrule contact customer outline drawing all other sheets are for internal use only 6 6 6 6. author: amphenol rf created date:
PRODUCT DATA DRAWING - SV Microwave
fractional: 1/64 angular: x 10' xx' 15' decimal: .x .030.xx .010.xxx .005 interpret dimensions and tolerances per asme y14.5m - 1994 finish: material: b size dwg. no. scale: 4:1 sv microwave, inc. see notes see notes n/a sma jack to plug dc-18 ghz attenuator
AXOS-E - amphenol.co.jp
X.XX : L<10m XXXX : L>10m Cable See details on cable definition Example For Tactical Cable : 55X Protective Cap BPF : Dust cap for plug to plug patchcord BPF/E : Dust cap for plug and jam nut receptacle BPF/P : Dust cap for plug and square flange receptacle Metallic protective cap (consult us) How to order AXOS-e Patchcord AXOS-e plug to AXOS-e ...
Website Registration - amphenol-ns.com
Your shopping cart is empty. Product Qty Amount; From: Until:
N-Type Straight Clamp Plug TRC-75 75 Ohm | 082-B0101-1356 - Amphenol RF
RF Connector N-Type Straight Clamp Plug TRC-75 75 Ohm
TORKDISC IN-LINE ROTARY - PCB
Full-scale capacities from 250 to 225k lbf-in (28 to 25.4k Nm)e. TYPICAL APPLICATIONS Automotive engine, powertrain, chassis dynamometer testing for: - Performance - Emissions - Fuel economy Development of: - Transfer cases - Axles - Differentials Production line validation of powertrain components including: - Gear mesh
MCX Right Angle PCB Jack Through Hole 75 Ohm | 919-300J-71A
RF Connector MCX Right Angle PCB Jack Through Hole 75 Ohm