Search Results for matlab x log scale
Declaration of Conformity to RoHS - SV Microwave
ITEM # RoHS COMPLIANCE STATUS 7012-0799 YES W/ EXEMPTION 6C Signed for and on behalf of SV Microwave, Inc Monday, February 27, 2023 SV Design Engineering Department
Amphenol MP-6ARJ45SNNW-025 CAT6A FTP Shielded Patch Cable (650-MHz ...
Buy 25ft Amphenol MP-6ARJ45SNNW-025 Cables Direct from the Factory at Cables on Demand. Amphenol White Category-6A (CAT6A) FTP Shielded Patch Cables offer "future-proof" network performance; optimally designed for 10-Gigabits per second (10Gbps) speeds at distances up to 100m (330'). We’ve combined our very best 650MHz Fluke DSP bandwidth tested 26 AWG F/UTP (Foil-Screened Twisted Pair ...
Whip Antennas DFA 450/900-ZG/.. - AMPHENOL PROCOM
The ZG-mount is provided with an M8 x 1 thread mount system. This construction meets the demand for a low profile mobile mount with a slim appearance and with protection against theft of the antenna whip. When cleaning the car in car-washing machines, the whip is easily removed using a fork spanner. The whip is refitted again by screwing it ...
Model 353B12 High frequency, quartz shear ICP® accel., 5 mV/g, 1 ... - PCB
X: Indicates that said hazardous substance contained in at least one of the homogeneous materials for this part is above the limit requirement of GB/T 26572. Lead is present due to allowed exemption in Annex III or Annex IV of the European RoHS Directive 2011/65/EU. Created Date:
790-960 MHz - amphenol-antennas.com
Dimensions (Height x Width x Depth) 2530 x 270 x 137 mm 99.6 x 10.6 x 5.4 in Weight without Mounting Brackets 22 kg 48.5 lbs Packing Dimensions (HxWxD) 2780 x 380 x 230 mm 109.4 x 15.0 x 9.1 in Survival Wind Speed 216 km/hr 134 mph Mounting Options Fits Pipe Diameter Mounting and Downtilt Kit (included) Ø50-Ø115 mm Ø2.0-Ø4.5 in
Maintenance Checklist - marport.com
We recommend you to follow this maintenance schedule for better performance and to avoid any trouble with the equipment.
NovaSensor P111 Medium Silicon Pressure Sensor Die
NovaSensor’s P111 piezoresistive pressure sensors are offered in a miniature 0.10 in x 0.12 in (2.7 mm x 3.2 mm) die. When excited with 1.0 mA, the P111 produces a millivolt output that is proportional to input pressure. The P111 is available as an absolute pressure sensor where the media pressure is referenced to an internal vacuum sealed
Amphenol MP-6A28GNSGRN-014 Slim Category-6a Ethernet Cable (Thin CAT6a ...
Buy 14ft Amphenol MP-6A28GNSGRN-014 Thin-Line CAT-6a Ethernet Cables Direct from the Factory at Cables on Demand. Amphenol's NEW 28-AWG Slim Category-6a (Thin CAT6a) Network Patch Cables (Color: Green) are designed with a dramatic reduction of cable diameter (over 33%), enabling IT professionals improved cable routing flexibility and enhanced airflow in today's high-density server rack ...
Amphenol TPI (ATPI)
Time to reserve a spot in your calendars for The Battery Show! Visit us at Booth 2311. Latest custom and standard product samples will be on display (PowerLok G1 and G2 configs, HC Series, molded HV splices, and sealed busbars). www.thebatteryshow.com Contact us at: sales@tpil.com View all products here: Amphenol TPI Products
SMA Straight Solder Plug RG-405 0.086-inch Conformable 50 Ohm
RF Connector SMA Straight Solder Plug RG-405 0.086-inch Conformable 50 Ohm
Ventostat T8002-ACD Series CO Transmitters - amphenol-sensors.com
jack and you can adjust the output scaling, elevation adjustment, relay setpoint, relay dead-band, select linear or proportional exponential output, perform single-point or two-point calibration, and check ppm levels. Display units can also be adjusted using the keypad. Ventostat ACD T8002-ACD Default configuration CO 2
Configurator Singles | Amphenol
Part # 342859: type: PL900RG-N Connector: Circuit Count: 15: Contact Plating: Gold: Contact Size: 22: Contact Termination: PCB: Contact Type: Machined, Gold Plated ...
B RTS018*23Pxx A4 - Amphenol Sine
SCALE: DATE PART NUMBER DWG NO: REVISION C-TYPE SHEET OF DESCRIPTION ITEM Sine Systems - www.amphenol-sine.com 44724 Morley Drive THIS DRAWING IS SUPPLIED FOR ... Note reference =X Clinton Township, MI 48036 ECO-MATE, RECEPTACLE, FLANGE, SIZE 18, 23 POS, PIN B RTS018*23Pxx A4 1 1 White Apr-10-2018 Tod Apr-10-2018 Tommy Apr-10-2018
Amphenol MP-5ERJ45UNNG-003 Cat5e UTP Network Patch Cable (350-MHz) with ...
Buy 3ft Amphenol MP-5ERJ45UNNG-003 Cables Direct from the Factory at Cables on Demand. Amphenol Category-5e (Cat5e) patch cables are designed with performance in mind. We’ve combined our very best 350MHz rated 24 AWG UTP Green Cat5e cable with precision-terminated snagless RJ-45 connectors. Our Cat5e cables provide excellent headroom for Gigabit Ethernet applications and are universally ...
Pharma / Medical - kayeinstruments.com
Kaye products are designed to meet the most demanding requirements for process measurement, thermal validation systems, and environmental monitoring.
P29008-M1 7/8" Double-ended 4 Position Drop/Branch Cable Ass
P29008-M1 7/8" Double-ended 4 Position Drop/Branch Cable Assembly,Male Straight-Female Straight, Dual-rated, Black. 1M Length. Comparable to part number(s): 280-PWRM24A-M010, 114030A46M010, RSMRKM44-1M
Keyed SMA Cable Assemblies - SV Microwave
Rev. 1 (6/20) www.svmicrowave.com Applications • Military & Aerospace • Airborne Radar • Transceiver Box • Cable Assemblies • Test and Instrumentation
IR600 Datasheet - SGX Sensortech
1. Do not allow sensors to fall on the floor. This could cause lamp filament breakage, damage to the pins and the gas entrance aperture. 2. Do not apply mechanical force against the gas entrance aperture.
AMC Right Angle Plug to TNC Straight Bulkhead Jack RG-178 50 Ohm 300 mm
AMC Right Angle Plug to TNC Straight Bulkhead Jack RG-178 50 Ohm 300 mm (11.81 Inches)
Amphenol CS-DSSMDB15MF-005 15-Pin (DB15) Standard Shielded D-Sub Cable ...
Buy 5ft Amphenol CS-DSSMDB15MF-005 Cables Direct from the Factory at Cables on Demand. Amphenol 15-pin (DB15) Standard D-sub cables are offered in a fully molded and shielded package at an affordable price; perfect for the home or office. Flexible low-profile cable design features 26 AWG data-grade wire, pre-terminated to DB15 male and female d-sub connectors.