Search Results for max matlab
Power Contacts - Power contacts | Amphenol Socapex
Amphenol Socapex Power Contacts are designed for high current-carrying capacity and reliability. These one-piece contacts are 100% made in France and compliant with both European EN3155 and US AS39029 standards. They are available in several terminations such as crimp, solder, PC tail, and compliant pins. These power contacts are ideal for a wide range of applications including MIL-DTL-38999 ...
NON-ENVIRONMENTAL EMI/RFI AELL - Amphenol PCD
A Ø Max. L Max. Y Max. Min. Max. inch mm inch mm inch mm inch mm inch mm 17 02 STD. 17 / E 0.13 3.18 0.25 6.35 1.25 31.75 1.53 38.86 A 2.53 64.26 1.00 25.40 B 3.53 89.66 03 STD. 0.25 6.35 0.38 9.53 1.53 38.86 A 2.53 64.26 1.10 27.94 B 3.53 89.66 04 STD. 0.31 7.92 0.50 12.70 1.53 38.86 A 2.53 64.26 1.20 30.48 B 3.53 89.66 05 STD. 0.44 11.10 0. ...
English - Amphenol CS
To browse the Venia store, enable JavaScript in your browser.
Thermal Runaway Sensor - amphenol-sensors.com
Max Unit Start-up Time1 T[s] 60 70 80 ms Sampling Rate T[r] 0.5 s Measurement Time T[m] 55 60 65 ms 1. Default shown in typ. value, Min and Max show configurable limits. Sample Rate is defined as the “commanded” message rate. Increasing sample rate will increase average current consumption. Slope (PPM) Value Unit 0.000005 1/PPM
Amphenol High Voltage Connectors
Max. rated voltage: 800V DC Mating cycles: 50 Min. Max. rated current: 16mm2=80A 25mm2=125A Construction: Housing material: PA66-GF V0, orange Terminal material: Copper alloy RFI/EMI protection: Metal shielding
PCTEL Introduces New 5G Configurable Sharkfin Antenna for Intelligent ...
BLOOMINGDALE, Ill.--(BUSINESS WIRE)--Sep. 24, 2021-- PCTEL, Inc. (Nasdaq: PCTI), a leading global provider of wireless technology, today introduced its new 5G, configurable, and low-profile antenna platform for Intelligent Transportation and Public Safety applications. The new Trooper™ Max 5G FR1 antenna platform has been designed to PCTEL’s high quality and performance standards.
Matrix 5015 Breakaway Lanyards | Products | Amphenol Aerospace
Over 100 insert arrangement patterns available, accommodating from a minimum of 1 to a maximum of 85 circuits; Technical Information Performance Specifications How to Order Guide Dimensions Insert Chart Insert Arrangements Insert Alternate Rotations Contact Information Assembly Tools.
IBflex® Scanning Receiver | Test & Measurement - PCTEL
The IBflex scanner combines a lightweight design with the power to test multiple technologies and bands simultaneously.It can be used to deploy 5G New Radio networks in sub-6 GHz spectrum, verify public safety coverage, optimize dense small cell deployments, and improve the reliability of IoT systems.
PCB Product Finder for Accelerometers - Test (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
Amphenol
AMPHENOL CORPORATION Amphenol Industrial Phone: 888-364-9011 191 Delaware Avenue Sidney, NY 13838-1395 www.amphenol-industrial.com Amphenol® 97 Series Connectors are UL recognized and CSA recognized.
TVP00R CTVP00R BS-C6170 D38999/20 JN1034A Wall mounting ... - Amphenol
Maximum Milivolt Drop Crimp Contacts 73 45 73 55 49 42 26 Hermetic Contacts 85 60 85 60 85 85 N/A Hermetic Contacts according to M39029 Standard 803 803 803 605 539 462 N/A Tested using silver plated wire. 5 Insert availability and identification JT LJT TV SJT Status Crimp Hermetics Service Total Contact Size
O.D. - Amphenol Sine
Machined Contacts, Sockets & Pins Part Number Description Size AWG Type *AT60-204-12141-10 Male Contact - Pin, Nickel-plated 12 10-12 Machined *AT62-203-12141-10 Female Contact - Socket, Nickel-plated 12 10-12 Machined AT60-220-1231 Male Contact - Pin, Gold-plated 12 12-14 Machined AT62-210-1231 Female Contact - Socket, Gold-plated 12 12-14 Machined
Commercial Class L | Products | Amphenol Aerospace
This rigid configuration control assures the correct interconnection of electrical circuits for maximum safety and reliability. Features & Benefits: Heavy electrical loads: current range from 40 to 200 amperes; Direct current or single/three phase, 60/400 Hertz alternating current;
SMPM Male PCB Edge Launch Connector, SB - SV Microwave
3° Max : Axial Misalignment .010” Max : Environmental Temperature Rating -65°C to +165°C : Corrosion (salt spray) MIL-STD-202, Method 101, Condition B : Thermal Shock ...
TN-17 Accelerometer Selection Considerations - PCB
operating range from resolution to the maximum range that the sensor will remain in specification. However, neither dynamic range nor resolution is specified for most ceramic crystal structured PE accelerometers. Maximum range is sometimes determined by the maximum acceptable non-linearity associated with operating at a higher range.
PRODUCT DATA DRAWING - SV Microwave
PRODUCT DATA DRAWING - SV Microwave ... ÿ
r-serie katalog - Temposonics
Temposonics® Absolute,Non-ContactPositionSensors R-Serie Catalog 0.5 μm Analog CANbus Profibus-DP SSI EtherCAT Profinet The Measurable Difference
180° Clocked RF Cable Assemblies - SV Microwave
Impedance (Ω) 50; Frequency GHz: 40 GHz; Shielding Effectiveness: ≥ -80 dB DC - 3 GHz ≥ -65 dB 3 - 26.5 GHz; Dielectric withstanding Voltage: 500 VRMS