Search Results for max matlab
DDP SIM 2B 2X XXXXX - Amphenol PCD
Maximum intensity Not concerned A Contact resistance Not concerned mΩ Shell electrical continuity 3 mΩ Optical performances Description Data Units Insertion loss Not concerned dB Return loss Not concerned dB Fire behaviour In compliance with standard ABD 0031 / EN 2591-317 / NF F 16-101 / NF F 16-102 ...
Omni Antennas CXL 150-3LW-SS-Ex - AMPHENOL PROCOM
CXL 150-3LW-SS-Ex is a 3 dBd, vertically polarised, omnidirectional base station antenna, which covers the VHF-band. The antenna is specified as an ATEX antenna for use in zone 2 in potentially explosive areas.
PRODUCT DATA DRAWING - SV Microwave
3) break corners & edges .005 r. max. 4) cham. 1st & last threads. 5) surface roughness 63 e mil-std-10. 6) dia.’s on common centers to be concentric within .005 t.i.r. 7) remove all burrs unless otherwise specified 9311-00036 www.svmicrowave.com title: proprietary the information contained in this drawing is the sole property of sv microwave ...
Model 2262B-1000 | PCB Piezotronics
Max Frequency (±5%) 3000 Hz : 3000 Hz : Damping: Yes : Yes : Number of Axis: 1 : 1 * All specifications are at room temperature unless otherwise specified. Product Documents. Product Specifications Product Drawing Product Downloads. EDV-DS-2262B_lowres.pdf. Datasheet Manual. About ...
Bulk Cable Specifications Part Number: KA-56647 - Amphenol Sine
Max Number of cycles: 5,000,000 Flame Resistance: CEI 20-35-1-2, EN 50265-1-2, IEC 60332-1-2, UL VW-1 – CSA FT1. Halogen Free: CEI 20-37, EN 50267-2-1, IEC 60754-1 Hydrocarbons and Oil Resistance: UL1581, VDE 0472 part 803 A/B, HD 22.10 S1, CNOMO E.03.40.150N. European Directives . 2002/95/CE (RoHS
Model 379A33 | PCB Piezotronics
Model 379A33:Patented phantom powered stereo matched pair of 48V, 24V or 12V, 377A06 microphone and 426A14 preamplifier systems
General purpose triaxial accelerometers - Wilcoxon Sensing Technologies
Output impedance, max 400 Ω Bias output voltage 11 VDC Grounding case isolated, internally shielded Turn-on time <1 sec Temperature range –50° to +120°C Vibration limit 500 g peak Shock limit 5,000 g peak Electromagnetic sensitivity, equiv. g 100 µg/gauss Sealing hermetic Base strain sensitivity, max 0.0005 g/μstrain Hydrostatic pressure ...
135101-07-XX.XX NOTES: ECO APPR THIRD ANGLE PROJ. - Amphenol RF
vswr _____ : 1 max x hi-pot : 500 vrms x frequency: dc to 12.4 ghz x continuity design requirements: see notes abhaya kishore 06-mar-14 sma crimp plug to sma crimp plug using, rg-142 coaxial cable, various lengths abhaya kishore 06-mar-14 b.c. gleissner 23-mar-14 c
LENGTH (Mxxx = Meters) (Exxx = Feet) - amphenol-sine.com
current (max): 10a voltage (max): 600v ac/dc insulation resistance (min): 5000m ohms dielectric test voltage: 2200v 1) materials: coupling nut: machined aluminum, anodized insulation insert: thermoplastic, ul 94/v-0 contact: gold flash plating over copper alloy overmold material: thermoplastic color: yellow
SMA Right Angle Crimp Plug 1.37 mm Micro-cable 50 Ohm
Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Termination Style: Cable - Crimp: Thread Direction: Standard: You May also be Interested in. SMA Straight Crimp Jack RTK044 Bulkhead Rear Mount 50 Ohm 901-10850. SMA Right Angle Solder Jack RG-405 0.086-inch Conformable Bulkhead 50 Ohm 132419.
PRODUCT DATA DRAWING DATE APPROVED 01 PRELIMINARY 02/12 STW - RELEASE ...
3) break corners & edges .005 r. max. any reproduction in part or as a whole per asme y14.5m - 1994 is the sole property of sv microwave, inc. 4) cham. 1st & last threads. the information contained in this drawing 1) all dimensions are in inches [millimeters] e 2) all dimensions are after plating. 5) surface roughness 63 dimensions are in ...
CHARGE MODE PRESSURE SENSORS - PCB
maximum 5 VAC full scale output range. Charge sensors can operate anywhere within the linear measurement range listed on the specification sheet. The charge output (pC/g) can then be converted by a charge amplifier or charge converter (mV/pC). Laboratory amplifiers typically have the ability to adjust gain (mV/pC) and measurement range. Charge
M23 Checkmate™ Quick Locking Connectors - Amphenol Sine
Amphenol presents the M23 Checkmate™ Quick Locking connector series featuring the Metrifit™ strain relief system. Ideally suited for the Motion marketplace, the CheckMate™ connector system’s robust metal housing features offer enhanced performance to today’s standard systems by increasing the reliability and performance of one of the most dependable interconnect systems today.
Autoclave Temperature Mapping | Temperature Validation System - KAYE
Advanced Validation Technology. The Kaye Validator AVS (Advanced Validation System) is an all-in-one temperature mapping and thermal validation system that combines precise sensor measurements with all GxP requirements for calibration and traceability to national standards, while generating compliant reports and managing the validated assets and validation equipment.
RP-SMA Straight Crimp Jack Times LMR-200 Optimized 50 Ohm
Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Termination Style: Cable - Crimp: Thread Direction: Standard: You May also be Interested in. RP-SMA Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm 132117RP. RP-SMA PCB Through Hole Right Angle Jack 50 Ohm 132136RP-10.
CFXC WDM Pedestal CFXC WDM - Charles Industries
Max # of Splitter Modules: 4-position LGX-compatible (4 single width or 2 double width modules) Cable Entrance Grommets: Six cable entry locations are provided with two (2) 1” seals and four (4) 5/8” seals Environmental Protection: Outer and inner domes
Model 376A31 | PCB Piezotronics
Model 376A31:Patented phantom powered 48V, 24V or 12V, 377C01 microphone and 426A14 preamplifier system
GS-12-650 PRODUCT SPECIFCATION - Amphenol CS
The maximum insertion force shall be 18 N per press fit pin. Rate = 25mm/min 7.8 Press-Fit Withdrawal Forces Perform in accordance with IEC 60352-5 section 5.2.2.3. Press fit of the contact terminals shall be pulled out of standard size plated through holes. The minimum withdrawal force shall be 3 N per press fit pin.
Addressing High-Speeds with ExaMAX® - amphenol-cs.com
The need for high-speed connectivity is more pronounced than ever in this era of the Internet and interconnected systems. Cables and connector solutions have evolved to perform better than ever to support fast-paced information networks.
T-Line Push-Pull Connectors - Amphenol Aerospace
A push-pull mating connector, the T-Line incorporates a retention spring in the receptacle and a full-mating indicator band on the plug. Inserts are qualified to MIL-DTL-38999 Series III and accept standard M39029-56/58 series contacts in either size 22D or size 20 contact arrangements.