Search Results for max matlab
38999 Connectors with Power Contacts - Amphenol Aerospace
Ensure reliability of contact system with Temper-Grip, far beyond the maximum temperature of the connector; Upgrade ampacity 20-30% by changing your pin contacts to HCP, available in all sizes. Reduce mating force with RADSOK® European-style size 8 pin to mate with RADSOK® & other hyperbolic contacts
DT800 P17 DT PLASTIC - AIRMAR EMEA
The DT800 utilizes Airmar’s proven Tilted Element and broadband technologies in this depth and temperature sensor. The DT800 is a low-profile, retractable, thru-hull sensor that accurately computes depth and temperature data and sends it to a display.
ICP MICROPHONE SYSTEM - PCB
Maximum Output Voltage ± 8 Vpk ± 8 Vpk Output Impedance < 50 Ohm < 50 Ohm Physical Housing Material Stainless Alloy Stainless Alloy Venting Rear Rear [7] Electrical Connector 10-32 Jack 10-32 Jack Mounting Thread(Grid) 0.25 - 60 UNS 0.25 - 60 UNS Size - Diameter(with grid) 0.28 in 7.1 mm Size - Diameter(without grid) 0.25 in 6.35 mm
PRODUCT DATA DRAWING DATE APPROVED - SV Microwave
3) break corners & edges .005 r. max. e 1) all dimensions are in inches [millimeters] 5) surface roughness 63 2) all dimensions are after plating. dimensions are in inches tolerances: fractional: 1/64 angular: x 10' xx' 15' decimal: .x .030.xx .010.xxx 1.85mm jack 2 hole flange compression mount (67 ghz) for cpw/microstrip
Model 132B38 Micro ICP® pressure sensor, 140 mV/psi, integral ... - PCB
place, maximum pressure specifications are given to prevent the sensors from being extruded from the mounting holes. Static or slow dynamic overpressures are more apt to cause a problem than a short dynamic shock pulse. Use of backing nuts will minimize the possibility of a problem. The microsensors are capable of responding to
TERMINATION WORK INSTRUCTIONS Amphe-Lite Fiber Optic Termini
Choose a syringe with 0.035"(0.9mm) max dia. needle Figure 3-6 Attention: Choose proper equipment to eliminate air bubble fully. Step 6: Insert syringe into rear of terminus and fill ceramix ferrule with epoxy until a small bead of epoxy is present at the tip of the ferrule. Figure 3-7
PRODUCT DATA DRAWING DESCRIPTION
3) break corners & edges .005 r. max. within t.i.r. west palm beach, fl 33409 95077 2400 centrepark west drive, suite 100 n/a size 1) all dimensions are in inches [millimeters] sv microwave, inc is prohibited. 2) all dimensions are after plating. 5) surface roughness 63 is the sole property of sv microwave, inc. proprietary cage code rev title ...
SIZE TYPE B C- - Amphenol Sine
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
CHARGE OUTPUT FORCE SENSOR Revision: H - PCB
Maximum Static Force(Compression) 8000 lb 35.59 kN Upper Frequency Limit 90 kHz 90 kHz [2][3] Non-Linearity ≤ 1 % FS ≤ 1 % FS [4] Environmental Temperature Range -100 to +400 °F -73 to +204 °C Temperature Coefficient of Sensitivity ≤ 0.02 %/°F ≤ 0.036 %/°C Electrical
Below Grade Enclosure Selection Guide - Charles Industries
www.charlesindustries.com Follow us on Social Media: P: (847) 806-6300 | Fax: (847) 806-6231 E: mktserv@charlesindustries.com Charles Industries, LLC
1101-6113-XX - Model - XMA Corp
.024 max 0.61 max b c 1 1 4 break / r of .003" to .0005" sheet 5 5 tolerances in: unless otherwise specified apply before / after processing see note finish: see note inches dimensions are in inches and third angle projection. note: interpret iaw ansi y14.5-1982 3 decimals inch [mm] drawn checked eng. appr. 2 scale date date date b size 3ht76 ...
A A - Amphenol Sine
see part number chart of: sh: rev: dwg no: title: rev description date revisions eco by appr at60-20-02xx 3.2 3.5 section a-a a1 -- release new product 15/jul/19 rookie tommy
Model M607A11/030BZ Platinum Swiveler® Industrial ICP ... - PCB
maximum rating; however, several diodes can be placed in parallel for higher current levels. All line-powered signal conditioners should use higher capacity (up to 20 mA) constant current circuits in place of the diodes, particularly when driving long signal cables (see Section 5). Decoupling of the data signal occurs at the output stage ...
Conan 1.00mm Connector System - Amphenol CS
§ Contact Resistance: 30MΩ max. § Withstanding Voltage: 500VAC RMS 60Hz § Current Rating: 1.0A continuous (per contact, all contacts powered) § Signal Integrity (differential pairs, connector only) § Impedance: 100Ω ± 10 @ 50 ps edge (10-90%) § Insertion Loss: < 1.5dB up to 5GHz
5963308NG - amphenol-antennas.com
Maximum Power (Per Port, 50° C) 500 W Intermodulation 3rd Order for 2 x 43 dBm Carriers < -153 dBc ELECTRICAL CHARACTERISTICS Y1 Frequency Bands 1710-2690 MHz 1710-1920 MHz 1920-2300 MHz 2300-2690 MHz Gain At Mid Tilt 17.4 dBi 17.8 dBi 18 dBi Over All Tilts 17.4 ± 0.5 17.8 ± 0.5 17.9 ± 0.4 Input Impedance 50Ω VSWR < 1.5 Polarisation ±45°
HC1350M-XX-X10 Series - 3.50mm Spacing - EBY Electro
Soldering Tempertures: 260°C, 500°F for 5 seconds Max. MATERIAL: Insulator Body Material: Polyamide, UL 94V-0. Contact Solder Pin Material: Brass, Tin Plated. DOWNLOAD. Download Product PDF. HC1350M-XX-X10.pdf. Contains dimensional drawing, full part number and component specifications. APPROVALS:
FAKRA GEN 3 Right Angle Crimp Jack RG-58 RG-141 Times LMR-195 50 Ohm Z ...
Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Termination Style: Cable - Crimp: Thread Direction: Standard: Our Newest Automotive Products. AUTOMATE Type A Mini-FAKRA Quad Port PCB Through Hole Right Angle Plug 50 Ohm F Code FM4-NFRP-PCB-1.
Cable assembly in compliance with SIEMENS 6FX Standard - Lutze
lowest losses which means that the maximum output can be transferred as a ratio to the cross-section. The special LÜTZE cable design therefore offers a maximum of efficiency and also helps to save energy. Motor and servo feedback: Best possible efficiency by means of maximum power transmission Assemblies for all standards Allen-Bradley Bosch ...
SGX-4H2S-100 Datasheet - SGX Sensortech
Maximum Overload 500 ppm Linearity Linear Repeatability < ±2% H 2 S equivalent Recommended Load Resistor 10 ohms Resolution (Electronics dependent) <0.1 ppm typical OPERATING CONDITIONS Temperature Range -30°C to +50°C Pressure Range 800 to 1200 mbar Operating Humidity Range 15% to 90% RH LIFETIME INTRINSIC SAFETY DATA
Features - Amphenol Antenna Solutions
Maximum Power Watts 80 W ISO Co-Polar at 2-6° Tilt dB ≥ 19 ISO Co-Polar at 7-12° Tilt dB ≥ 25 ISO Cross-Polar at 2-6° Tilt dB ≥ 24 ISO Cross-Polar at 7-12° Tilt dB ≥ 25 APXVTM14AB_N-C-I20 Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing ...