Search Results for max matlab
Absolute, Non-Contact Position Sensors Data Sheet C ... - Temposonics
Max. power consumption: max. 40 mA Output load: analog: > = 10 kΩ Overvoltage protection: CS: up to 19 VDC short term CM: up to 29 VDC short term Polarity protection: VDC - GND Operating voltage quality: CS: 5 VDC CS: 12 VDC Load control: ± 0.1 % ± 0.15 % Grid control: ± 0.05 % ± 0.05 % Ripple: < 50 mVpp < 100 mVpp
ARINC 801 Fiber Optic Series - Amphenol Fiber Systems International (AFSI)
23.6mm max [.929 in] [.535 in] max 22.6mm max [.890 in] 39.0mm 26.7 max 8.4 max dim a 2.8 max 1.25 3.43 max 1.60 max on piece outer body color see table 1 pull proof (loose structure cable) crimp sleeve stainless 14.6 max dim a 2.13 max 1.25 3..43 max 8.4 max on piece inner body color see table 1 non-pull proof (tight structure cable) 44.45 max
M3593 Series - amphenol-aerospace.com
At ambient temperature above 45°C, the maximum steady-state output power should be linearly derated by 20W/25VA per each °C above 45°C, down to 1.8KW/2.25KVA at 55°C. For short term loading (less than 5 minutes) no derating isrequired. Jared Sibrava | +1 (607) 643-1845 | jsibrava@amphenol-aao.com
TRIAXIAL DC RESPONSE ACCELEROMETER - PCB
Non-Linearity(Max) 1 % 1 % [3] Broadband Resolution(0.5 to 100 Hz) 3 mg rms 0.03 m/s² rms [2] Transverse Sensitivity(Typical) 1 % 1 % Transverse Sensitivity(Max) 3 % 3 % Environmental Overload Limit(Shock) ± 5,000 g pk ± 49,050 m/s² pk Temperature Range(Operating) -65 to +250 °F -54.0 to +121 °C
Trooper ™ Multiband LTE & 802.11ac MIMO Antennas with High ... - PCTEL
Weatherproof — IP67 compliant design provides maximum protection against water or dust ingress; Optimum RF system efficiency — Uses high performance, low loss cable and high quality connectors; Ease of installation or replacement — Metal 3/4-inch stud mount with slotted jam nut provides single cable exit;
MASTER Connector Catalog - Audio Jack.qxp Layout 1
Amphenol® Mobile Consumer Products www.amphenol-mcp.com R Series PART #: MHC230D RF0-Z3980-A00 KEY FEATURES Frequency: 0-6GH VSWR: 1.30 Max@(0 ~ 3GHz) 1.40 Max @ (3 ~ 6GHz) Mating height: 2.50Max mm
2C4U3MT360X06F wxys4 - Amphenol Antenna Solutions
Maximum Continuous Power Per Port @ 50° C (122° F) 500 WATTS 300 WATTS 100 WATTS 50 WATTS Maximum Total Continuous Power at 50° C (122° F) 4900 WATTS Total Connector Count 18 PORTS Connector Type 4.3-10 FEMALE Dimensions 609 x Ø371 mm (24.0 x Ø14.6 in) Radome Color Options GREY, BROWN or BLACK 2C4U3MT360X06F wxys4 18-Port Canister Antenna
Features - amphenol-antennas.com
Max Gain dBi 17.3 17.2 Azimuth Beamwidth (3 dB) degrees 95° ± 6.1° 91.2° ± 9.6° Elevation Beamwidth (3 dB) degrees 5° ± 0.1° 4.1° ± 0.5° Electrical Downtilt degrees 2-12° Impedance Ohms 50Ω VSWR (Return Loss) --- 1.5:1 (-14 dB) Front-to-Back Ratio, Total Power, ± 30° dB 17 17 First Upper Side Lobe Suppression dB 22 20
1143_Datasheet MiCS-6814 rev 8 - SGX Sensortech
+ 0.25 / -4 mm (for a maximum of 2000 sensors). MiCS-6814 1143 rev 8 Whilst SGX sensortech has taken care to ensure the accuracy of the information contained herein it accepts no responsibility forthe consequences of any use thereof and also reserves the right to change the specification of goods without notice. SGX sensortech accepts ...
Hazardous Area Approved Triaxial Accelerometer - PCB
6 ft [1.83m] max integral tpu jacket 4 conductor cable terminated to m12 4-pin connector y-axis positive x-axis positive z-axis positive pin 2 pin 1 pin 3 pin 4 1 1 2 2 a a b b code ident. no. 52681 dwg. no. sheet drawn checked engineer title unless otherwise specified tolerances are: dimensions in millimeters [ in brackets ] angles 2 degrees ...
Operation Manual TempoLink Smart Assistant
• Do not exceed the maximum cable length between TempoLink® smart assistant and R-Series V sensor of 30 m (98.4252 ft.) 5. ®Connection of TempoLink smart assistant to R-Series V sensor Fig. 2: Package content of the TempoLink® kit, part 2 Fig. 4: Connecting the adapter cable to the TempoLink® smart assistant OUTPUT INPUT SENSOR 24V DC
Catalog - Amphenol Antenna Solutions
Maximum power 100 W Connector type N-Socket at the base Lightning 2protection DC grounded. Antennas remain intact following a lightning strike of 2.5 x 10 5Amp second. Finial 1/2F stainless steel extending 220 mm (8.7 in) beyond top cap. * Other electrical downtilts available upon request. Mec a ca C a ac e c Materials Glass fibre shroud
Active Optical Cable HDMI - Amphenol Socapex
Our HDMI 2.0 AOC will enable you to extand this signal up to a maximum of 100 meters without losing perfomance. Description Markets & Applications C5ISR, Battlefield Communication Ground Vehicles Naval Main features Main characteristics: • 100 meters maximum with guaranteed performances. • HDMI cordset is provided by Amphenol.
Model 682A03 DIN Rail Mount Blind Transmitter, ICP ... - PCB
S E N S O R S Introduction A N D The Mod I N S T R U M E N T A T I O N F O R M A C H I N E C O N D I T I O N M O N I T O R I N G el 682AX3 is a 4-20mA Din Rail Signal Conditioner d signed to interface with IMI Sensor’s ICP®
UHF Straight Crimp Plug RG-58 RG-141 Times LMR-195 Non-Constant ...
Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Termination Style: Cable - Crimp: Thread Direction: Standard: You May also be Interested in. UHF Straight Solder Plug RG-8 RG-213 RG-225 50 Ohm 182120. UHF Panel Mount Jack 4-Hole Flange Solder Cup 50 Ohm 182341.
Amphenol Industrial Operations
Amphenol Industrial Operations
SMP Female to Female Bullet (OAL .255") - SV Microwave
3° Max : Environmental Corrosion (salt spray) MIL-STD-202, Method 101, Condition B : Vibration MIL-STD-202, Method 204, Condition D : Temperature Rating -65°C to +165°C ...
SMB Right Angle Crimp Plug RG-316DS 50 Ohm | 142188
Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Termination Style: Cable - Crimp: Thread Direction: Standard: You May also be Interested in. SMB PCB End Launch Jack 50 Ohm 142297. SMB Right Angle Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm 903-289P-51A2.
TEMPOSONICS L SERIES
Maximum stroke per circulation count for PWM output w/internal interrogation Maximum Stroke Circulation Count 84 inches 15 96 inches 4 108 inches 2 120 inches 1 REASSEMBLY INSTRUCTIONS : 1.) Replace the copper cover to the electronics module. 2.) Reattach the two connectors to the electronics module.
BNC Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm IP67
Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Termination Style: Cable - Crimp: Products Related To Your Application. RP-TNC Straight Crimp Jack 1.37 mm Micro-Cable Rear Bulkhead 50 Ohm IP67 031-7006. AMC Right Angle Plug to FAKRA Straight Bulkhead Plug IP67 1.37 mm 50 Ohm 100 Millimeter B Key Code 095-820-109-10B.