Search Results for max matlab
Thermometrics A-1325/A-1326 Intake Air Temperature Sensor
• 150°C max operating temperature • Pre-applied thread sealant • Other resistance and beta values possible Applications • Intake Air Temperature Typical Application Circuit Amphenol Advanced Sensors Thermometrics A-1325/A-1326 Temperature Sensor monitors the temperature of the incoming intake air
PL-1200RG-N SERIES - Amphenol Alden
Max Wire Gauge Operating Voltage Max Operating Current Max (A) Contact Resistance (ohms) 78 0.5 26 300 V RMS 1.5 <10m 59 0.5 26 300 V RMS 1.5 <10m 52 0.5 26 300 V RMS 1.5 <10m 45 0.5 26 300 V RMS 1.5 <10m 26 0.5 26 300 V RMS 1.5 <10m 19 0.5 26 300 V RMS 1.5 <10m STANDARD HOUSING OPTIONS Disposable Receptacle Assembly
PRODUCT PORTFOLIO - SV Microwave
VSWR 2 MHz to 40 GHz 1.5:1 Max Axial Travel .079” Insertion Loss 2 MHz to 40 GHz .12 * √(f(GHz)) Radial Float ± .010” Cross Talk Requirement (dB MIN) 3 MHz to 30 MHz ≥ 140 dB Engage Force 3.5 lbs (typ) 30 MHz to 3 GHz ≥ 120 dB Disengage Force 3.5 lbs (typ) 3 GHz to 27 GHz ≥ 100 dB Min Pitch (.047”) .228”
B A1 - Amphenol Sine
ATM, DuraMate™ and PanelMate™ Series Size 20 Contact & Tooling Options, cont. Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 01-2025
COMPOSITE EMI/RFI STRAIN RELIEF ACSELLS
posite in accordance with AS85049 Interface Ring, EMI Shroud - Brass/Nickel plated Clamp Hardware - Stainless steel/passivated
SMA Straight Crimp Jack RG-8X Times LMR-240 Optimized Bulkhead 50 Ohm
Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Termination Style: Cable - Crimp: Thread Direction: Standard: You May also be Interested in. SMA Straight Crimp Jack RG-316DS Bulkhead 50 Ohm 132176. SMA Straight Solder Plug RG-405 0.086-inch Conformable 50 Ohm 901-9723-10.
DC RESPONSE ACCELEROMETER - pcb.com
Non-Linearity(Max) 1 % 1 % [3] Broadband Resolution(0.5 to 100 Hz) 0.6 mg rms 0.0006 m/s² rms [2] Transverse Sensitivity(Typical) 1 % 1 % Transverse Sensitivity(Max) 3 % 3 % Environmental Overload Limit(Shock) ± 5,000 g pk ± 49,050 m/s² pk Temperature Range(Operating) -65 to +250 °F -54.0 to +121 °C
SGX -4OX Industrial Oxygen Sensor - SGX Sensortech
SGX Sensortech (IS) Ltd Registered in England No.08067077 DS-0143, Issue 3, 10-Feb-15 POISONING SGX sensors are designed to operate in a wide range
PRODUCT DATA DRAWING REV DESCRIPTION A DCN 54597 6/24 SEE PDM
3) break corners & edges .005 r. max. 4) cham. 1st & last threads. 5) surface roughness 63 e mil-std-10. 6) dia.’s on common centers to be concentric within .005 t.i.r. 7) remove all burrs unless otherwise specified 2921-61778 www.svmicrowave.com title: proprietary the information contained in this drawing is the sole property of sv microwave ...
Category-8 (Cat-8) Cable Guide: Frequently Asked Questions ... - Amphenol
Category-7 (CAT-7), was ratified over 20 years ago (2002) with the intention of supporting 10-Gigabit Ethernet traffic over a maximum cable length of 100-meters (330-feet) using 600-MHz of bandwidth. CAT-7a expanded the bandwidth limit to 1000-MHz with the aim of acting as a substitute for coaxial cable in 860-MHz Cable TV applications.
00171471202 - Amphenol Air LB
Pin contact #8 Quadrax (for connector) Products. Quick connection junction modules. 1750 modules. 1750 modules for crimped contacts
OS2020-6605-10 - XMA
Max Frequency (GHz) 2. Atten./ Coupling Options: 10. Volts: Ways: Cryogenic: no. Generic photo used for illustration purposes only. Download Product Specs. Stocking Distributors. RFMW Ltd. 877-367-7369 sales@rfmw.com www.rfmw.com. PART NUMBER OS2020-6605-10. CURRENT STOCK Out of Stock. View Distributor Website.
4-Port Antenna
Torque Max ≥ 160 mN.m Protection Class IP65 Housing Material Aluminum Housing Color Silvery white Mounting Directly onto Antenna Lightning Protection Rating IEC 61000-4-5 Current Pulse Profile, 8/20 μs 10 Repetitions Min. @ 8 kA Connectors 2 x 8 Pins Connector According To IEC60130-9 AND AISG Daisy Chain In : Male, Daisy Chain Out : Female
PA8HF power amplifier Operating guide - Wilcoxon Sensing Technologies
Power output 800 Watts, maximum, into 4 Ω load Power bandwidth 0.5 Hz to 100,000 Hz Output fusing 12 Ampere, type 3AG or AGC, fast-blow Input sensitivity 2.5 Volt peak, for full output Input impedance 50 k Ω, nominal Dimensions 19” wide, 17.5” deep, 5.25” high Weight 50 lb Power requirements 2,000 Watts, maximum ...
How Sensor Mounting Affects Measurements - PCB
∞ Acceleration is typically used to detect higher frequency faults such as gear mesh and broken rotor bars. ∞ High Frequency Energy (HFE) uses data collected above the calibrated range of the accelerometer, including data collected at sensor resonance, and provides early detection of high frequency and impulsive faults such as bearing defects, gear defects, and loss of lubrication
PRODUCT DATA DRAWING - DCN 42213 4/16 DAL DATE APPROVED - SV Microwave
3) break corners & edges .005 r. max. within .005 t.i.r. west palm beach, fl 33409 title: is the sole property of sv microwave, inc. cage code 2) all dimensions are after plating. 1) all dimensions are in inches [millimeters] sv microwave, inc is prohibited. surface area: 5) surface roughness 63 mil-std-10. 6) dia.’s on common centers to be ...
Amphenol AV-HDMIMHDMIM-001 Amphenol 28 AWG Signature Series High Speed ...
Other supported features include 4K (1080p x 4) Resolution, Maximum 1080p 3D @ 120 Hz with 12-bit Color Depth, Audio Return, Content Type, Deep Color, x.v.Color™, Dolby TruHD, DTS Master Audio™ and support for High Refresh Rates TV's up to 960Hz -- a perfect match for your BluRay, PS3, or 3D 1080p display. ...
R-VPX Evolution - VITA connectors - Amphenol Socapex
Amphenol Socapex's R-VPX Evolution is a modular COTS interconnect system that exceeds VITA 46 and 47 standards. This interconnect system offers 16 Gb/s performance and is fully intermateable with existing VITA 46 connectors. The 4 points contact system is ruggedized, has a low mating force, and a contact current rating of 1.5 Amps. It is compliant with 46.30 Spec footprint and can support ...
Ventostat T8100 NS and NSP Series CO2 Sensor
Ventostat™ T8100 NS and NSP Series CO 2 Sensor Features • Patented, Absorption Infrared Gas sensing engine provides high accuracy in a compact low cost package.
P-MRJ-518X-X1-REVA - Sheet1 - amphenol-cs.com
contact resistance: 30 milliohms maximum contact tail option led option 0=none 1=green left, yellow right 4=yellow left, green right 5=green left, green right series, rugged rj receptacle number of contacts single port vertical mount with dust cover supplied 0.51 [.020] square led tails 14.00.551 9.40.370 see ordering code 13.34 tail length 'a ...