Search Results for max matlab
Piezoresistive accelerometer - PCB
Key features n 2,000 g, 20,000 g and 60,000 g ranges n Damped for exceptional survivability n DC response n Low power consumption n-55°C to +121°C operating temperature n Minimal zero shift after shock n Pyrotechnic and penetration Description The Endevco® model 7280AM4 is a family of rugged damped piezoresistive accelerometers designed for high amplitude acceleration, vibration and shock ...
UCF114-50JA - 1-1/4" CELLFLEX - RFS Technologies an Amphenol Company
Min. Return Loss (Max. VSWR) dB (VSWR) 24 (1.135) Phase Stabilized: Phase stabilized and phase matched cables and assemblies are available upon request. Temperature & Power: Standard: Mechanical Specifications. Cable Weight, Nominal: kg/m (lb/ft) 0.79 (0.53) Minimum Bending Radius, Single Bend: mm (in) 150 (6)
TB MH-Sensor 551217 RevE EN - Temposonics®
Surface pressure* max. 20 N/mm2 max. 40 N/mm2 max. 40 N/mm2 Fastening torque for M4 screws – – max. 1 Nm Magnet (M) 401 032 400 533 201 542-2 OD 17.5 mm +0,225.5 mm 32.9 mm+0,2 h - Depth 13.5 mm 13.5 mm 13.5 mm OD Ø 10 mm / Ø 13 mm h S = OD M × 5 × ID M M S POM, PU, Aluminum Steel C W Stainless steel (non-magnetic) 4.2. Magnet assembly ...
483C05 EIGHT-CHANNEL, ICP® SENSOR SIGNAL CONDITIONER Revision: G - PCB
Cross Talk(maximum) -72 dB -72 dB Fault/Bias Monitor/Meter(LED) Open/Short/Overload Open/Short/Overload Environmental Temperature Range(Operating) +32 to +122 °F 0 to +50 °C Electrical Power Required AC Power AC Power AC Power(47 to 63 Hz) 100 to 240 VAC 100 to 240 VAC
Electromagnetic shakers operating guide Models F3, F4, F5B, F10
The F5B may be driven at a maximum continuous current of 0.2 Arms from 150 Hz to 10 kHz, and 0.1 Arms from 70 Hz to 150 Hz. A power amplifier or signal generator with a “clean” current output of at least 0.1 Ampere over the frequency range is needed to drive the F5B. The use of an ammeter to monitor the oscillator output or the power amplifier
1101-6113-XX - Model - XMA Corp
.024 max 0.61 max b c 1 1 4 break / r of .003" to .0005" sheet 5 5 tolerances in: unless otherwise specified apply before / after processing see note finish: see note inches dimensions are in inches and third angle projection. note: interpret iaw ansi y14.5-1982 3 decimals inch [mm] drawn checked eng. appr. 2 scale date date date b size 3ht76 ...
CUSTOMER OUTLINE DRAWING - Amphenol RF
NOTICE: These drawings, specifications, or other data (1) are, and remain the property of Amphenol corp. (2) must be returned upon request; and (3) are confidential and not to be disclosed to any person other
B258 50/200kHz, 1kW, w/ FB, Si-Tex 8-Pin, DT - airmar-emea.com
1 kW. The B258 is an excellent, economical, 1 kW, dual-frequency transducer for anglers. Its unique four ceramic-element construction produces an elliptical beam that covers a wider area and produces excellent target resolution.
Model M625B00 Precision Industrial ICP® Accelerometer Installation and ...
maximum rating; however, several diodes can be placed in parallel for higher current levels. All line-powered signal conditioners should use higher capacity (up to 20 mA) constant current circuits in place of the diodes, particularly when driving long signal cables (see Section 5). Decoupling of the data signal occurs at the output stage ...
HD-BNC Right Angle Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm IP67
Temp (Max Degrees Celsius) 85: Temp (Min Degrees Celsius)-40: Termination Style: Cable - Crimp: Products Related To Your Application. UG-30/U N-Type Jack to N-Type Jack Adapter 50 Ohm Straight Bulkhead IP67 082-66. BNC Straight Crimp Jack RG-316DS RD-316 50 Ohm IP67 112517-10.
JS8810 Averaging Sensor - amphenol-sensors.com
Supply Voltage: 5.5V (Max) Housing Material: Nylon; Complaint: RoHS; Specifications Operating Temperature Range-40°C to 85°C: Resistance: 1000 ohms ± 1% at 25°C: Response Time <20 seconds (Air) Product Documents English. Thermometrics Sensor Assemblies | JS8810 Averaging Sensor - Product Spotlight.
Low Noise, High Gain PE/IEPE Signal Conditioner - PCB
Key features n AC, DC and servo outputs n PE, IEPE and RCC inputs n Switchable isolation n Gain up to 10,000 n Wide frequency response, 120 kHz bandwidth, (-3dB corner) n Accepts external calibration signal n Programmable integration n Drop in replacement for the Endevco Model 2775C Description The Endevco model 2775C is a single channel, low noise, high gain signal conditioner,
N-Type Straight Clamp Plug Times LMR-400 Optimized Belden 9913 50 Ohm ...
RF Connector N-Type Straight Clamp Plug Times LMR-400 Optimized Belden 9913 50 Ohm IP67 Field Installable
FTS Fuel temperature sensor - Amphenol
maximum efficiency based on temperature. The more optimized the combustion process is, the less pollutants that are emitted via the exhaust system. Applications • Fuel temperature • Coolant temperature Features • Integral sealed connector • Gold plated terminals • Use of crimp & weld terminals allows for various lengths
Receiver Multicouplers PRO-DAR - AMPHENOL PROCOM
Redundant amplifier design with two identical amplifier stages coupled in parallel ensures maximum operational reliability. If a fault occurs in one amplifier stage,the amplifier will continue to operate with gain around -6 dB relative to the normal gain providing uninterrupted service with only minor performance deterioration.
SpaceVPX VITA 78 Connector | Rectangular Connectors | Products ...
VITA 78 connectors, also known as SpaceVPX are specifically designed for use in space-based electronic systems. Amphenol’s VITA 78 SpaceVPX connectors leverage OpenVPX architecture and technology and are designed and tested for extreme space environments, extreme temperatures and vibration.
Class L Heavy Duty High Power Connectors - Amphenol Aerospace
DESIGN FEATURES OF AMPHENOL CLASS L PROVIDES: Greatest Capacity - Current ranges 40 to 200 amps, conductor sizes 6 to 4/0.; Safety - Complete protection of personnel and equipment if connectors are inadvertently disconnected under load.; Foolproof Mating - Design incorporates voltage, current, frequency, phase and grounding requirements; Standardization - MIL-DTL-22992 Class L insert ...
Charles Universal Broadband Enclosure CUBE-SS4B228PN1 General ...
Maximum Heat Dissipation 2090W@19°C above ambient with solar DAC 243CFM, Delta PFB1248UHE-EP . Table 1 CUBE Specifications (see family documentation for full list) Author: SRomero@charlesindustries.com Created Date:
High Temperature Variable Reluctance Sensor - ssi-sensors.com
Contact SSI Technologies, LLC 3200 Palmer Drive, Janesville, WI 53546 ssi-sensors.com 1 (608) 757-2000 (ST]VMKLXl6 & .8IGLRSPSKMIW 11(2EVVERX] MT ARRAT: All SSI products are warranted against defective materials and workmanship for a period of one (1) year from the date of delivery to the original purchaser.
Model 640B09 4-20 mA Output Velocity Sensor Installation and ... - PCB
1 Hz-1 kHz, maximum amplitude of 15 g-pk. Data collectors or analyzers can use this vibration signal for further analysis. This output is extended to the RVVO (Raw Vibration Velocity Output) option, which integrates the signal to a value of 100 mV/IPS (±20%). Figure 3 – RV and RVVO wiring For integral cable sensors: RED 4-20mA Positive