Search Results for max matlab
MIL-DTL-55302 BRUSH CONTACT TECHNOLOGY
milliohms max. • Redundant current paths results in lower total resis-tance • Proven electrical and gas tight contact sites High Technology Machine Center Brush Contact Machining Table of Contents Low Mating Force Rectangular Connectors with Brush Contacts Features, Peformance, Materials . . . . . . . . . . . . . . 1 Selecting the Correct ...
Breaking Down Military Connector Specifications - Amphenol NEXUS ...
We offer M8805/3 switches, M9177 telephone jacks and plugs, and M55116 audio jacks and plugs. Our M55116 Mil-Spec jacks and plugs provide long-lasting connections in audio components for radios, intercom systems, and more. They can take up to 60V and a 0.5A maximum current.
2982-6140-dB-CRYO - XMA
XMA Corporation-Omni Spectra® is a Manufacturer of Passive Microwave Components. With Design and Manufacturing in the United States, XMA supplies products of the highest quality to exacting specifications to the Military, Aerospace, Test, Measurement, and Commercial markets.
Omni Antennas S.C3B-420 - amphenolprocom.com
Model Product No. Frequency; Broadband 3 dB glassfibre colinear: S.C3B-420: 410 - 430 MHz: Add to quote
ICP® PRESSURE SENSOR - PCB
Maximum Flash Temperature 3,000 °F 1,649 °C Maximum Vibration 2,000 g pk 19,600 m/s² pk Maximum Shock 20,000 g pk 196,000 m/s² pk Electrical Output Polarity(Positive Pressure) Positive Positive Discharge Time Constant(at room temp) ≥ 100 sec ≥ 100 sec Excitation Voltage 20 to 30 VDC 20 to 30 VDC Constant Current Excitation 2 to 20 mA 2 ...
2008 CANopen C304-e - Temposonics
The maximum baud rate depends on cable length of the total CAN network. The sensor is shipped with a order dependent baud rate, printed on the sensor label. If necessary, the baud rate can be changed via LMT/LSS service. Note: The programming of baud rates is according to the LMT protocol. Please use the table given in DS205 of LMT protocol.
RFS RADIAFLEX® CABLES Installation Guideline - RFS Technologies
• Max. tensile force • Recommended clamp spacing • Max. clamp spacing • Min. distance to wall • Installation temperature. INSTALLATION GUIDELINE www.rfsworld.com RFS RADIAFLEX® CABLES Rev C | 11.2022 5 Bulge Guides • Handle drums carefully - note the recommendations about stocking and transportation in the
ZTP-115 Thermopile IR Sensor - amphenol-sensors.com
Min Typ Max Resistance 97 100 103 kW Tol. :3%, @25°C Beta - Value 3920 3960 4000 K Tol. :1%, Defined at 25°C/50°C Absolute Maximum Ratings Operating Temperature-20°C ~ 100°C Storage Temperature-40°C ~ 120°C T ambient (° C) Rmin (kW) Rcent (kW) Rmax (kW)-20 840.0 875.5 911.6
MicroSpace - Product Presentation - Amphenol CS
©2022 . Amphenol . Communications Solutions. Receptacle Side Latch. 10142632-008LF. Horizontal Header StS 1.5. 10159808-X102KLF. Horizontal Header Side Latch
Model 378C13 | PCB Piezotronics
Model 378C13:TEDS 377C13 pressure microphone and 426E01 preamplifier, 12.6 mV/Pa (+/-2 dB), 3.2 Hz to 20 kHz (+/-2 dB), 4Hz to 12.5 kHz (+/-1 dB)
REVISION HISTORY REV DESCRIPTION PRODUCT DATA DRAWING - NRN 48660 10/24
3) break corners & edges .005 r. max. 4) cham. 1st & last threads. 5) surface roughness 63 e mil-std-10. 6) dia.’s on common centers to be concentric within .005 t.i.r. 7) remove all burrs unless otherwise specified 9311-00071 www.svmicrowave.com title: proprietary the information contained in this drawing is the sole property of sv microwave ...
Ultraminiature Product Series Cutsheet 040621 - Amphenol RF
60 Volts RMS Max Continuous 200 VRMS Max 1.3 (-18 dB) Max 1.4 (-16 dB) Max 20 mΩ Min 10 mΩ Min 14W @ 1 GHz @ 25° Note: Technical specifications are typical and may vary by specific part number. Please see component drawing. Mechanical Mating Cycles Coupling Mechanism 30 Min Snap-On Materials Body Contact Insulator Phosphor Bronze, Silver ...
MCX Right Angle PCB Jack Through Hole 75 Ohm 12G Optimized
Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Termination Style: PCB - Through Hole: Products Related To Your Application. BNC Straight Plug to HD-BNC Straight Plug B4505R 75 Ohm 1200 inches 12G 095-850-217L100.
Omni Antennas 422x.06-405-Txx - amphenolprocom.com
The 422x Series omni antenna is designed for demanding applications where a durable and high performance colinear is required. The centre fed dipole design and feed network gives a stable radiation pattern across a wide bandwidth, and allows tilted beam designs to be effectively employed without large pattern distortions.
Broadband | Markets - Amphenol
AFSI’s line of 109 series hermaphroditic connectors offers the ultimate in flexibility and is a direct replacement for the TAC4. The 109 connector line meets or exceeds the pertinent requirements of SMPTE standard 358M on harsh environment multi-channel fiber optic connectors suitable for deployment in demanding outdoor broadcast applications, including HDTV signal transmission.
Model 102A14 Cryogenic ICP® pressure sensor, 5000 psi, 1 mV/psi, 3/8-24 ...
Maximum Flash Temperature 3,000 °F 1,649 °C Maximum Vibration 2,000 g pk 19,613 m/s² pk Maximum Shock 20,000 g pk 196,133 m/s² pk Electrical Output Polarity(Positive Pressure) Positive Positive Discharge Time Constant(at room temp) ≥ 2.0 sec ≥ 2.0 sec Excitation Voltage 20 to 30 VDC 20 to 30 VDC Constant Current Excitation 2 to 20 mA 2 ...
ICP® PRESSURE SENSOR - pcb.com
Maximum Pressure 8 kpsi 55,160 kPa [1] Resolution 0.5 mpsi 0.003 kPa [2] Resonant Frequency ≥ 60 kHz ≥ 60 kHz Rise Time(Reflected) ≤ 4 µ sec ≤ 4 µ sec Low Frequency Response(- 5 %) 0.5 Hz 0.5 Hz Non-Linearity ≤ 2.0 % FS ≤ 2.0 % FS [3] Environmental
SFP - Amphenol CS
§§Mating Force: 50 N max. §§Contact Normal Force: 100 grams §§PCB Thickness Solder-Post and Press-Fit (Cage): 1.45 mm (0.057in.) §§PCB Thickness Belly to Belly (Cage): 3.00 mm (0.118in.) §§Unmating Force (Cage): 11.50 N max. §§Insertion Force to PCB (Cage): §§500 N for 1 port (1x1 cage) §§1000 N for 2 port (1x2 cage)