Search Results for max matlab
2746-6050-26 - XMA
Max Frequency (GHz) 26.5. Volts: 100. Cryogenic: no. Generic photo used for illustration purposes only. Download Product Specs. Stocking Distributors. RFMW Ltd. 877-367-7369 sales@rfmw.com www.rfmw.com. PART NUMBER 2746-6050-26. CURRENT STOCK Out of Stock. View Distributor Website.
SOLUTIONS - Amphenol Sine
Ulti-Max fi Resistance to Solvents Chemical NameUlti-MaxCPEPVCCSMCR Benzene P P P P P Toluene P P P P P Methanol E E G P G Acetone P P D G P Test Conditions - 30 days, room temperature Ulti-Max fi Cable Jacket Physical Property Requirements UL1277 s-61-402 Ulti-Max Unaged Tensile (psi) 1400 1400 2000 Elongation (%) 150 150 300 Moldulus (psi ...
High sensitivity, high-frequency accelerometers
Transverse sensitivity, max 7% of axial Temperature response: –50°C +120°C –10% +5% Power requirement: Voltage source Current regulating diode 18 - 30 VDC 2 - 10 mA Electrical noise, equiv. g: Broadband 2.5 Hz to 25 kHz Spectral 10 Hz 100 Hz 1,000 Hz 10,000 Hz 150 µg 10 µg/√Hz 2 µg/√Hz 1 µg/√Hz ...
Radiation resistant velocity transducer - wilcoxon.com
Transverse sensitivity, max 5% of axial Temperature response: –50°C +120°C –5% +5% Power requirement: Voltage source Current regulating diode1 18 - 30 VDC 2 - 10 mA Electrical noise, equiv. g, nominal: Broadband 2.5 Hz to 25 kHz Spectral 10 Hz 100 Hz 1,000 Hz 100 µin/sec 10 µin/sec/√Hz ...
Home | Amphenol Industrial Operations
Home | Amphenol Industrial Operations
ICP® PRESSURE SENSOR - PCB
Maximum Flash Temperature 3,000 °F 1,649 °C Maximum Vibration 2,000 g pk 19,600 m/s² pk Maximum Shock 20,000 g pk 196,000 m/s² pk Electrical Output Polarity(Positive Pressure) Positive Positive Discharge Time Constant(at room temp) ≥ 1.0 sec ≥ 1.0 sec Excitation Voltage 20 to 30 VDC 20 to 30 VDC Constant Current Excitation 2 to 20 mA 2 ...
Temposonics Linear Position Sensors & Liquid Level Transmitters
Temposonics GmbH & Co. KG Announces a Safety Rated Flexible Position Sensor for Easy In-Field Serviceability. We are proud to launch the MH-Series FLEX Safety, a field serviceable and safety rated sensor capable of measuring linear position up to 10.5m.
High Performance RF PCB Thru-Hole Connectors - SV Microwave
Impedance (Ω) 50; Frequency GHz: 40 GHz; Shielding Effectiveness: ≥ -80 dB DC - 3 GHz ≥ -65 dB 3 - 26.5 GHz; Dielectric withstanding Voltage: 500 VRMS
Super-Trex® Multi-Conductor P&R Cable - TPC Wire
Max Conductor Temperature 90°C Dry. 600 V. Type TC-ER. FT-4 Flame Rating. Suitable forClass I,II, Division 2. UV Resistant. Bend Radius (Static): 6x Cable O.D. Bend Radius (Dynamic): 8x Cable O.D. Applications. Abrasion. Chemicals. Flexing. Impact. Tension. Part Numbers. Part No. Conductor Size (AWG) Conductor/Pole Count CONDUCTOR STRANDING
B A1 - Amphenol Sine
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
TM260 50/200kHz, 1kW, M&M Transducer, DT - airmar-emea.com
Features. Depth and fast-response water-temperature sensing; 1 kW of power; Dual-frequency elements: 50 kHz with a 19° beamwidth for depth performance to 800 m (2600')
RP-MCX Connectors - Amphenol RF
225 Volts RMS Max Continuous: Dielectric Withstanding Voltage: 1000 VRMS Max: VSWR (Return Loss) DC - 6 GHz: 1.3 (-18 dB) Max: Insulation Resistance : 10000 MΩ Min: Center Contact Resistance: 5 mΩ Min: Outer Contact Resistance: 1 mΩ Min: RF Leakage-60 dB Max @ 1 GHz: Insertion Loss: 0.10 db Max @ 1 GHz: Power Handling: 95 W Max @ 1 GHz @ 25 ºC
Dynamic ICP Pressure Sensors - PCB
sensor rated for 1000 psi dynamic pressure, has a maximum pressure rating of 5000 psi and a broadband resolution of 0.020 psi. Solid-state construction, hermetically-sealed housings, and laser-welded construction provide undistorted high frequency response and durability, even in adverse environmental conditions such as rocket motor combustion.
R SeriesRD4 Temposonics
- Multi-position measurement max. 20 positions (CANbus, Profibus, EtherCAT, Ethernet/IP™, Powerlink, Profinet) 25…5000 mm Output Interfaces Analog, SSI, CANbus, Profibus-DP, EtherCAT, Ethernet/IP™, Powerlink, Profinet Accuracy Resolution Linearity Repeatability Hysteresis Ripple/Jitter Output dependent < ± 0.02 % F.S. 1(Minimum ± 50 µm ...
Distributor Network - Positronic The Science of Certainty
Shanghai, China Suite 2506-2510, Metro Plaza Office Building, No. 555 Loushanguan Road, Changning District, Shanghai, China 200051
M28876 Fiber Optic Connectors - Amphenol Fiber Systems International (AFSI)
Amphenol Fiber Systems International 5 www.fibersystems.com MIL-PRF-28876 Product Specifications Specification Measurement/Detail Mating Durability 500 cycles per EIA/TIA-455-21
R409LWM Ultra-wide Chirp-ready Thru-hull External Mount - Airmar
Maximum depth of 1219 m (4000') Medium frequency: 80 to 130 kHz; 13° to 8° beamwidth; Maximum depth of 914 m (3000') 70 kHz of total bandwidth from one transducer; Covers popular fishing frequencies of 50 and 200 kHz plus everything else in the bandwidth; Urethane housing with fairing for optimal performance at higher speeds
MSHA Approved Cables & Accessories You Need for Mining Operations
The thicker jacket, fabric serve insulation, and additional copper stranding allows for better protection against harsh elements, resists oils, coolants, and chemicals, and allows for maximum flexibility. A popular application for this cable is for welders and re-wiring in truck repair and maintenance.
HN-Type Connectors - Amphenol RF
1500 VRMS Max Continuous: Dielectric Withstanding Voltage: 5000 VRMS Min: Environmental. Items; Temperature Range : PTFE Insulators: −65°C to +165°C : Copolymer of Styrene Insulators/Phosphor Bronze Contacts: −40°C to +85°C : Thermal Shock: MIL-STD-202, Method 107 (Test Cond B) except high temp test @ +200⁰C:
Pyle MIL-DTL-83723 Circular Connectors - Amphenol Aerospace
Size 20 contacts : 7.5 amperes max. Size 16 contacts : 13.0 amperes max. Size 12 contacts : 23 amperes max. Contact Retention Strength: Exceeds MIL-DTL-83723 requirements: Connector Durability: 500 cycles per MIL-DTL-83723 for threaded coupling; 500 cycles per General Electric M50TF2321 for non-decoupling styles: Humidity