Search Results for max matlab
TM270W Transom Mount Wide - Airmar
Airmar no longer manufactures this transducer. 1 kW. The TM270W, 1 kW, twin wide-beam is now available as a transom-mount for larger, trailered boats with outboards and I/O’s.
485B12 POWER CONDITIONER - pcb.com
Current Consumption(Max) 30 mA 30 mA Physical Electrical Connector(XDCR) BNC Jack BNC Jack Electrical Connector(Scope) BNC Jack BNC Jack Size (Depth x Height x Width) 1.44 in x 2.95 in x 0.70 in 3.66 cm x 7.49 cm x 1.78 cm Weight 1.4 oz 40 gm All specifications are at room temperature unless otherwise specified.
76382 | Amphenol Global Search | Amphenol
The Dubox® connector solution can carry 3A per contact maximum current rating and supports up to 200 mating cycles (plating dependent). Contact Resistance: 15mΩ max. Insulation Resistance: 1 x 105 MΩmin. Contact Resistance: 15mΩ max.
Amphenol
AMPHENOL CORPORATION Amphenol Industrial Phone: 888-364-9011 191 Delaware Avenue Sidney, NY 13838-1395 www.amphenol-industrial.com Amphenol®. 97 Series Connectors are UL recognized and CSA recognized.
GigaBlox Nano | Products | Amphenol Aerospace
GigaBlox Nano, 1-inch square, 4-port Ethernet switch, 10/100/1000M
GPS+ Combination Mobile Antennas with High Rejection Technology
By combining the high performance of a GPS antenna with the flexibility to add virtually any PCTEL permanent mount compatible mobile antenna, this antenna provides reliable, real-time wireless voice and data coverage for the most demanding wireless mobile and fleet monitoring applications.
High Performance RF PCB Thru-Hole Connectors - SV Microwave
Impedance (Ω) 50; Frequency GHz: 40 GHz; Shielding Effectiveness: ≥ -80 dB DC - 3 GHz ≥ -65 dB 3 - 26.5 GHz; Dielectric withstanding Voltage: 500 VRMS
SMPM Product Series Solutions Guide Catalog
Part Number Packaging Type Body Mount Max Frequency (GHz) Image 925-NM196J-51P Individual bag Surface Mount 26.5 925-NM197J-51P Individual bag Surface Mount 26.5 PCB Straight Jacks with Male Contact View all compatible SMPM Bullet Adapters. 10 www.amphenolrf.com TECHNICAL SPECIFICATIONS
Powering the Future of eVTOL Aircraft Travel - Positronic
Height (max in mm) Search Parts Reset selections. PosiBlog. Powering the Future of eVTOL Aircraft Travel January 24, 2025. As city planners and environmental stakeholders look to reshape global transportation infrastructure, one unique transportation option seems to be leading the conversation: electric vertical take-off and landing (eVTOL ...
PoEBlox - amphenol-aerospace.com
• Maximum allowable voltage of 70V Transient voltage protection above 66.3V • Reverse polarity protection. The pinout of the voltage input connector is shown in figure below. Stephanie Fritz • +1 (607) 373 – 8069 • sfritz@amphenol-aao.com : Voltage input header pinout :
Product sheet - amphenol-antennas.com
Maximum Power (Watts) 50 per chanel Termination White coaxial cable (50 cm) + N female Cable entry Rear Mounting Mounting directly to surface via 4 x 5mm holes in corners of the base plate spacing 200 x 60mm Dimensions mm 220 x 80x 96 Weight (kg) 0.6 Packing Details Carton, 25 x 11 x 11 cm, 1 kg
AirMax VSe 25GB/S BACKPLANE CONNECTOR SYSTEM - Amphenol CS
• Mating Force: 0.50N max./contact • Unmating Force: 0.15N min./contact • Average Compliant Pin Insertion Force/ pin: • 0.4mm PCB hole: 15N max. • 0.5mm PCB hole: 30N max. SPECIFICATIONS • Product: GS-12-0956 • Application: GS-20-0305. APPROVALS AND CERTIFICATIONS • UL approved. PACKAGING • Trays or Tubes . TARGET MARKETS ...
ICP® PRESSURE SENSOR - PCB
Maximum Flash Temperature 3,000 °F 1,649 °C Maximum Vibration 2,000 g pk 19,600 m/s² pk Maximum Shock 20,000 g pk 196,000 m/s² pk Electrical Output Polarity(Positive Pressure) Positive Positive Discharge Time Constant(at room temp) ≥ 1.0 sec ≥ 1.0 sec Excitation Voltage 20 to 30 VDC 20 to 30 VDC Constant Current Excitation 2 to 20 mA 2 ...
Primary Benefits - Amphenol Broadband Solutions
Max. input interrupt device 125A, 95A for 20HPGMT05BNR Max. output protection device 20A Power dissipation (full load) 12W per bus Mechanical Dimensions 17"W x 1.75"H x 12"D (432 mm x 45 mm x 305 mm) 20HPGMT12R-75 is 3.5" (89 mm) H Weight 9 lbs. (4.08 kg) Color Gray Finish Powder coat Mounting 19" or 23" Environmental Temperature range -5° to ...
10124558-101LF | ExaMAX® | Amphenol
Amphenol is one of the leading manufacturers of Backplane Connectors. Contact us today for more details of ExaMAX ® 56Gb/s High Speed Backplane Connector, part number 10124558-101LF.
38999 Connectors with Power Contacts - Amphenol Aerospace
Ensure reliability of contact system with Temper-Grip, far beyond the maximum temperature of the connector; Upgrade ampacity 20-30% by changing your pin contacts to HCP, available in all sizes. Reduce mating force with RADSOK® European-style size 8 pin to mate with RADSOK® & other hyperbolic contacts
Chem-Gard® 200 TC Rated Cable - TPC Wire
Chem-Gard® 200 TC Rated Cable is a high-temperature and chemical-resistant cable for control and instrumentation applications that can withstand a maximum conductor temperature of 200°C / 392°F.
AR30 Airducer® Ultrasonic Transducer - Airmar
The ultrasonic AR30 brings proven dependability to level, flow and distance measurement applications. It includes rugged sealed construction, and PVDF housing is available for more chemically aggressive environments.
TM185 High Wide Chirp, 1kW, M&M Transducer, DT - AIRMAR EMEA
The high wide is the ideal choice for both inshore and pelagic fishing, where resolution and maximum coverage are essential down to 152 m (500'). Features. Depth and fast-response water-temperature sensing; 1 kW of power; High frequency: 150 to 250 kHz; Constant 25° beamwidth;
N-Type Straight Clamp Plug RG-58 RG-141 Times LMR-195 50 Ohm
Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Termination Style: Cable - Clamp: Thread Direction: Standard: You May also be Interested in. N-Type Straight Crimp Jack RG-316DS 50 Ohm 172246. N-Type Panel Mount Plug 4-Hole Flange Solder Cup 50 Ohm 172118.