Search Results for maximum vector
APXVAA4L12N 43-U-I20 - Amphenol Antenna Solutions
Idle State, maximum Watts 0.5W @ 10V, 1.5W @ 30V Normal Conditions, maximum Watts 4W @ 10V, 9W @ 30V Protocol --- 3GPP / AISG v2.0 Tilt Change Duration ---Less than 15 seconds, typical (may vary depending on antenna type and outdoor temperature) Precision degrees ± 0.1° Tilt Change Capability --- 18,000 minimum
APXVBBLL15H2 43-C-I20 - amphenol-antennas.com
Array R1 R2 Y1 Y2 ... Maximum Effective Power Per Port Watts 250 W Cross Polar Isolation dB 26 Interband Isolation dB 26 Specifications follow BASTA guidelines. 65° 1498 mm INTEGRATED RET SITE SHARING OPTIONAL APXVBBLL15H2_43-C-I20 APXVBBLL15H2_43-A-I20, APXVBBLL15H2_43-C-I20S, APXVBBLL15H2_43-A-I20S.
10-Port Antenna - Amphenol Antenna Solutions
Array R1 R2 B1 Y1 Y2 Connector 1-2 3-4 5-6 7-8 9-10 ... Maximum Effective Power Per Port Watts 250 W Inter/Intra Band Isolation dB > 25 6888370 6888370N 6888370G 6888370NG 5-Band, 10-Port, 65°, XPOL, Panel Antenna, Variable Tilt, UltraLine, 1914 mm
ORDERING OPTIONS ELECTRICAL SPECIFICATIONS - Amphenol Antenna Solutions
ARRAY LAYOUT ARRAY FREQUENCY CONNECTOR CONNECTOR TYPE R1 690-960 1-2 4.3-10 Female or 7/16-DIN Female Top Bottom Left Right R1 Diagram shown at right depicts the view from the front of the antenna. The illustration is not shown to scale. 2-Port Antenna 690-960 MHz 6820308G 6820308NG 1-Band, 2-Port, 65°, XPOL, Panel Antenna, Variable Tilt, 2487 mm
APXVBB4L15B 43-C-I20 - Amphenol Antenna Solutions
Array R1 R2 Y1 Y2 Y3 Y4 Connector 1-2 3-4 5-6 7-8 9-10 11-12 12 PORTS Polarization XPOL Azimuth Beamwidth (avg) 65° 65° Electrical Downtilt 2-15° 2-12° Dimensions 1590 x 499 x 199 mm (62.6 x 19.6 x 7.8 in) APXVBB4L15B_43-C-I20 65° 1590 mm INTEGRATED RET ORDERING OPTIONS Select from the following ordering options ANTENNA MODEL NUMBER
pcie gen5 | Amphenol Global Search | Amphenol
The PCIe ® Gen 5 Flip CEM is a new 1.0mm pitch vertical card edge connector that follows PCIe ® standard mating interface. It is designed with a different footprint because the contacts are “JJ” type or “LL” contacts which provide maximum savings of up to 19.5% in keepout area.
Catalog - Amphenol Antenna Solutions
Gain 2.8 dBd per array Electrical downtilt 0° Impedance 50 F VSWR <1.4:1 Port-to-port isolation >27 dB IM3 (2x20W carriers) <-153 dBc Maximum power 2 x 300 W Connector type 2 x 7/16-DIN Female Lightning protection DC grounded. Antenna remains intact following a lightning strike of 2.5 x 10 5Amp 2second. Final 1/2E
Model 378C01 | PCB Piezotronics
Model 378C01:1/4" free-field, prepolarized 377C01 microphone and 426B03 preamplifier. TEDS programmed
APXVA13X 43-C-A20 - amphenol-antennas.com
Maximum Effective Power Per Port Watts 300 W Cross-Polar Isolation dB 25 2-Port Panel Antenna 617-894 MHz 65° 1380 mm INTEGRATED RET RET ACTUATOR Frequency MHz 617-894 Model Number --- ACU-A20-SR Number of RET Actuators --- 1 RET ID --- R1 Input Voltage Vdc 10-30V Power Consumption Idle State, maximum Watts 0.5W @ 10V, 1.5W @ 30V
High Speed Connectors | Products - Amphenol
This optical transceiver comes with a maximum link length of 100m on OM4 multimode fiber and is capable of a 400Gb/s data rate with each channel transmitting up to 53.125Gb/s. The module also features outstanding BER and high sensitivity because of its reliable design and excellent coupling efficiency. ... The Amphenol ICC cLGA® land grid ...
B3-BBLL26-N0 - Amphenol Antenna Solutions
Array R1 R2 Y1 Y2 ... Maximum Effective Power Per Port Watts 350 W Cross Polar Isolation dB 26 Interband Isolation dB 26 Specifications follow BASTA guidelines. 33° 2690 mm INTEGRATED RET SITE SHARING OPTIONAL B3-BBLL26-N0 B3-BBLL26-N0N, B3-BBLL26-S0, B3-BBLL26-S0N.
MEGGITT (MARYLAND), INC. TERMS AND CONDITIONS OF SALE
• Vector sensors: 1 yr. • Electronic instrumentation: 1 yr. • Cable and cable assemblies: 1 yr. • Junction and switch boxes: 1 yr. • All non-standard products (NSQs): 1 yr. ... MAXIMUM EXTENT ALLOWABLE UNDER APPLICABLE LAW, SELLER DISCLAIMS ALL WARRANTIES, WHETHER EXPRESS OR IMPLIED, STATUTORY OR OTHERWISE
2C6U6VX065X12F wxyc5 - Amphenol Antenna Solutions
Maximum Continuous Power Per Port @ 50° C (122° F) 200 WATTS 100 WATTS 100 WATTS Maximum Total Continuous Power at 50° C (122° F) 3200 WATTS Total Connector Count 28 PORTS Connector Type 4.3-10 FEMALE 2.2-5 FEMALE 2.2-5 FEMALE Dimensions 1219 x 356 x 254 mm (48.0 x 14.0 x 10.0) ... ARRAY LAYOUT Topology
CM265LH DT XIDT 42-65A & 130-210C C44 12M NC
Inside the SEALCAST™ CM265LH is a seven-element, low-frequency array that operates between 42 and 65 kHz for excellent deep-water performance. The high-frequency ceramic operates between 130 and 210 kHz with a narrow, 10° to 6°, beamwidth—perfect for picking apart structure and pinpointing tight-holding fish in structure.
Dipole Arrays LBLAD-600 - amphenolprocom.com
The S.LBLAD array is designed for mixed polarisation broadcast on FM radio systems. The array consists of four folded dipoles affixed to a rugged mounting bracket, fed in phase from a machined power splitter, to achieve an omnidirectional mixed polarisation antenna. The arrays give a maximum gain of 0.5dBd.
ford auto | Amphenol Global Search | Amphenol
Amphenol is a leading supplier of advanced interconnect systems, sensors and antennas for a growing array of automotive applications. In addition, we have developed advanced technology solutions for hybrid and electric vehicles and are working with leading global customers to proliferate these advanced interconnect products into next-generation ...
General Piezoelectric Theory | PCB Piezotronics
In fact, when coupled with properly designed signal conditioners, piezoelectric sensors typically have a dynamic amplitude range (ie: maximum measurement range to noise ratio) on the order of 120 dB. This means that a single accelerometer can measure acceleration levels as low as 0.0001 g's to as high as 100 g's!
Catalog - amphenol-antennas.com
Maximum power 250 W Connector type N-Female + 3m of RG213 cable Lightning protection DC grounded Mec a ca C a ac e c Construction Center fed folded dipole fixed on a one piece vertical boom. Boom dia. is 38 mm. Dimensions Length 1800 mm 70.9 in
Filter Connectors - Amphenol Canada
Planar Array Amphenol Canada’s planar design consists . of planar ceramic capacitor arrays and discrete ferrite inductors assembled ... * Acceptance testing performed to 500MHz maximum Typical Insertion Loss Performance (per MIL-STD-220) Amphenol Canada Telephone: (416) 291-4401 Fax: (416) 292-0647.
ORDERING OPTIONS - Amphenol Antenna Solutions
Maximum Effective Power Per Port Watts 200 W Inter/Intra Band Isolation dB > 25 Standard values based on NGMN-P-BASTA version 10.0 recommendation. ELECTRICAL SPECIFICATIONS Filtered Array (B2) Y2 Frequency Range MHz 2490-2690 Polarization --- ±45° Gain Over all Tilts dBi 16.8 ± 0.4 Azimuth Beamwidth degrees 60.9° ± 4.3°