Search Results for mcs drawing amphenol filetype:pdf
MEGAWATT CHARGING CONNECTOR TOOLING SAMPLE: Q1/Q2 2023
MCS technology will enable Mega-charging for Heavy Duty Truck Transport, vessels and planes. It will have many fields of application, from commercial vehicles to the maritime indus-try, from agricultural and mining to aeronautics. (CHARIN) MEGAWATT CHARGING CONNECTOR To achieve Co2-neutral mobility, we will need electric vehicles of all kind
Amphenol High Speed Interconnects
AMPHENOL XXXX U92-A1X0-1X0X-1X D C B A C 8 7 6 5 4 3 2 1 8 76 54 3 2 1 E F F SHEET 2 OF 4 A UNLESS OTHERWISE SPECIFIED: SCALE: 2:1 SIZE DWG. NO. REV ME APPR. QA APPR. CHECKED TOLERANCES ARE: DRAWN A DO NOT SCALE DRAWING Amphenol High Speed Interconnects A Division of Amphenol Corp. www.amphenol-highspeed.com DWG APPR. DIMENSIONS ARE IN ...
Amphenol High Speed Interconnects
ALL HOLES MUST FALL WITHIN POSITIONAL TOLERANCES RELATIVE TO INDIVIDUAL CONNECTOR ASSEMBLY AS WELL AS COMPLETED CAGE ASSEMBLY. DATUM M AND N ESTABLISHED BY CUSTOMER'S FUDUCIAL. ALL HOLE DIMENSIONS DENOTE FINISHED HOLE SIZES. CONTACTS: PHOSPHOR BRONZE, FOR PLATING INFO. SEE SHEET.
Amphenol High Speed Interconnects
DRAWING DWG SIZE: ANGLE SCALE A Division of Amphenol Corp. www.amphenolcanada.com DWG. NO. REV CODE ID NO. Amphenol High Speed Interconnects REFERENCE IN PARENTHESES USED FOR MANUFACTURING PURPOSES WITHOUT WRITTEN PERMISSION FROM AMPHENOL CANADA CORP. S.ST‐DENIS 03554 SCALE: 0.15 0.10 N/A 1 1X1 SFP ULTRAPORT CAGE, SEP 17/14 P/N: U77-3GA1638-X071
The following presentation slides are for reference purposes only ...
Amphenol PCD’s Electrocon Line comprises a family of rugged, high-reliability screw-terminal/edgecard connectors. They combine the discrete wire termination capability of a screw-terminal bl11ock with the mass termination convenience of an edgecard connector.
Amphenol High Speed Interconnects
DRAWING CODE ID NO. DWG SIZE: Amphenol High Speed Interconnects A Division of Amphenol Corp. www.amphenolcanada.com DWG. NO. REV SCALE: THIS DOCUMENT CONTAINS PROPRIETARY INFORMATION AND SUCH INFORMATION MAY NOT BE DISCLOSED TO OTHERS FOR ANY PURPOSE OR USED FOR MANUFACTURING PURPOSES WITHOUT WRITTEN PERMISSION FROM AMPHENOL CANADA CORP. ...
Amphenol High Speed Interconnects
DRAWING DWG SIZE: ANGLE SCALE A Division of Amphenol Corp. www.amphenolcanada.com DWG. NO. REV CODE ID NO. Amphenol High Speed Interconnects 0.25 N/A 1 REVISIONS REV. ECN DESCRIPTION DATE APPROVED D UPDATE NOTES AUG 19/14 J. SI E UPDATE PCB THICKNESS NOV 02/15 J.SI F REMOVED DIM. ZONE B5, SHEET 2 OF 5 NOV 02/16 J.SI A 3.50(TYP.) REAR PIN 113.75 ...
Amphenol High Speed Interconnects
DO NOT SCALE DRAWING JUN 29/12 A Division of Amphenol Corp. www.amphenol-highspeed.com DWG APPR. DIMENSIONS ARE IN MILLIMETERS ENG. REL. NO. Amphenol High Speed Interconnects X.X ZLJ 1° 0.1 4X MIN SAS HD .XX 0.2 CAGE AND CONNECTOR PCB VIEW CORRECTED.X K DECIMALS 0.5° NSCM: PROJECT: APPROVAL DATE REV. DESCRIPTION APPROVEDDATE REVISIONS
Amphenol High Speed Interconnects
A Division of Amphenol Corp. www.amphenol-highspeed.com 3 F CODE ID NO. SCALE: 2 PURPOSES WITHOUT WRITTEN PERMISSION FROM AMPHENOL CANADA CORP. SHEET DESCRIPTION, ECN, EAR NO. DEC30/14 DWG. NO. F Amphenol High Speed Interconnects MAR14/16 P-U95-Z105-4081-441 UltraPort QSFP+ 2X1 DRAWING DEC30/14 6 CHIGOW.X 03554 2:1C DRAWN APP'D 2 FOR HUAWEI ...
Amphenol High Speed Interconnects
amphenol high speed interconnects purposes without written permission from amphenol canada corp. p-u95-z175-407l-3c1 this document contains proprietary information and such information may not be disclosed to others for any purpose or used for manufacturing sheet 1 with heat sink michael.s dwg size: through bezel stacked combo drawing sep 28/15 ...
AMPHENOL PART NUMBER CONFIGURATION
amphenol canada corp. do not scale drawing 3 rev. ecn description date approved revisions x a proposal j.si x.x 0.25 this document contains proprietary information and such information may not be disclosed to others for any purpose or used for manufacturing purposes without permission from mar.27, 14
AMPHENOL PART NUMBER CONFIGURATION
A Division of Amphenol Corp. www.amphenol-highspeed.com CODE ID NO. REV DESCRIPTION, ECN, EAR NO. APP'DDATE REVISIONS ... PROPOSAL DRAWING B Remove Non-RoHS & No EMI Cover Option ZLJ C EMI Pins Around Connector Added JUN 7/13 D ZLJ H added to represent 4X25G with enhanced FTP AUG 13/13 ZLJ OCT 02/13 ZLJ X
Amphenol TCS
drawing c564-0469-500 for standalone guidepin or drawing c131-20xx-500 for module mounted guidepin. drawing c133-2000-500 for do mounted guidepin. 5. no surface traces in keepout zone. 6. for connector repairability, use keep out zone. 7. see tb-xxxx for board weight limitations. 8. refer to c130-2x00-500 for signal connector detail. 9.
Amphenol Canada Corp.
MANY UNIQUE FEATURES ARE READILY AVAILABLE TO SUIT CUSTOMER REQUIREMENTS. CONSULT WITH AMPHENOL CANADA FOR DETAILS. CONTACTS - PHOSPHOR BRONZE WITH 1.27 μm [50 μ"] GOLD OVER 1.27 μm [50 μ"] MINIMUM NICKEL ON THE MATING AREA AND MATTE TIN OVER NICKEL ON THE CONTACT TAILS. HEADER - SAMTEC IPL1 SERIES OR EQUIVALENT.
Amphenol FCI 85698
2. for plating performance refer drawing 10159408: contact : copper alloy. 1. material : body : lcp ul94-v0 . 3. load in this direction ( e.g. through coding) 30 newton . maximum per connector. 4. load in this direction 15 newton maximum per connector. 5. to ensure proper alignment of multiple modules. 6. product marking: ericsson partnumber ...
(P/N DOES NOT INCLUDE DATE CODE - Amphenol CS
do not scale drawing see note 1 8 6 5 4 3 2 1 8 7 6 5 4 321 revisions rev. ecn/e-r description date approved dec 17,09 3 of 4 or used for manufacturing puposes without permission from amphenol canada corp. designed 2:1 c 7 code ident. no. 03554 hisen.x j.si a.green title p-u77-a1128-2021 c x.x 0.15 x.xx
Amphenol Product Application Specification For S-ME-002 05/18/2018 ECN ...
DRAWING AND APPLICABLE DOCUMENTS. Amphenol product drawings and specifications are available by accessing the Amphenol website or contacting the Amphenol Technical Service. In the event of a conflict between this specification and the product drawing, the drawing takes precedence.
AMPHENOL PART NUMBER CONFIGURATION
or used for manufacturing puposes without permission from amphenol canada corp. title 1:1 7 code ident. no. 03554 proposal mike. h mar 03,17 p-ue62-b1620-02x11 a 2 of 6 this document contains proprietary information and such information may not be disclosed to others for any purpose a division of amphenol corp. www.amphenol-highspeed.com mar 03 ...
Amphenol Canada Corp.
amphenol canada corp. any purpose or used for manufacturing purposes without written permission from amphenol canada corp. this document contains proprietary information and such information may not be disclosed to others for p-musbr-2m5c-0x4bp sheet 1 rohs compliant m. pahulje a proposal drawing (ear 14368) may19/15 k.l. dwg size:
Amphenol FCI 55443
amphenol-icc.comcat. no.-Product - Customer Drw sheet 1 of 3 title 4 MOD, 5 ROW SPECIAL STB dwg no H ... FOR PLATING PERFORMANCE REFER DRAWING # 10159408. 4. ALL PRODUCTS WITH PART NUMBERS SHOWN IN SUBSEQUENT TABLES WILL BE PACKAGED IN TUBES. IF TRAY PACKAGING IS REQUIRED, A SUFFIX "P" WILL BE ADDED TO THE END OF THE PART NUMBER. ...