Search Results for mcs drawing amphenol filetype:pdf
Amphenol High Speed Interconnects
amphenol part number configuration ue86-3g2620-x0x61 packaging 1 - tray packaging (stacked) material: (rohs compliant) 1. cage - press fit: copper alloy (nickel silver) ... drawing 03554 drawn checked m.e. app'd q.a. app'd dwg app'd ref. third angle projection unless specified otherwise 0.25 0.15 0.10 1 eng. rel. no. dimensions are in millimeters
Amphenol High Speed Interconnects
amphenol part number configuration ue86-3g2420-x0x61 packaging 1 - tray packaging (stacked) material: (rohs compliant) 1. cage - press fit: copper alloy (nickel silver) ... drawing 03554 drawn checked m.e. app'd q.a. app'd dwg app'd ref. third angle projection unless specified otherwise 0.25 0.15 n/a 1 eng. rel. no. dimensions are in millimeters
RECOMMENDED PCB LAYOUT - Amphenol CS
amphenol canada corp. any purpose or used for manufacturing purposes without written permission from amphenol canada corp. this document contains proprietary information and such information may not be disclosed to others for p-musb-a511-xx sheet 2 compliant s.semenov h product drawing (ear 14553) may23/17 k.l. dwg size: vertical pcb mount, rohs
FOR ONE UNIT - Amphenol CS
Amphenol. Amphenol Y WW D Y WW D Y WW D. Title: RJMG201GMXX30XH-T RevAX4 Author: arvin.ye Created Date: 12/27/2017 9:20:38 AM ...
P-U95-L2X1-1XXX - Sheet 1 - Amphenol CS
A Division of Amphenol Corp. www.amphenol-highspeed.com REF. SCALE SIZE PROJECT A3 DWG. NO. SHEET APR 23/15 A.C. DIMENSIONS ARE IN MILLIMETERS WITH LIGHT PIPE OPTIONS APPROVALS DATE DRAWN CHECKED QA APPD IE APP'D ... DO NOT SCALE DRAWING SEE NOTE 1 8 6 5 4 3 2 1 8 7 6 5 4 321 DESIGNED
Amphenol FCI 10113575
5. For plating performance level refer drawing #10159408. 6. The cable must be flexible to be bent under the line as below draft shown after cable assembled. 7. Product specification GS-12-562 Application specification: GS-20-114 Packaging specification: GS-14-1292 angular 0$ 0.XXX surface - linear 0.XX 0.X TOLERANCES UNLESS OTHERWISE SPECIFIED ...
P-U77-E16X8-X001 - Sheet1 - Amphenol CS
amphenol canada corp. do not scale drawing 3 rev. ecn description date approved revisions x a proposal jan28/10 b c update notes for packaging description j.simar23, 11 update notes for heatsink selection mar28/12 j.si section a-a 1.70±0.90 10.40±0.10 0.30±0.10 bezel opening below pcb 3.50±0.30 (1.57) (1.45 min.) 16.75 min 3.50. 0 0 5.00 10.00
RJMG201SMXX30XH RevAX1 - Amphenol CS
amphenol ywwd date code ww=week y =year notes: 1. material: 1.1 housing: thermoplastic, ul94 v-0; color: black 1.2 rj contact:copper alloy,t=0.30±0.02mm. 1.3 shell:copper alloy,t=0.20±0.02mm. 2. finish: 2.1 contact: select gold plating(see table) on contact area. 2.54um [100u"] min. bright-tin palting
Amphenol High Speed Interconnects
a division of amphenol corp. www.amphenol-highspeed.com dwg appr. a a.g. jun 10/09 zlj jun 10/09 jun 10/09 0.2 zlj.xx assembly without written permission from amphenol canada corp. p-u91-a1xx-1xxx-xx do not scale drawing.x dimensions are in millimeters eng. rel. no. decimals 0.5° nscm: project: approval date description approveddate 0.1 k rev.
Amphenol Canada Corp.
any purpose or used for manufacturing purposes without written permission from amphenol canada corp. p-mrj-548x-xb mrj series rugged modular 2 a scale: rev ref. third of www.amphenolcanada.com code id no. description, ecn, ear no. app'ddate dwg. no. 6 amphenol canada corp. rev scale 03554 sheet panel mount, rohs compliant m.shah a product ...
Date Code: YYMMDD - Amphenol CS
Pin Function Definition: (Pin Ï7- Ê y Å NOTE/< arpÉ 1. SPECIFICATION/Yl7ä: 1.1 Rated currentp·hE+BDÝ<ép¸: 6.0 A For VBus Pin and Gnd Pin 1.0 A For SBU1/SUB2 0.25A For Other Pin 1.2 Voltage ratingp·hE+BDÝ#3p¸: 5V AC 1.3 Contact Resistancep·3MY eã2?p¸: 40 m Max.
Amphenol Canada Corp.
amphenol canada corp. without light pipe 2xn sfp+ expressport™ combo ref. scale size project amphenol canada corp. dwg. no. do not scale drawing 3 5 of 8 title 2:3 a code ident. no. 03554 eric.z j.si x x x sep06/11 sep06/11 x x x p-ue86-bx427-00xx1 c 5 6 a b 12 34 a x.x 0.40
Amphenol High Speed Interconnects
DO NOT SCALE DRAWING Amphenol High Speed Interconnects A Division of Amphenol Corp. www.amphenol-highspeed.com DWG APPR. DIMENSIONS ARE IN MILLIMETERS ENG. REL. NO. DECIMALS.X 0.2.XX 0.1 ANGLES X WITH LONG EMI FINGERS 1° X.X 0.5° NSCM: PROJECT: APPROVAL DATE
Amphenol FCI 10073599
2025/02/04 2025/02/05 2015/10/26-Laurent Mulin Lamy, Alexandr Vernier, Benoi ELX-F-54238-1 G Released PDS: Rev :G STATUS:Released Printed: Feb 05, 2025
Amphenol FCI 10140607
2024/02/19 2024/03/11 2016/08/08-Alan Ni Tim Yao Eric Huang ELX-N-50750-1 E Released PDS: Rev :E STATUS:Released Printed: Mar 11, 2024
Amphenol High Speed Interconnects
DO NOT SCALE DRAWING Amphenol High Speed Interconnects A Division of Amphenol Corp. www.amphenol-highspeed.com DWG APPR. DIMENSIONS ARE IN MILLIMETERS ENG. REL. NO. DECIMALS.X 0.2.XX 0.1 ANGLES X 1° X.X 0.5° NSCM: PROJECT: APPROVAL DATE
Amphenol Canada Corp.
do not scale drawing see note 1 8 6 5 4 3 2 1 8 7 6 5 4 321 revisions rev. description date approved aug06.10 zlj ecn designed 2:1 a 7 code ident. no. 03554 a proposal drawing ... or used for manufacturing puposes without permission from amphenol canada corp. title 5:2 a 7 code ident. no. 03554 a proposal drawing chigowx zlj aug06.10 p-u90-k111 ...
Amphenol
Title: C:UsersComputerDesktopRJMG201220030NR CX1.dwg Author: Computer Created Date: 11/21/2014 3:25:32 PM
P-U95-T101-1XXX - Sheet5 - Amphenol CS
A Division of Amphenol Corp. www.amphenol-highspeed.com CODE ID NO. Amphenol High Speed Interconnects 1 P-U95-T101-1XXX J.Z. DWG SIZE: THIS DOCUMENT CONTAINS PROPRIETARY INFORMATION AND SUCH INFORMATION MAY NOT BE DISCLOSED TO OTHERS FOR ANY PURPOSE DRAWING 2 A.C. OR USED FOR MANUFACTURING PURPOSES WITHOUT WRITTEN PERMISSION FROM AMPHENOL ...
Amphenol Canada Corp.
amphenol canada corp. with large light pipe options 2xn sfp+ expressport™ combo amphenol canada corp. do not scale drawing 3 rev. ecn description date approved revisions x a proposal aug 30/11-a.g. x.x 0.25 this document contains proprietary information and such information may not be disclosed