Search Results for medical alert devices
ValProbe RT Humidity/Temperature Logger - KAYE
The ValProbe RT logger with humidity and temperature sensors comes with RF technology to give users real-time data viewable on their Validation Console. With a humidity range of 15% to 95%, and a temperature range from 0°C to 70°C, this logger has a wide range of capabilities for temperature and hum
Piher Sensing Systems Archives - Amphenol Sensors
Detects when seatbelt is latched and provides alert to enforce mandatory usage during takeoff and landing. Sealed for harsh environments; Selectable working principle: Hall effect/reed switch; Robust and reliable modular design
Quality - KAYE
Our commitment to quality is validated by our ISO 9001:2008 certification, which demands the establishment of a robust quality management system for our business practices. This certification demonstrates that our system is well-documented, supported and maintained, and executed with a focus on cont
Medi | Slice Card Edge Connectors | Amphenol Alden
Designed specifically to meet the needs of the medical device market, Medi | Slice® provides a card-edge, printed circuit board (PCB) connector in a simple plug-and-play package. Featuring innovative pull-band latching technology for disposable medical applications, it’s the ideal choice for a wide range of devices, from diagnostic tools to ...
Kaye Feedthru Fitting for Thermocouples
Validation Systems. Validation Systems {Overview} Wired Validation Systems . Kaye Validator AVS; Kaye Validator 2000; Wireless (RF) ValProbe RT System. Kaye ValProbe RT {Overview} Kaye ValProbe RT {Base Station} Kaye ValProbe RT {Flexible Temperature Logger} Kaye ValProbe RT {Bendable Temperature Logger} Kaye ValProbe RT {Rigid Temperature Logger}
Medical Equipment & Mobility - Temposonics
In medical equipment such as diagnostic tools, treatment instruments, patient care appliances, and rehabilitation or patient mobility devices, Temposonics position sensors offer more precise and repeatable positioning and smoother, more controlled linear motion. The magnetostrictive linear position sensors and liquid level transmitters measure critical treatment fluid and valuable biotech ...
medi | mate Interconnect
MEDICAL PUSH-PULL CONNECTORS At Amphenol Alden Products Company our goal is to help our OEM partner’s deliver better patient care. We achieve this goal by providing cable assemblies and connectors that are efficient, effective and dependable. Our products help reduce costs, increase reliability and ensure patient and clinician safety.
The Brain of Modern Vehicles: Understanding Car Computing
The CCU coordinates with this system to provide a responsive driving experience, adapting to the driver's behavior and road conditions. Safety Systems: Safety features such as anti-lock braking systems (ABS), electronic stability control (ESC), and collision avoidance systems rely on the CCU for coordination. By integrating data from various ...
Custom Cable Assemblies: The Medical Connector Solution You Need
Medical original equipment manufacturers (OEMs) are constantly facing new and innovative ways to diagnose, monitor, and treat illnesses. While they’re focused on improving patient care, interconnects can sometimes be an afterthought. Frequently, these OEMs need help solving these problems related to interconnects for their systems. It’s a common issue in the industry that we’re well ...
| Amphenol
Medical device OEMs continue to develop new and exciting products to aid in the imaging, diagnosis, treatment, and monitoring of diseases, as well as expand the capabilities of existing products. In parallel, medical connector innovators, such as Amphenol Alden, develop new and exciting interconnect solutions to keep up with the evolving trends ...
Kaye Console Keyboard
Elevate your work and stay connected with the unique Kaye Keyboard, designed to seamlessly integrate with the Kaye Tablet Console. Experience convenient features that transform the way you work on the go. Forego the necessity of an additional mouse and welcome superior portability. The Kaye Keyboard
Environmental Monitoring - KAYE
KAYE HEADQUARTERS. Amphenol Advanced Sensors Germany GmbH Sinsheimer Strasse 6 D-75179 Pforzheim. T +49 (0) 7231-14 335 0 F +49 (0) 7231-14335 29 kaye-ccpf@amphenol-sensors.com
Why You Want ESD-Safe Connectors for Your Medical Devices
Medical connectors are electrical connectors specifically designed to enable the repeated connection and disconnection of medical devices from medical equipment, which is required for the proper functionality of the medical system. ESD-safe medical connectors are designed to ensure that, in addition to helping provide safe and efficient care ...
ZTPD-2210 Thermometrics Infrared (IR) Digital Sensors
This innovative design integrates both thermopile and ASIC into a single TO-39 metal package, delivering a temperature-compensated temperature output signal. Notably, the ZTPD-2210 ensures seamless compatibility with customer devices, eliminating the need for recalibration.
Validation Reference Documents - KAYE
The Kaye Validator and ValProbe systems are supported with documentation that verifies a fully validated system, including software, hardware and firmware. The Validation Reference provides a comprehensive overview of the Quality Policy, description of ISO 9001 implementation and support procedures, and standards for the development, testing ...
Kaye Thermocouple Sensors
Validation Systems. Validation Systems {Overview} Wired Validation Systems . Kaye Validator AVS; Kaye Validator 2000; Wireless (RF) ValProbe RT System. Kaye ValProbe RT {Overview} Kaye ValProbe RT {Base Station} Kaye ValProbe RT {Flexible Temperature Logger} Kaye ValProbe RT {Bendable Temperature Logger} Kaye ValProbe RT {Rigid Temperature Logger}
Moisture Meters - Amphenol Sensors
Protimeter Protimeter offers a leading line of handheld moisture meters and thermo-hygrometers for building survey, building restoration, construction and agriculture. With nearly 60 years of experience in the design and manufacture of moisture measurement products, Protimeter leads the way in design, innovation, performance and integrity. View Website
Rent Thermal Validation Equipment - KAYE
Rent reliable validation equipment from Kaye for short and long-term needs. Ensure compliance with high-quality thermal validation tools, perfect for testing and calibration. Get a return authorization and choose from our rental options today.
Incubator Validation Solutions - KAYE
Incubators are widely used systems in the pharmaceutical and biotech industries. They ensure precisely controlled conditions for sensitive samples and cultures. Careful monitoring of critical parameters such as temperature, relative humidity, and CO2 concentration is essential both in daily operation and in qualification to ensure smooth and ...
Echo® Wireless Vibration Monitoring System - PCB
The Echo® Wireless Vibration Monitoring System is simple in design, easy to install, cost-effective and flexible in configuration. With 12 independent RF bands and over 400 points per receiver, the system can monitor over 5,000 points even within the same RF coverage area. Outside the same coverage area, the number is even higher.