Search Results for mil std 7000 shock test
SIM3D45NCC - Amphenol Air LB
Receptacle SIM serie3 Short flanged 2 modules Metallic Shielded Black nickel Polarization CC Not mounted (with rack/reversed rack plug)
Introduction to MEMS Accelerometers | PCB Piezotronics
3743 – Structural monitoring, Driveability, Ground vibration testing: 3501 – High G shock/blast 3503 – High G shock/blast 3991 – High G shock/blast : Click for more information on VC MEMS Accelerometers, 3711/3713/3741/3743 series. Click for more information on Piezoresistive Shock Accelerometers.
D38999 Accessories - アンフェノールジャパン株式会社
» Fully automated wire harness testing » Complete cable assembly design (when required) – 3D modeling, design verification & validation, documentation package » Design for manufacturability review (customer supplied designs) – component recommendations, component compatibility check, redline drawing support Tools & Caps
2089-7218-02 - XMA
XMA Corporation-Omni Spectra® is a Manufacturer of Passive Microwave Components. With Design and Manufacturing in the United States, XMA supplies products of the highest quality to exacting specifications to the Military, Aerospace, Test, Measurement, and Commercial markets.
Module With angled PCB contacts (SIM 2 and 4 modules) Pin With ...
Module fitted with PCB contacts for EN4165 / SIM connectors. EN4165 / SIM connector is modular, multifunctional and rectangular. It consists of shells and modules, which together
Kaye Alert Newsletter
KAYE GENEL MÜDÜRLÜK. Amphenol Advanced Sensors Germany GmbH Sinsheimer Strasse 6 D-75179 Pforzheim. T +49 (0) 7231-14 335 0 F +49 (0) 7231-14335 29
BNC Straight Crimp Plug RG-59 RG-62 50 Ohm | 031-321-RFX - Amphenol RF
RF Connector BNC Straight Crimp Plug RG-59 RG-62 50 Ohm. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-59, RG-62, Belden 8221, Belden 8241, Belden 9169, Belden 9204, Belden 9228, Canare LV-61S
BNC Straight Crimp Plug RG-179 Belden 179DT 75 Ohm
Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-161, RG-179, RG-187, Belden 179DT, Belden 1520A, Belden 1521A, Belden 1522A, Belden 9221
MMCX Straight Solder Plug 0.047-inch Conformable 50 Ohm
RF Connector MMCX Straight Solder Plug 0.047-inch Conformable 50 Ohm
BNC Straight Crimp Jack Times LMR-400 Belden 9913 Bulkhead Rear Mount ...
RF Connector BNC Straight Crimp Jack Times LMR-400 Belden 9913 Bulkhead Rear Mount 50 Ohm
TVμCom 10 Gb+ - Robusni Ethernet, USB i Displai konektori | Amfenol Socapex
Amphenol Socapek TVmCom 10 Gb + je asortiman brzih Ethernet konektora dizajniranih za teška okruženja. Ovi konektori su bazirani na MIL-DTL-38999 seriji III veličine ljuske 11 i prelaze 10Gb / s Ethernet u skladu sa IEEE 802.3an-2006: 10GBase-T standardima. Oni dolaze sa Cat.6A konektorima koji se pridržavaju TIA568C.2 i ISO / IEC11801 standarda.
Module With straight PCB contacts Socket Without peripheral sealing ...
Module With straight PCB contacts Socket Without peripheral sealing Contacts #8 Tin-plated without Lead (RoHS) Polarization D Serie3 Fluorinated silicone
SMA Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm
Body Finish: Gold: Body Material: Stainless Steel: Cable Type (Terminates to) RG-58, RG-141, Times LMR-195, Times LMR-200-LLPL, Belden 7806A, Belden 8219, Belden 8240, Belden 8259, Belden 8262, Belden 9201, Belden 9203, Belden 9310, Belden 9311
Module With front removable PCB contacts Pin With peripheral sealing ...
Module With front removable PCB contacts Pin With peripheral sealing Contacts #16 Polarization D
Puissance - Amphenol Socapex
TECHNOLOGIE DE TRANSMISSION D'ENERGIE Solutions de puissance d'Amphenol Socapex. Les connecteurs de puissance d'Amphenol Socapex sont utilisés dans une variété d'applications militaires et aérospatiales, y compris les avions, les navires, les missiles et les satellites. Les solutions de l'entreprise contribuent à garantir la fiabilité et l'efficacité de l'alimentation électrique dans ...
Model 691A60 Intrinsic Safety Barrier Installation and Operating ... - PCB
temperature extreme, shock, load, or other environmental influence, or prior to any critical test. PCB Piezotronics maintains an ISO-9001 certified metrology laboratory and offers calibration services, which are accredited by A2LA to ISO/IEC 17025, with full traceablility to N.I.S.T. In addition to the normally supplied
BNC Straight Crimp Plug RG-59 Plenum Belden 8279 75 Ohm
Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-59 Plenum, Belden 8279, Belden 8279A, Belden 9209, Belden 9209A, Belden 82241, Belden 88241
Temposonics
Temposonics® MH Digital Betriebsanleitung I 3 I 1. Produktbeschreibung und Technologie Temposonics® Sensoren sind in mobilen Arbeitsmaschinen praktisch unbegrenzt einsetzbar und ersetzen kontaktbehaftete Linearsensoren wie z.B. Potentiometer. Hoch dynamische Systeme werden sicher geregelt und steigern Produktivität, Verfügbarkeit und Qualität des Arbeitsprozes-
AUTOMATE Type A Mini-FAKRA Single Port PCB Through Hole Right Angle ...
Mil Qualified: Not Mil Qualified: Non Magnetic: No: Orientation: Right Angle: Panel Mounting Feature: Not Applicable: Ports: 1 (Single Port) Size Category: Subminiature: Temp (Max Degrees Celsius) 105: Temp (Min Degrees Celsius) 40: Termination Style: PCB - Through Hole: Thread Direction: Standard
BNC Straight Crimp Jack RG-58 RG-141 Times LMR-195 Bulkhead Rear Mount ...
RF Connector BNC Straight Crimp Jack RG-58 RG-141 Times LMR-195 Bulkhead Rear Mount 50 Ohm