Search Results for milコネクタ 10p
Size 20 Contacts, Fixed IEC Publication 60807-2 Performance Level Two ...
MIL-DTL-24308. A wide assortment of printed board mounting hardware, cable support hoods and locking systems is available from stock. Contact Terminations: Solder cup contacts - 0.042 inch [1.06mm] minimum hole diameter for 20 AWG [0.5mm 2] wire maximum. Straight Printed Board Mount - 0.028 inch [0.71mm] termination diameter.
NovaSensor Medium and High Pressure MEMS Pressure Sensor Die
Electrostatic damage (ESD) Class 1 MIL-STD 883 method 3015 Temperature Range Operating –40 to 125 °C –40°F to 257°F Storage –55 to 150 °C –67°F to 302°F Mechanical (1) Weight 0.04 grams Media Compatibility Clean, dry air, and noncorrosive gases Electrical @ 25°C (72°F), 1.0 mA, and note 6 unless otherwise stated
NTC Miniature Series - amphenol-sensors.com
2 Type P20/25/30 Specifications NTC Types P20/25/30 dimensions Thermal and Electrical Properties (All Def initions and Test Methods are Per MIL-PRF-23648) Body Dimensions: Thermistor Type: P20 P25 P30 Minimum Diameter: .020 in (.51 mm) .025 in (.64 mm) 030 in (.76 mm)
P1300 Low Pressure Sensor Die - amphenol-sensors.com
51391 2.5 kPaD/G (33 mil glass) 51392 7 kPaD/G (33 mil glass) 51367 7 kPaD/G (93 mil glass) Minimum release quality: 2 wafers or approximately 400 dice (1 wafer) Schematic and wirebond diagram Description The NovaSensor P1300 piezoresistive pressure Sensor Die is offered in a miniature 2.7 mm x 3.2 mm die. When excited with 1.5 mA, the P1300 ...
PRODUCT DATA DRAWING - アンフェノールジャパン株式会社
e mil-std-10. 6) dia.’s on common centers to be concentric within .005 t.i.r. 7) remove all burrs unless otherwise specified 95077 sf1116-6022 cage code 2400 centrepark west drive, suite 100 west palm beach, fl 33409 title: proprietary the information contained in this drawing is the sole property of sv microwave, inc. any reproduction in ...
1900ND02P2B00A - Amphenol Air LB
The 1900 / EN3545 is a composite rectangular connector available with various contact arrangements. It includes sizes 22 to 8 crimp removable contacts for Copper and Aluminum cable, common with Mil-DTL-38999 Series connectors such as coax, twinax, triax and Quadrax.Standard and Overmoulded rear grommet and interfacial seal.Configurable keying and locking posts providing 36 options.
| Amphenol Socapex
terug PS-serie: Oplossingen voor voedingsapparaten. Stroomomzetters; Stroomverdelingseenheden; USB Sleutels & Uitbreidingen
NovaSensor Medium and High Pressure MEMS Pressure Sensor Die
Electrostatic damage (ESD) Class 1 MIL-STD 883 method 3015 Temperature Range Operating –40 to 125 °C –40°F to 257°F Storage –55 to 150 °C –67°F to 302°F Mechanical (1) Weight 0.04 grams Media Compatibility Clean, dry air, and noncorrosive gases Electrical @ 25°C (72°F), 1.0 mA, and note 6 unless otherwise stated
Amphenol-Air LB | Startseite
Amphenol-Air LB | Startseite
NovaSensor Medium and High Pressure MEMS Pressure Sensor Die
Electrostatic damage (ESD) Class 1 MIL-STD 883 method 3015 Temperature Range Operating –40 to 125 °C –40°F to 257°F Storage –55 to 150 °C –67°F to 302°F Mechanical (1) Weight 0.04 grams Media Compatibility Clean, dry air, and noncorrosive gases Electrical @ 25°C (72°F), 1.0 mA, and note 6 unless otherwise stated
アンフェノールジャパン株式会社
アンフェノールジャパン株式会社
SMA Male to SMA Male Waterproof (IP68 Rated) 6" Cable Assembly for .085 ...
The SMA Male to SMA Male Waterproof (IP68 Rated) 6" Cable Assembly for .085 Cable 7029-3573 from the global leader of the RF/Microwave industry.
NovaSensor Medium and High Pressure MEMS Pressure Sensor Die
Electrostatic damage (ESD) Class 1 MIL-STD 883 method 3015 Temperature Range Operating –40 to 125 °C –40°F to 257°F Storage –55 to 150 °C –67°F to 302°F Mechanical (1) Weight 0.04 grams Media Compatibility Clean, dry air, and noncorrosive gases Electrical @ 25°C (72°F), 1.0 mA, and note 6 unless otherwise stated
CTF-4G-1TX11RX - amphenol-aerospace.com
The fiber optic connector uses a MIL-DTL 38999 style connector featuring size 20 fiber optic termini. Behind the connector interface are four mounting hole for panel or wall mount configuration. FIBER INTERFACE: The ribbon coming off of the CTF-4G-17X11RX is part of the Samtec Q Series High Speed Cable Assembly and vertical mount board connectors.
NovaSensor Medium and High Pressure MEMS Pressure Sensor Die
Electrostatic damage (ESD) Class 1 MIL-STD 883 method 3015 Temperature Range Operating –40 to 125 °C –40°F to 257°F Storage –55 to 150 °C –67°F to 302°F Mechanical (1) Weight 0.04 grams Media Compatibility Clean, dry air, and noncorrosive gases Electrical @ 25°C (72°F), 1.0 mA, and note 6 unless otherwise stated
ANYTEK terminal block screw Machined Pins IC sockets spring Pins and ...
Materials Insulator body material :PPS. UL94V-O Pin (outer sleeve) :Brass,CuZn38Pb2,machined QQ-B626D MIL-5-83505 Plating pin : Tin plated; min,2um nickel+min 4um tin QQ-N-209 MIL-T-10727 Type 1 Gold plated : min,2um nickel+0.25um full gold QQ-N-290 MIL-G-4520 4B. Electrical Maximum current :1A Insulation resistance :≧10000MΩ at 500VAC Rated voltage : 100VRMS /150VDC Air and creepage ...
Industrie | Amphenol Socapex
News : Amphenol Socapex bringt die PS-Serie auf den Markt: Robuste Power...
SIM2D44NG - Amphenol Air LB
EN4165 specification is comparable to U.S. MIL-STD-810 in performance; Fire/Smoke/Toxicity conform to ABD0031 and FAR 25853; to be quoted. Add to Wishlist. Markets. Commercial Aerospace | Defense | Marine | Urban Air Mobility. Solutions. Space saving | Sealing | Modularity | Shielding.
ASRN2A11P - Amphenol Air LB
Receptacle ASR panel mounting Metallized 10 pin contacts size 22 (A1) Polarizing 1